Hex Socket Flat Head Cap Bolts/ Phillips Truss Machine Bolts Small Bolt Bulk Packages (500 pcs. per package)

Brand :
MISUMI
Caution
Product Description
We sell packs of flat head screws with hexagon sockets and truss screws with cross holes. Pack sales are great for in-house inventory or when used in large quantities.
Dimensional Drawing of Bolts
Hexagonal socket head countersunk Bolts sold in packs
HFBCM(trivalent chromate)
SHFBS(stainless steel)
HFBMB(trivalent chromate black)

[ ! ]The E dimension of a fully threaded Bolts is the dimension from the intersection of the extension of the thread and the countersunk portion to the tip of the Bolts.HFBCM(trivalent chromate)
SHFBS(stainless steel)
HFBMB(trivalent chromate black)

Product Specifications of Bolts
| Type | [M] Material | [S] Surface Treatment | |
| Hexagonal Socket Head Bolts | HFBCM SHFBS HFBMB | SCM435 | Trivalent Chromate |
| Equivalent to SUS304 | − | ||
| SCM435 | Trivalent chromate (black) | ||
Specification Table of Bolts
| Model |
| HFBCM5-10-SET1 |
Exagonal Socket Head Bolts
| Bolts Type | Model | M×P | A | E | B | ||||||||
| Type | M | L | SET/(Pack of 500) | ||||||||||
| Full thread | HFBCM SHFBS HFBMB | 3 | 6 | 8 | 10 | 12 | SET1 | 3×0.5 | 6 | 1.7 | 2 | ||
| Full thread | 4 | 6 | 8 | 10 | 12 | 4×0.7 | 8 | 2.3 | 2.5 | ||||
| Full thread | 5 | 6 | 8 | 10 | 12 | 15 | 20 | 5×0.8 | 10 | 2.8 | 3 | ||
| 35 | 40 | 45 | |||||||||||
| Full thread | 6 | 8 | 10 | 12 | 15 | 20 | 6×1.0 | 12 | 3.3 | 4 | |||
| Full thread | 8 | 12 | 15 | 16 | 20 | 8×1.25 | 16 | 4.4 | 5 | ||||
| Full thread | 10 | 16 | 18 | 10×1.5 | 20 | 5.5 | 6 | ||||||