(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Flanged bushing that can be used in combination with a stepped straight pin.
Part Number |
---|
KJBDT8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDTS8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDTS10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDTS12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDTS16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDTS20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDTS25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBFD8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[10-14/1] |
KJBFD10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[12-17/1] |
KJBFD12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBFD16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBFD20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBFD25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBFHD8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[10-14/1] |
KJBFHD10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[12-17/1] |
KJBFHD12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBFHD16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBFHD20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBFHD25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBHDT8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPDT20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPDTS8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPDTS10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPDTS12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPDTS16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPDTS20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPDTS25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPFD25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBPFHD8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[10-14/1] |
KJBPFHD10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[12-17/1] |
KJBPFHD12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBPFHD16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBPFHD20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBPFHD25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBPHDT8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPHDT10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPHDT12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPHDT16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPHDT20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBPHDT25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. Tolerance | Material | Hardness | Material | Hardness Details | Type | I.D. Tolerance | Bushing Dia. D (Ø) | Shoulder Dia. H (Ø) | B (mm) | Flange Dia. H (Ø) | L (mm) | P (mm) | S (mm) | Shoulder Thickness T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 8 | 12 | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 6 | 3 ~ 5 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 10 | 14 | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 8 | 3 ~ 7 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 12 | 16 | 5 ~ 25 | - | 3 ~ 25 | 5 ~ 10 | 3 ~ 9 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 16 | 20 | 5 ~ 25 | - | 3 ~ 25 | 8 ~ 14 | 4 ~ 13 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 20 | 24 | 5 ~ 25 | - | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 25 | 29 | 5 ~ 25 | - | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 8 | - | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 6 | 3 ~ 5 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 10 | - | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 8 | 3 ~ 7 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 12 | - | 5 ~ 25 | - | 3 ~ 25 | 5 ~ 10 | 3 ~ 9 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 16 | - | 5 ~ 25 | - | 3 ~ 25 | 8 ~ 14 | 4 ~ 13 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 20 | - | 5 ~ 25 | - | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 25 | - | 5 ~ 25 | - | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | +0.03/+0.01 | 8 | - | 5 ~ 25 | 10 ~ 14 | 3 ~ 25 | 4 ~ 6 | 3 ~ 5 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | +0.03/+0.01 | 10 | - | 5 ~ 25 | 12 ~ 17 | 3 ~ 25 | 4 ~ 8 | 3 ~ 7 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | +0.03/+0.01 | 12 | - | 5 ~ 25 | 14 ~ 20 | 3 ~ 25 | 5 ~ 10 | 3 ~ 9 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | +0.03/+0.01 | 16 | - | 5 ~ 25 | 18 ~ 26 | 3 ~ 25 | 8 ~ 14 | 4 ~ 13 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | +0.03/+0.01 | 20 | - | 5 ~ 25 | 22 ~ 37 | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | +0.03/+0.01 | 25 | - | 5 ~ 25 | 27 ~ 40 | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | H7 | 8 | - | 5 ~ 25 | 10 ~ 14 | 3 ~ 25 | 4 ~ 6 | 3 ~ 5 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | H7 | 10 | - | 5 ~ 25 | 12 ~ 17 | 3 ~ 25 | 4 ~ 8 | 3 ~ 7 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | H7 | 12 | - | 5 ~ 25 | 14 ~ 20 | 3 ~ 25 | 5 ~ 10 | 3 ~ 9 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | H7 | 16 | - | 5 ~ 25 | 18 ~ 26 | 3 ~ 25 | 8 ~ 14 | 4 ~ 13 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | H7 | 20 | - | 5 ~ 25 | 22 ~ 37 | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Standard | H7 | 25 | - | 5 ~ 25 | 27 ~ 40 | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | H7 | 8 | 12 | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 6 | 3 ~ 5 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | H7 | 10 | 14 | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 8 | 3 ~ 7 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | H7 | 12 | 16 | 5 ~ 25 | - | 3 ~ 25 | 5 ~ 10 | 3 ~ 9 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | H7 | 16 | 20 | 5 ~ 25 | - | 3 ~ 25 | 8 ~ 14 | 4 ~ 13 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | H7 | 20 | 24 | 5 ~ 25 | - | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Standard | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | H7 | 25 | 29 | 5 ~ 25 | - | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Standard | +0.03/+0.01 | 20 | - | 5 ~ 25 | - | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Press Fit | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Press Fit | +0.03/+0.01 | 8 | 12 | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 6 | 3 ~ 5 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Press Fit | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Press Fit | +0.03/+0.01 | 10 | 14 | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 8 | 3 ~ 7 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Press Fit | +0.03/+0.01 | 12 | 16 | 5 ~ 25 | - | 3 ~ 25 | 5 ~ 10 | 3 ~ 9 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Press Fit | +0.03/+0.01 | 16 | 20 | 5 ~ 25 | - | 3 ~ 25 | 8 ~ 14 | 4 ~ 13 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Press Fit | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Press Fit | +0.03/+0.01 | 20 | 24 | 5 ~ 25 | - | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Press Fit | Stainless Steel | Not Provided | SUS304 | - | Shouldered, T Dimension Selectable, Press Fit | +0.03/+0.01 | 25 | 29 | 5 ~ 25 | - | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Press Fit | +0.03/+0.01 | 25 | - | 5 ~ 25 | 27 ~ 40 | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Press Fit | H7 | 8 | - | 5 ~ 25 | 10 ~ 14 | 3 ~ 25 | 4 ~ 6 | 3 ~ 5 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Press Fit | H7 | 10 | - | 5 ~ 25 | 12 ~ 17 | 3 ~ 25 | 4 ~ 8 | 3 ~ 7 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Press Fit | H7 | 12 | - | 5 ~ 25 | 14 ~ 20 | 3 ~ 25 | 5 ~ 10 | 3 ~ 9 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Press Fit | H7 | 16 | - | 5 ~ 25 | 18 ~ 26 | 3 ~ 25 | 8 ~ 14 | 4 ~ 13 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Press Fit | H7 | 20 | - | 5 ~ 25 | 22 ~ 37 | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T, H Dimension Configurable, Press Fit | H7 | 25 | - | 5 ~ 25 | 27 ~ 40 | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Press Fit | H7 | 8 | 12 | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 6 | 3 ~ 5 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Press Fit | H7 | 10 | 14 | 5 ~ 25 | - | 3 ~ 25 | 4 ~ 8 | 3 ~ 7 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Press Fit | H7 | 12 | 16 | 5 ~ 25 | - | 3 ~ 25 | 5 ~ 10 | 3 ~ 9 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Press Fit | H7 | 16 | 20 | 5 ~ 25 | - | 3 ~ 25 | 8 ~ 14 | 4 ~ 13 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Press Fit | H7 | 20 | 24 | 5 ~ 25 | - | 3 ~ 25 | 10 ~ 18 | 6 ~ 17 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Press Fit | Steel | Provided | SKS93 Equivalent | 50~60HRC | Shouldered, T Dimension Selectable, Press Fit | H7 | 25 | 29 | 5 ~ 25 | - | 3 ~ 25 | 15 ~ 23 | 8 ~ 21 | 2 ~ 5 |
Loading...
Basic Shape | Shouldered | Hole Type | One-Step | Hole Shape | Circular Shape |
---|---|---|---|---|---|
With or w/o Tap | Not Tapped | Surface Treatment | Not Provided |
How can we improve?
How can we improve?