(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with Housings - T-Shaped, Double Bearings, High Configurable
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 6 and 40
● Bearing Used : Deep Groove Ball Bearing
● Shape : T-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BGHWF6000DD-[25,40]-[20-50/1] |
BGHWF6000VV-[25,40]-[20-50/1] |
BGHWF6000ZZ-[25,40]-[20-50/1] |
BGHWF6001DD-[25,40]-[20-50/1] |
BGHWF6001VV-[25,40]-[20-50/1] |
BGHWF6001ZZ-[25,40]-[20-50/1] |
BGHWF6002DD-[30,50]-[25-60/1] |
BGHWF6002VV-[30,50]-[25-60/1] |
BGHWF6002ZZ-[30,50]-[25-60/1] |
BGHWF6003DD-[30,50]-[25-60/1] |
BGHWF6003VV-[30,50]-[25-60/1] |
BGHWF6003ZZ-[30,50]-[25-60/1] |
BGHWF6004DD-[40,50]-[30-80/1] |
BGHWF6004VV-[40,50]-[30-80/1] |
BGHWF6004ZZ-[40,50]-[30-80/1] |
BGHWF6005DD-[40,60]-[30-80/1] |
BGHWF6005VV-[40,60]-[30-80/1] |
BGHWF6005ZZ-[40,60]-[30-80/1] |
BGHWF6006DD-[40,60]-[40-100/1] |
BGHWF6006VV-[40,60]-[40-100/1] |
BGHWF6006ZZ-[40,60]-[40-100/1] |
BGHWF6007DD-[50,60]-[40-100/1] |
BGHWF6007VV-[50,60]-[40-100/1] |
BGHWF6007ZZ-[50,60]-[40-100/1] |
BGHWF6008DD-[42-100/1]-[50-100/1] |
BGHWF6008DD-[50,70]-[50-100/1] |
BGHWF6008VV-[42-100/1]-[50-100/1] |
BGHWF6008VV-[50,70]-[50-100/1] |
BGHWF6008ZZ-[50,70]-[50-100/1] |
BGHWF606DD-[25,35]-[15-40/1] |
BGHWF606ZZ-[25,35]-[15-40/1] |
BGHWF608DD-[25,35]-[15-40/1] |
BGHWF608VV-[25,35]-[15-40/1] |
BGHWF608ZZ-[25,35]-[15-40/1] |
BGHWF6200DD-[30,40]-[20-50/1] |
BGHWF6200VV-[30,40]-[20-50/1] |
BGHWF6200ZZ-[30,40]-[20-50/1] |
BGHWF6201DD-[30,40]-[20-50/1] |
BGHWF6201VV-[30,40]-[20-50/1] |
BGHWF6201ZZ-[30,40]-[20-50/1] |
BGHWF6202DD-[35,50]-[25-60/1] |
BGHWF6202VV-[35,50]-[25-60/1] |
BGHWF6202ZZ-[35,50]-[25-60/1] |
BGHWF6203DD-[35,50]-[25-60/1] |
BGHWF6203VV-[35,50]-[25-60/1] |
BGHWF6203ZZ-[35,50]-[25-60/1] |
BGHWF6204DD-[45,50]-[30-80/1] |
BGHWF6204VV-[45,50]-[30-80/1] |
BGHWF6204ZZ-[45,50]-[30-80/1] |
BGHWF6205DD-[45,60]-[40-100/1] |
BGHWF6205VV-[45,60]-[40-100/1] |
BGHWF6205ZZ-[45,60]-[40-100/1] |
BGHWF6206DD-[50,60]-[40-100/1] |
BGHWF6206VV-[50,60]-[40-100/1] |
BGHWF6206ZZ-[50,60]-[40-100/1] |
BGHWF6207DD-[60,70]-[40-100/1] |
BGHWF6207VV-[60,70]-[40-100/1] |
BGHWF6207ZZ-[60,70]-[40-100/1] |
BGHWF6208DD-[50-100/1]-[50-100/1] |
BGHWF6208DD-[60,80]-[50-100/1] |
BGHWF6208VV-[50-100/1]-[50-100/1] |
BGHWF6208VV-[60,80]-[50-100/1] |
BGHWF6208ZZ-[50-100/1]-[50-100/1] |
BGHWF6208ZZ-[60,80]-[50-100/1] |
BGHWF626DD-[25,35]-[15-40/1] |
BGHWF626VV-[25,35]-[15-40/1] |
BGHWF626ZZ-[25,35]-[15-40/1] |
BGHWF628DD-[25,35]-[15-40/1] |
BGHWF628VV-[25,35]-[15-40/1] |
BGHWF628ZZ-[25,35]-[15-40/1] |
BGHWF6900DD-[25,40]-[15-50/1] |
BGHWF6900VV-[25,40]-[15-50/1] |
BGHWF6900ZZ-[25,40]-[15-50/1] |
BGHWF6901DD-[25,40]-[20-50/1] |
BGHWF6901VV-[25,40]-[20-50/1] |
BGHWF6901ZZ-[25,40]-[20-50/1] |
BGHWF6902DD-[25,50]-[20-60/1] |
BGHWF6902VV-[25,50]-[20-60/1] |
BGHWF6902ZZ-[25,50]-[20-60/1] |
BGHWF6903DD-[25,50]-[25-60/1] |
BGHWF6903VV-[25,50]-[25-60/1] |
BGHWF6903ZZ-[25,50]-[25-60/1] |
BGHWF6904DD-[35,50]-[30-80/1] |
BGHWF6904VV-[35,50]-[30-80/1] |
BGHWF6904ZZ-[35,50]-[30-80/1] |
BGHWF-C6000DD-[25,40]-[20-50/1] |
BGHWF-C6000VV-[25,40]-[20-50/1] |
BGHWF-C6000ZZ-[25,40]-[20-50/1] |
BGHWF-C6001DD-[25,40]-[20-50/1] |
BGHWF-C6001VV-[25,40]-[20-50/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Bearing Material | Housing Material | Housing Surface Treatment | Height h (mm) | Bearing Part Number | Seal | Holder Width L (mm) | C Chamfer | Thickness, Height Indication | Thickness T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6000 | DD (Contact Rubber Seal) | 58 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6000 | VV (Non-Contact Rubber Seal) | 58 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6000 | ZZ (Double Shield) | 58 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6001 | DD (Contact Rubber Seal) | 60 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6001 | VV (Non-Contact Rubber Seal) | 60 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6001 | ZZ (Double Shield) | 60 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6002 | DD (Contact Rubber Seal) | 68 | Not Provided | T Selectable, h Configurable | 30 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6002 | VV (Non-Contact Rubber Seal) | 68 | Not Provided | T Selectable, h Configurable | 30 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6002 | ZZ (Double Shield) | 68 | Not Provided | T Selectable, h Configurable | 30 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6003 | DD (Contact Rubber Seal) | 70 | Not Provided | T Selectable, h Configurable | 30 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6003 | VV (Non-Contact Rubber Seal) | 70 | Not Provided | T Selectable, h Configurable | 30 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6003 | ZZ (Double Shield) | 70 | Not Provided | T Selectable, h Configurable | 30 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6004 | DD (Contact Rubber Seal) | 82 | Not Provided | T Selectable, h Configurable | 40 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6004 | VV (Non-Contact Rubber Seal) | 82 | Not Provided | T Selectable, h Configurable | 40 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6004 | ZZ (Double Shield) | 82 | Not Provided | T Selectable, h Configurable | 40 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6005 | DD (Contact Rubber Seal) | 96 | Not Provided | T Selectable, h Configurable | 40 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6005 | VV (Non-Contact Rubber Seal) | 96 | Not Provided | T Selectable, h Configurable | 40 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6005 | ZZ (Double Shield) | 96 | Not Provided | T Selectable, h Configurable | 40 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6006 | DD (Contact Rubber Seal) | 104 | Not Provided | T Selectable, h Configurable | 40 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6006 | VV (Non-Contact Rubber Seal) | 104 | Not Provided | T Selectable, h Configurable | 40 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6006 | ZZ (Double Shield) | 104 | Not Provided | T Selectable, h Configurable | 40 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6007 | DD (Contact Rubber Seal) | 112 | Not Provided | T Selectable, h Configurable | 50 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6007 | VV (Non-Contact Rubber Seal) | 112 | Not Provided | T Selectable, h Configurable | 50 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6007 | ZZ (Double Shield) | 112 | Not Provided | T Selectable, h Configurable | 50 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6008 | DD (Contact Rubber Seal) | 122 | Not Provided | T Selectable, h Configurable | 42 ~ 100 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6008 | DD (Contact Rubber Seal) | 122 | Not Provided | T Selectable, h Configurable | 50 ~ 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6008 | VV (Non-Contact Rubber Seal) | 122 | Not Provided | T Selectable, h Configurable | 42 ~ 100 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6008 | VV (Non-Contact Rubber Seal) | 122 | Not Provided | T Selectable, h Configurable | 50 ~ 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6008 | ZZ (Double Shield) | 122 | Not Provided | T Selectable, h Configurable | 50 ~ 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 606 | DD (Contact Rubber Seal) | 47 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 606 | ZZ (Double Shield) | 47 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 608 | DD (Contact Rubber Seal) | 53 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 608 | VV (Non-Contact Rubber Seal) | 53 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 608 | ZZ (Double Shield) | 53 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6200 | DD (Contact Rubber Seal) | 62 | Not Provided | T Selectable, h Configurable | 30 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6200 | VV (Non-Contact Rubber Seal) | 62 | Not Provided | T Selectable, h Configurable | 30 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6200 | ZZ (Double Shield) | 62 | Not Provided | T Selectable, h Configurable | 30 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6201 | DD (Contact Rubber Seal) | 64 | Not Provided | T Selectable, h Configurable | 30 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6201 | VV (Non-Contact Rubber Seal) | 64 | Not Provided | T Selectable, h Configurable | 30 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6201 | ZZ (Double Shield) | 64 | Not Provided | T Selectable, h Configurable | 30 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6202 | DD (Contact Rubber Seal) | 72 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6202 | VV (Non-Contact Rubber Seal) | 72 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6202 | ZZ (Double Shield) | 72 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6203 | DD (Contact Rubber Seal) | 76 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6203 | VV (Non-Contact Rubber Seal) | 76 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6203 | ZZ (Double Shield) | 76 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6204 | DD (Contact Rubber Seal) | 88 | Not Provided | T Selectable, h Configurable | 45 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6204 | VV (Non-Contact Rubber Seal) | 88 | Not Provided | T Selectable, h Configurable | 45 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6204 | ZZ (Double Shield) | 88 | Not Provided | T Selectable, h Configurable | 45 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6205 | DD (Contact Rubber Seal) | 102 | Not Provided | T Selectable, h Configurable | 45 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6205 | VV (Non-Contact Rubber Seal) | 102 | Not Provided | T Selectable, h Configurable | 45 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6205 | ZZ (Double Shield) | 102 | Not Provided | T Selectable, h Configurable | 45 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6206 | DD (Contact Rubber Seal) | 112 | Not Provided | T Selectable, h Configurable | 50 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6206 | VV (Non-Contact Rubber Seal) | 112 | Not Provided | T Selectable, h Configurable | 50 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6206 | ZZ (Double Shield) | 112 | Not Provided | T Selectable, h Configurable | 50 ~ 60 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6207 | DD (Contact Rubber Seal) | 148 | Not Provided | T Selectable, h Configurable | 60 ~ 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6207 | VV (Non-Contact Rubber Seal) | 148 | Not Provided | T Selectable, h Configurable | 60 ~ 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 35 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 40 ~ 100 | 6207 | ZZ (Double Shield) | 148 | Not Provided | T Selectable, h Configurable | 60 ~ 70 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6208 | DD (Contact Rubber Seal) | 160 | Not Provided | T Selectable, h Configurable | 50 ~ 100 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6208 | DD (Contact Rubber Seal) | 160 | Not Provided | T Selectable, h Configurable | 60 ~ 80 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6208 | VV (Non-Contact Rubber Seal) | 160 | Not Provided | T Selectable, h Configurable | 50 ~ 100 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6208 | VV (Non-Contact Rubber Seal) | 160 | Not Provided | T Selectable, h Configurable | 60 ~ 80 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6208 | ZZ (Double Shield) | 160 | Not Provided | T Selectable, h Configurable | 50 ~ 100 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 40 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 50 ~ 100 | 6208 | ZZ (Double Shield) | 160 | Not Provided | T Selectable, h Configurable | 60 ~ 80 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 626 | DD (Contact Rubber Seal) | 49 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 626 | VV (Non-Contact Rubber Seal) | 49 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 6 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 626 | ZZ (Double Shield) | 49 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 628 | DD (Contact Rubber Seal) | 56 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 628 | VV (Non-Contact Rubber Seal) | 56 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 8 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 40 | 628 | ZZ (Double Shield) | 56 | Not Provided | T Selectable, h Configurable | 25 ~ 35 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 50 | 6900 | DD (Contact Rubber Seal) | 53 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 50 | 6900 | VV (Non-Contact Rubber Seal) | 53 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 15 ~ 50 | 6900 | ZZ (Double Shield) | 53 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6901 | DD (Contact Rubber Seal) | 56 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6901 | VV (Non-Contact Rubber Seal) | 56 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6901 | ZZ (Double Shield) | 56 | Not Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 60 | 6902 | DD (Contact Rubber Seal) | 60 | Not Provided | T Selectable, h Configurable | 25 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 60 | 6902 | VV (Non-Contact Rubber Seal) | 60 | Not Provided | T Selectable, h Configurable | 25 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 15 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 60 | 6902 | ZZ (Double Shield) | 60 | Not Provided | T Selectable, h Configurable | 25 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6903 | DD (Contact Rubber Seal) | 64 | Not Provided | T Selectable, h Configurable | 25 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6903 | VV (Non-Contact Rubber Seal) | 64 | Not Provided | T Selectable, h Configurable | 25 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 17 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 25 ~ 60 | 6903 | ZZ (Double Shield) | 64 | Not Provided | T Selectable, h Configurable | 25 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6904 | DD (Contact Rubber Seal) | 73 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6904 | VV (Non-Contact Rubber Seal) | 73 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 20 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 30 ~ 80 | 6904 | ZZ (Double Shield) | 73 | Not Provided | T Selectable, h Configurable | 35 ~ 50 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6000 | DD (Contact Rubber Seal) | 58 | Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6000 | VV (Non-Contact Rubber Seal) | 58 | Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6000 | ZZ (Double Shield) | 58 | Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6001 | DD (Contact Rubber Seal) | 60 | Provided | T Selectable, h Configurable | 25 ~ 40 | ||
- | BEARING W/HOLDER | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [S45C] S45C Equivalent | Electroless Nickel Plating | 20 ~ 50 | 6001 | VV (Non-Contact Rubber Seal) | 60 | Provided | T Selectable, h Configurable | 25 ~ 40 |
Loading...
Shape | T-Shaped | Bearing Used | Deep Groove Ball Bearing | Number of Bearings | Double |
---|---|---|---|---|---|
Retaining Ring | Not Provided | Type | Bearing with Housings |
How can we improve?
How can we improve?