1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bearings with Housings - T-Shaped, High Configurable

Bearings with Housings - T-Shaped, High Configurable
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with Housings - T-Shaped, High Configurable
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 40
● Shape : T-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , 2000 Series Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BGHF6000DD-[20-50/1]
BGHF6000VV-[20-50/1]
BGHF6000ZZ-[20,​30,​40]
BGHF6000ZZ-[20-50/1]
BGHF6001DD-[20-50/1]
BGHF6001VV-[20-50/1]
BGHF6001ZZ-[20-50/1]
BGHF6002DD-[25-60/1]
BGHF6002VV-[25-60/1]
BGHF6002ZZ-[25-60/1]
BGHF6003DD-[25-60/1]
BGHF6003VV-[25-60/1]
BGHF6003ZZ-[25-60/1]
BGHF6004DD-[30-80/1]
BGHF6004VV-[30-80/1]
BGHF6004ZZ-[30-80/1]
BGHF6004ZZ-[40,​50,​60]
BGHF6005DD-[30-80/1]
BGHF6005VV-[30-80/1]
BGHF6005ZZ-[30-80/1]
BGHF6006DD-[40-100/1]
BGHF6006VV-[40-100/1]
BGHF6006ZZ-[40-100/1]
BGHF6007DD-[40-100/1]
BGHF6007VV-[40-100/1]
BGHF6007ZZ-[40-100/1]
BGHF6008DD-[50-100/1]
BGHF6008VV-[50-100/1]
BGHF6008ZZ-[50-100/1]
BGHF605DD-[10-40/1]
BGHF605ZZ-[10-40/1]
BGHF606DD-[15-40/1]
BGHF606ZZ-[15-40/1]
BGHF608DD-[15-40/1]
BGHF608VV-[15-40/1]
BGHF608ZZ-[15-40/1]
BGHF6200DD-[20-50/1]
BGHF6200VV-[20-50/1]
BGHF6200ZZ-[20,​30,​40]
BGHF6200ZZ-[20-50/1]
BGHF6201DD-[20-50/1]
BGHF6201VV-[20-50/1]
BGHF6201ZZ-[20-50/1]
BGHF6202DD-[25-60/1]
BGHF6202VV-[25-60/1]
BGHF6202ZZ-[25-60/1]
BGHF6203DD-[25-60/1]
BGHF6203VV-[25-60/1]
BGHF6203ZZ-[25-60/1]
BGHF6204DD-[30-80/1]
BGHF6204VV-[30-80/1]
BGHF6204ZZ-[30-80/1]
BGHF6205DD-[40-100/1]
BGHF6205VV-[40-100/1]
BGHF6205ZZ-[40-100/1]
BGHF6206DD-[40-100/1]
BGHF6206VV-[40-100/1]
BGHF6206ZZ-[40-100/1]
BGHF6207DD-[40-100/1]
BGHF6207VV-[40-100/1]
BGHF6207ZZ-[40-100/1]
BGHF6208DD-[50-100/1]
BGHF6208VV-[50-100/1]
BGHF6208ZZ-[50-100/1]
BGHF623DD-[10-40/1]
BGHF623ZZ-[10-40/1]
BGHF624DD-[10-40/1]
BGHF624ZZ-[10-40/1]
BGHF625DD-[15-40/1]
BGHF625VV-[15-40/1]
BGHF625ZZ-[15-40/1]
BGHF626DD-[15-40/1]
BGHF626VV-[15-40/1]
BGHF626ZZ-[15-40/1]
BGHF628DD-[15-40/1]
BGHF628VV-[15-40/1]
BGHF628ZZ-[15-40/1]
BGHF6800DD-[15-40/1]
BGHF6800VV-[15-40/1]
BGHF6800ZZ-[15-40/1]
BGHF6801DD-[20-50/1]
BGHF6801VV-[20-50/1]
BGHF6801ZZ-[20-50/1]
BGHF6802DD-[20-50/1]
BGHF6802VV-[20-50/1]
BGHF6802ZZ-[20-50/1]
BGHF6804DD-[25-60/1]
BGHF6804VV-[25-60/1]
BGHF6804ZZ-[25-60/1]
BGHF6805DD-[30-80/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Bearing Material Housing Material Overall Length
(mm)
Housing Surface Treatment Height h
(mm)
Bearing Part Number Seal Holder Width L
(mm)
Height Indication C Chamfer

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506000DD (Contact Rubber Seal)58ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506000VV (Non-Contact Rubber Seal)58ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 406000ZZ (Double Shield)58ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506000ZZ (Double Shield)58ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506001DD (Contact Rubber Seal)60ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506001VV (Non-Contact Rubber Seal)60ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506001ZZ (Double Shield)60ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating25 ~ 606002DD (Contact Rubber Seal)68ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating25 ~ 606002VV (Non-Contact Rubber Seal)68ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating25 ~ 606002ZZ (Double Shield)68ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating25 ~ 606003DD (Contact Rubber Seal)70ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating25 ~ 606003VV (Non-Contact Rubber Seal)70ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating25 ~ 606003ZZ (Double Shield)70ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806004DD (Contact Rubber Seal)82ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806004VV (Non-Contact Rubber Seal)82ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806004ZZ (Double Shield)82ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating40 ~ 606004ZZ (Double Shield)82ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806005DD (Contact Rubber Seal)96ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806005VV (Non-Contact Rubber Seal)96ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806005ZZ (Double Shield)96ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating40 ~ 1006006DD (Contact Rubber Seal)104ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating40 ~ 1006006VV (Non-Contact Rubber Seal)104ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating40 ~ 1006006ZZ (Double Shield)104ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1035[Steel] Steel[S45C] S45C Equivalent21Electroless Nickel Plating40 ~ 1006007DD (Contact Rubber Seal)112-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1035[Steel] Steel[S45C] S45C Equivalent21Electroless Nickel Plating40 ~ 1006007VV (Non-Contact Rubber Seal)112-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1035[Steel] Steel[S45C] S45C Equivalent21Electroless Nickel Plating40 ~ 1006007ZZ (Double Shield)112-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1040[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating50 ~ 1006008DD (Contact Rubber Seal)122-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1040[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating50 ~ 1006008VV (Non-Contact Rubber Seal)122-Not Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1040[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating50 ~ 1006008ZZ (Double Shield)122-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 105[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating10 ~ 40605DD (Contact Rubber Seal)40ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 105[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating10 ~ 40605ZZ (Double Shield)40ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent12Electroless Nickel Plating15 ~ 40606DD (Contact Rubber Seal)47ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 106[Steel] Steel[S45C] S45C Equivalent12Electroless Nickel Plating15 ~ 40606ZZ (Double Shield)47ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent12Electroless Nickel Plating15 ~ 40608DD (Contact Rubber Seal)53ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent12Electroless Nickel Plating15 ~ 40608VV (Non-Contact Rubber Seal)53ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[S45C] S45C Equivalent12Electroless Nickel Plating15 ~ 40608ZZ (Double Shield)53ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506200DD (Contact Rubber Seal)62ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506200VV (Non-Contact Rubber Seal)62ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 406200ZZ (Double Shield)62ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating20 ~ 506200ZZ (Double Shield)62ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating20 ~ 506201DD (Contact Rubber Seal)64ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating20 ~ 506201VV (Non-Contact Rubber Seal)64ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating20 ~ 506201ZZ (Double Shield)64ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating25 ~ 606202DD (Contact Rubber Seal)72ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating25 ~ 606202VV (Non-Contact Rubber Seal)72ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent16Electroless Nickel Plating25 ~ 606202ZZ (Double Shield)72ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating25 ~ 606203DD (Contact Rubber Seal)76ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating25 ~ 606203VV (Non-Contact Rubber Seal)76ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating25 ~ 606203ZZ (Double Shield)76ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806204DD (Contact Rubber Seal)88ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806204VV (Non-Contact Rubber Seal)88ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent19Electroless Nickel Plating30 ~ 806204ZZ (Double Shield)88ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating40 ~ 1006205DD (Contact Rubber Seal)102ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating40 ~ 1006205VV (Non-Contact Rubber Seal)102ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating40 ~ 1006205ZZ (Double Shield)102ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating40 ~ 1006206DD (Contact Rubber Seal)112ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating40 ~ 1006206VV (Non-Contact Rubber Seal)112ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating40 ~ 1006206ZZ (Double Shield)112ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1035[Steel] Steel[S45C] S45C Equivalent26Electroless Nickel Plating40 ~ 1006207DD (Contact Rubber Seal)148-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1035[Steel] Steel[S45C] S45C Equivalent26Electroless Nickel Plating40 ~ 1006207VV (Non-Contact Rubber Seal)148-Not Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1035[Steel] Steel[S45C] S45C Equivalent26Electroless Nickel Plating40 ~ 1006207ZZ (Double Shield)148-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1040[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating50 ~ 1006208DD (Contact Rubber Seal)160-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1040[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating50 ~ 1006208VV (Non-Contact Rubber Seal)160-Not Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1040[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating50 ~ 1006208ZZ (Double Shield)160-Not Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 103[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating10 ~ 40623DD (Contact Rubber Seal)36ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 103[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating10 ~ 40623ZZ (Double Shield)36ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 104[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating10 ~ 40624DD (Contact Rubber Seal)38ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 104[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating10 ~ 40624ZZ (Double Shield)38ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 105[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating15 ~ 40625DD (Contact Rubber Seal)46ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 105[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating15 ~ 40625VV (Non-Contact Rubber Seal)46ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 105[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating15 ~ 40625ZZ (Double Shield)46ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent12Electroless Nickel Plating15 ~ 40626DD (Contact Rubber Seal)49ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent12Electroless Nickel Plating15 ~ 40626VV (Non-Contact Rubber Seal)49ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent12Electroless Nickel Plating15 ~ 40626ZZ (Double Shield)49ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating15 ~ 40628DD (Contact Rubber Seal)56ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating15 ~ 40628VV (Non-Contact Rubber Seal)56ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating15 ~ 40628ZZ (Double Shield)56ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating15 ~ 406800DD (Contact Rubber Seal)50ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating15 ~ 406800VV (Non-Contact Rubber Seal)50ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating15 ~ 406800ZZ (Double Shield)50ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating20 ~ 506801DD (Contact Rubber Seal)53ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating20 ~ 506801VV (Non-Contact Rubber Seal)53ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating20 ~ 506801ZZ (Double Shield)53ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating20 ~ 506802DD (Contact Rubber Seal)56ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating20 ~ 506802VV (Non-Contact Rubber Seal)56ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent10Electroless Nickel Plating20 ~ 506802ZZ (Double Shield)56ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent13Electroless Nickel Plating25 ~ 606804DD (Contact Rubber Seal)68ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent13Electroless Nickel Plating25 ~ 606804VV (Non-Contact Rubber Seal)68ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent13Electroless Nickel Plating25 ~ 606804ZZ (Double Shield)68ConfigurableNot Provided

-

BEARING HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent13Electroless Nickel Plating30 ~ 806805DD (Contact Rubber Seal)82ConfigurableNot Provided

Loading...

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearing Number of Bearings Single
Retaining Ring Provided Type Bearing with Housings