Shaft Supports - Flanged Mount, Long Sleeves

Brand :
MISUMI
Caution
- [Specification Change] The materials of steel products will be changed sequentially starting in May 2026. Please see here for details. Products and packages before and after the change may be mixed in the same shipment, but there are no problems with use.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]
• The long shaft guide improves holding power.
• Standard thickness.
[Use]
• Use as a support, pivot, or rotating shaft for mounted mechanical components.
·D8 to 15
·D16 to 50
■Round Flanged
■Square Flanged
■Compact Flanged
·D3 to 15
·D16 to 50


[ ! ] Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m. However, angle dimension tolerances are excluded.
| Type | Through Mounting Holes | [M] Material | [S] Surface Treatment | ||
| Round Flanged | Square Flanged | Compact Flanged | |||
| Long Sleeve | STHRBL | STHSBL | STHCBL | General structural steel or Carbon steel | Black Oxide |
| STHRL | STHSL | STHCL | Electroless Nickel Plating | ||
| SSTHRL | SSTHSL | SSTHCL | SUS304 | — | |
| ATHRL | ATHSL | ATHCL | Aluminum Alloy | Clear Anodize | |