Aluminum Frame 6 Series 90-Degree Bent Aluminum Frames for Corner

Brand :
MISUMI
Caution
Product Description
90-Degree Bent Aluminum Frame with a 140mm radius for corner.
Dimensional Drawing of Aluminum Frames
HFSMGQ![]() | ![]()
*No tolerance regulations for fixed length Aluminum Frames |
[ ! ] Because the bending process is performed after anodizing, the bent parts mayturn white.
*The Aluminum Frames grooves will be deformed at the bent parts, narrowing the width of the grooves.
Therefore, parts that pass through the grooves, such as nuts, will no longer be able to pass through them.
*The Aluminum Frames grooves will be deformed at the bent parts, narrowing the width of the grooves.
Therefore, parts that pass through the grooves, such as nuts, will no longer be able to pass through them.
[M] Aluminum Frames Material : A6005CSS-T5
[S] Aluminum Frames Surface treatment : White anodized
[S] Aluminum Frames Surface treatment : White anodized
[ ! ] In the case of R=140, the frame groove will be deformed at the bent part ofthe Aluminum Frames, and the groove width will become narrower.
Therefore, Aluminum Frames parts that pass through the groove, such as nuts,will not be ableto pass through.
Specification Table of Aluminum Frames
| Model | − | R |
| HFSMGQ6-3030 | − | R140 |
・The price list below is current as of April 2011.
・To check the latest price, please click the "Check Price" button afterconfirming the model number.
・To check the latest price, please click the "Check Price" button afterconfirming the model number.
| Model | R | Groove Width | Mass kg | Cross- sectional area mm2 | Moment of inertia mm 4 | |
| ℓx | ℓy | |||||
| HFSMGQ6-3030 | 140 | 8 | 0.8 | 333 | 2.83× 104 | 2.83× 104 |


