(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
◆ Features: Suitable for blowing into cylindrical workpieces.
Rotates while blowing air, producing more powerful air flow than normal.
The tip shape can be selected from narrow angle, wide angle, side, or wide angle + side.
*For the short type, select from [SPNZ].
◆ Air Source: Compressor ◆ Heat Resistant Temperature: 60°C.
◆ For Technical Data, see here.
◆ Free sample rental available here
Part Number |
---|
SPNZL-A |
SPNZL-B |
SPNZL-C |
SPNZL-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 2,366.00 | ROTARY AIR NOZZLE LONG TYPE | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 2,366.00 | ROTARY AIR NOZZLE LONG TYPE | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 2,366.00 | ROTARY AIR NOZZLE LONG TYPE | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 2,366.00 | ROTARY AIR NOZZLE LONG TYPE | 1 Piece(s) | Same day | 10 |
Loading...
Spray Shape | Round, Diffused | Air Source | Compressor | Material | SUS304 |
---|---|---|---|---|---|
Blow Type | Standard | Nominal Screw Dia. 1 | R1/8 | Thread Shape | Male Thread |
How can we improve?
How can we improve?