1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

90 degree air nozzle compact type metal type

90AIR NOZZLES -COMPACT-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,957.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆Features: A compact air nozzle made of metal (aluminum) with a total length of approximately 25 mm and an installation angle of 90 degrees. The surface treatment is electroless nickel plating.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AFTRA15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,957.50

90AIR NOZZLES -COMPACT- 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Spray Shape Straight Material Aluminum Mounting Angle 90°
Type 90-Degree Type Operating Pressure Range(MPa) ::0.7 Nominal Screw Dia. 1 R1/8
Shape Compact Type Air Flow Rate (at 0.3MPa)(NL/min) 190 Thread Shape Male Thread

Please check the type/dimensions/specifications of the part AFTRA15 in the 90 degree air nozzle compact type metal type series.