1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Air Nozzles - Compact (Metal)

FLAT AIR NOZZLES -COMPACT-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,730.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆Features: Compact metal (ADC12) air nozzle with a total length of 30 mm and a nozzle width of 33 mm. Electroless nickel plating is applied to the surface treatment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AFTCA7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,730.00

FLAT AIR NOZZLES -COMPACT- 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Spray Shape Straight Air Source Compressor Material Aluminum
Mounting Angle Flat Blow Type Standard Type Flat Type
Operating Pressure Range(MPa) ::0.7 Nominal Screw Dia. 1 R1/8 Shape Compact Type
Air Flow Rate (at 0.3MPa)(NL/min) 220 Thread Shape Male Thread

Please check the type/dimensions/specifications of the part AFTCA7 in the Flat Air Nozzles - Compact (Metal) series.