(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
◆ Features: SUS304 (cast) air nozzle with flat mounting angle.
41% more cost-effective than conventional SUS flat nozzles produced by machining, thanks to a revised manufacturing method.
*Select [AFTSP/AFTSF] for a resin version, or [AFTSA/AFTSS] for an all-machined, non-cast version.
◆ Applications: For various applications including removal of oil, water droplets, and debris; cooling/drying; air curtains, etc.
◆ Air Source: Compressor ◆ Injection Configuration: Straight
◆ Max. Operating Pressure: 0.4 MPa ◆ Heat Resistant Temperature: 200°C
◆ For Technical Data, see here.
◆ Free sample rental available here
Spray Shape | Straight | Air Source | Compressor | Material | SUS304 |
---|---|---|---|---|---|
Mounting Angle | Flat | Blow Type | Standard | Type | Flat Type |
Applicable Fluid | Compressed Air | Operating Pressure Range(MPa) | ::0.4 | Nominal Screw Dia. 1 | R1/4 |
Shape | Standard Type | Air Flow Rate (at 0.3MPa)(NL/min) | 240 | Thread Shape | Male Thread |
Please check the type/dimensions/specifications of the part AFTCS10 in the Flat Air Nozzle Standard Type, Metal, Casting series.
Part Number |
---|
AFTCS15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Orifice |
---|---|---|---|---|---|---|
฿ 4,049.50 | 1 Piece(s) | Same day | 10 | 13-0.9 |
How can we improve?
How can we improve?