Aluminum Frame 8 Series 90-Degree Bent Aluminum Frames for Corner

Brand :
MISUMI
Caution
Product Description
Bent Aluminum Frame with a 140mm radius, slot width 10mm.
Dimensional Drawing of Aluminum Frames
HFS (Aluminum Frames standard type)

[ ! ] Because bending is done after anodizing, the bent parts may turn white.
[ ! ] The Aluminum Frames grooves are deformed at the bent parts, narrowing thegroove width. As a result, nuts and other parts that pass through the grooves cannot pass through.

[ ! ] Because bending is done after anodizing, the bent parts may turn white.
[ ! ] The Aluminum Frames grooves are deformed at the bent parts, narrowing thegroove width. As a result, nuts and other parts that pass through the grooves cannot pass through.
[M] Aluminum Frames Material : A6005CSS-T5
[S] Aluminum Frames Surface treatment : White anodized
[S] Aluminum Frames Surface treatment : White anodized
Specification Table of Aluminum Frames
| Model | − | R |
| HFSMGQ8-4040 | − | R140 |
・The price list below is current as of April 2011.
・To check the latest price, please click the "Check Price" button afterconfirming the model number.
・To check the latest price, please click the "Check Price" button afterconfirming the model number.
| Model | R | Groove Width | Mass kg | Cross- sectional area mm2 | Moment of inertia mm 4 | |
| ℓx | ℓy | |||||
| HFSMGQ 8-4040 | 140 | 10 | 1.2 | 640 | 10.4× 104 | 10.4× 104 |
How to Use Aluminum Frames
Bent Aluminum Frames extension method