Rolled Ball Screw Made in Taiwan, Shaft Diameter ø32, Lead 5/10/32

Caution
- The price will be changed from April 1, 2025. Please see more details in the link >> CLICK here
- Removing the ball nut from the screw shaft causes the ball to fall out rendering the ball screw unusable.
- C-VALUE components (shaft diameter ø32) may produce a clicking noise that is more pronounced than normal when the nut is rotated, but this is not a defect. Load will be applied during operation if the nut is too large and steel balls are placed inside the nut without any space around them. As a countermeasure against this, a little space has been deliberately left during the manufacturing process, which results in this kind of sound being produced.
Product Description
- Rolled Ball Screws - Shaft Dia. Ø 32, Lead 5, 10, 32 - Accuracy Grade C7, C10 from MISUMI.
- This product is an economical option offered by MISUMI.
- The Rolled Ball Screws have a shaft diameter of 32mm and are available in three different lead sizes: 5mm, 10mm, and 32mm.
- The accuracy grade options for this product are C7 and C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 250mm to 2000mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM415.