(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
◆ Features: A preassembled coupling, copper pipe, and tip nozzle unit. Eliminates the need to assemble parts separately.
Can be bent to any angle. Reduces the hassle of managing different parts.
Point (DYPN), Slit (DYPNB), and Cross-Shaped (DYPNC) tips can be selected.
Length selectable in 10 mm increments between 150 and 350 mm. Tube available in three colors: blue, black and red.
◆ Air Source: Compressor
◆ Material: Main body (copper pipe), tube (nylon), tip nozzle / fitting (brass)
◆ For Technical Data, see here.
◆ Free sample rental available here
◆ For Application Examples, see here.
Part Number |
---|
DYPN4-1-[150-350/10]-[A,B,R] |
DYPN4-1.5-[150-350/10]-[A,B,R] |
DYPN4-2-[150-350/10]-[A,B,R] |
DYPN6-1.5-[150-350/10]-[A,B,R] |
DYPN6-2-[150-350/10]-[A,B,R] |
DYPN6-3-[150-350/10]-[A,B,R] |
DYPNB4-[150-350/10]-[A,B,R] |
DYPNB6-[150-350/10]-[A,B,R] |
DYPNC4-[150-350/10]-[A,B,R] |
DYPNC6-[150-350/10]-[A,B,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Screw Dia. 1 | Nozzle Outer Dia. D (or d) (Ø) | Length L (mm) | Shape | Tube Color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 4 | 1 | 150 ~ 350 | Point | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 4 | 1.5 | 150 ~ 350 | Point | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 4 | 2 | 150 ~ 350 | Point | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 6 | 1.5 | 150 ~ 350 | Point | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 6 | 2 | 150 ~ 350 | Point | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 6 | 3 | 150 ~ 350 | Point | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 4 | 0.5 | 150 ~ 350 | Slit | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 6 | 1 | 150 ~ 350 | Slit | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 4 | 0.5 | 150 ~ 350 | Cross | Black / Blue / Red | ||
- | AIR BLOW NOZZLES UNIT TYPE | 1 Piece(s) | 7 Day(s) | 10 | 6 | 1 | 150 ~ 350 | Cross | Black / Blue / Red |
Loading...
Material | Copper Pipe | Angle Adjustment | Angle Adjustable / Straight | Type | Air Blow Nozzles |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air |
How can we improve?
How can we improve?