Panel Clamp for Aluminum Frames

Caution
Product Description
Clamps (NSCP□H) for attaching panels to MISUMI aluminum extrusions. Up to 85% more economical than similar products (HSCP□H). Can be easily cut with scissors or a utility knife, etc.
Dimensional Drawing of Panel Mounts
・For Panel Mounts with a thickness of 5 mm
5 Series
NSCP1H
S(light gray)
6 Series
NSCP3H
S(light gray)
8・8-45 Series
NSCP5H
S(light gray)
・For Panel Mounts with a thickness of 3 mm
5 Series
NSCP3H
S(light gray)
6 Series
NSCP5HN
S(light gray)
8・8-45 Series
NSCP7H
S(light gray)
| Type | color | [M] Material | Heat Resistance Temperature |
| NSCP | Light Grey | PVC Polyvinyl chloride | -25 to 80°C |
[ ! ]The material is different from HSCP and HSCPF, so the light gray color is different. There is also a thin groove at the bottom of the back for identification.
Specification Table of Panel Mounts
| Model | − | color | − | length |
| NSCP3H | − | S | − | 12 |
・The price list below is currentas of April 2011.
・After confirming the model number, please click the "Check Price" button to check the latest price.
| Model | color | Length m | Compatible Frames (Series) | Compatible Panel Mounts thickness | |
| Type | No. | ||||
| NSCP | 1H | S (Light Gray) | 6 12 | 5 Series | 5 |
| 3H | 3 | ||||
| 6 Series | 5 | ||||
| 5HN | 3 | ||||
| 5H | 8 Series 8-45 Series | 5 | |||
| 7H | 3 | ||||
Product Overview of Panel Mounts
It is only compatible with joint bracket connections.

■ Panel Mounts Product type
| Panel Mounts clamp | Economy Panel Mounts Clamp | Post-insertion Panel Mounts hold clamp (used as a set) | Soft Groove Cover Resin | |
| Panel Mounts Hold | Clamp | |||
|
|
|
|
|
| EPDM rubber, olefin elastomer | PVC Polyvinyl chloride | aluminum | EPDM rubber | polyethylene |
Overview
This method involves fitting the Panel Mounts into the groove of the frame. This method
is recommended for those who value design, as it does not require drilling holes in the Panel Mounts or fastening with screws. It can only be used when assembling with
screw joints, center joints, single joints, first-in double joints, and last-in double joints.
| How to Use | Electrical equipment covers, FA equipment covers, safety covers |
|---|---|
| Easy Panel Mounts removal | △ |
| Gap between frame | be |
| Appearance | usually |
| Panel Mounts size calculation | easy |
| Panel Mounts thickness (mm) | 3mm (5 series) |
| 5mm (6/8/8-45 series) |
■ Installation method
The Panel Mounts size must be determined so that the fastening members do not interfere with the Panel Mounts.
(1) Fasten the three frames with blind joint parts.
(2) Insert the Panel Mounts into the frame groove.
(3) Cut the Panel Mounts clamp or inverted groove cover to the frame size and insert it into the gap.


Insert the Panel Mounts clamp into the 6 series gap.
Parts Selection Method of Panel Mounts
| Components | ①Aluminum frame | ②Aluminum frame | ③Blind joint | ④ Panel Mounts | ⑤Panel Mounts clamp |
|---|---|---|---|---|---|
| Model example | HFS6-3030-400-LCV-RCV | HFS6-3030-340-LDH-RDH | HSJNS6 | ACAE-356-356-5-FS6-ES6-JS6-KS6 | HSCP5HN-S-6 |
| quantity | 2 | 2 | 4 | 1 | 1 |
①Aluminum frame: Additional machining for blind joints (single joint: wrench hole machining)
②Aluminum frame: Additional machining for blind joints (single joint: D hole machining)
③Blind joint
④Panel Mounts: Additional machining for cutouts
Thickness3mm (5 series)
5mm (6/8/8-45 series)
Size
1mm clearance on each side.
Panel Mounts vertical width (A) = Frame inner dimension (X) + Frame groove inner depth - Clearance (1mm x 2)
Panel Mounts horizontal width (B) = Frame inner dimension (L2) + Frame groove inner depth - Clearance (1mm x 2)

Groove Internal Depth
| 5 Series | 6 Series | 8 Series | 8-45 Series |
|---|---|---|---|
| 6mm x 2 | 9mm x 2 | 12.5mm x 2 | 13mm x 2 |

| Alterations | Aluminum frame blind joint cutout |
![]() | |
| Code | F□□・E□□・J□□・K□□ |
| Spec. | We provide a relief cut for the blind joint of the aluminum frame. [ ! ]No allowance is taken into account for expansion and contraction of the plate due to temperature differences. [ ! ]The longitudinal direction of the cutout is always on the A dimension side. [ ! ]Only applicable to T=3 and 5 How to specifyFS 6
Frame type Joint Type Notch position (from the diagram above) |
| Joint-specific cutout shape | Simple joint kit | Single joint kit Screw joint kit | Pre-assembled double joint kit | Center joint | Post-insertion double joint | ||
| Single joint kit standard type | Single joint kit narrow type, screw joint kit | Panel Mounts Standard Type | Eccentric nut type | ||||
(Example 1) (Example 2) ![]() In example 2, no cutout in the Panel Mounts is required. | ![]() | ![]() [ ! ]The illustration shows a single joint kit narrow type. | ![]() | ![]() | (Example 1) (Example 2) ![]() | ![]() | |
A = L1 (400-30-30) + groove depth (9mm x 2) - clearance (2mm) = 356mm
B = L2 (340) + groove depth (9mm x 2) - clearance (2mm) = 356mm
thickness 5mm
6 series single joint cutout (-FS6-ES6-JS6-KS6)
↓
ACAE-356-356-5-FS6-ES6-JS6-KS6
⑤ Panel Mounts clamp (post-insertion Panel Mounts hold/Panel Mounts hold clamp also acceptable)
Length: ① Frame inside vertical -1mm, ② Frame inside horizontal -17mm (-1mm if corners are cut at 45 degrees)
Thickness: Select a Panel Mounts clamp with a thickness equal to the frame groove width minus the Panel Mounts thickness.
Additional work: Corners cut at 45 degrees (you can also cut them yourself with scissors, etc.)

Insert the Panel Mounts clamp into the 6 series gap.
How to Use: The Panel Mounts can be
easily cut with scissors or a cutter . Cutting the corners at a 45-degree angle will improve the appearance.
<After assembly>

Select the Panel Mounts clamp model based on the thickness of the aluminum frame and Panel Mounts.
| series | Groove Width | Panel Mounts Thickness | |
|---|---|---|---|
| 3mm | 5mm | ||
| 5 | 6mm | HSCP3H HSCPF3H NSCP3H | HSCP1H HSCPF1H NSCP1H |
| 6 | 8mm | HSCP5H HSCPF5HN NSCP5HN | HSCP3H HSCPF3H NSCP3H |
| 8 | 10mm | HSCP7H HSCPF7H NSCP7H | HSCP5H HSCPF5HN NSCP5HN |
| 8-45 | 10mm | HSCP7H HSCPF7H NSCP7H | HSCP5H HSCPF5HN NSCP5HN |
| Representative Model | color | Material | Heat resistance temperature (℃) | ||
|---|---|---|---|---|---|
| HSCP3H | black | EDPM Rubber | -40~+120 | ||
| HSCPF3H | Light Grey | Olefin elastomer | -20~+80 | ||
| NSCP3H | Light Grey | PVC Polyvinyl chloride | -25~+80 | ||
*If you use the post-insertion Panel Mounts hold and Panel Mounts hold clamp instead of the Panel Mounts clamp, you can attach the Panel Mounts after assembling the frame.
*The plate or Panel Mounts can be inserted by turning the groove cover resin soft on the other side and inserting it inside the groove.
Before installation
After installation
Panel Mounts Hold Side
Clamp side

・Panel Mounts can be installed after the frame is assembled.
・Panel Mounts can be replaced without disassembling the frame.
[ ! ]Panel Mounts holding clamps can be cut with a cutter.
(Installation Procedure)

HFS6-3030
①Insert the Panel Mounts hold into the groove of the frame.
HFS6-3030
②Insert the Panel Mounts onto the Panel Mounts hold.
HFS6-3030
③Insert the Panel Mounts hold clamp into the gap.
・Example of using a groove cover
・Example of using the frame support cover

■Panel Mounts Features of HSCL/HSCLS (soft resin)
Compared to HSCA/HSCAS (resin), it is softer.
It is easy to insert into grooves and can be easily cut with scissors.


















