Economy Type Post-Assembly Insertion Screws for 6 (Slot Width 8mm) Aluminum Frames

Caution
Product Description
Economy type post-assembly insertion screws for 6 Series aluminum extrusions.
Dimensional Drawing of Nuts

*with conductive function
Specification Table of Nuts
| Nuts Model | − | L |
| HATL6-6 | − | 17 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L | H | Compatible Frames (Series) | Reference tightening torque (N・m) |
| HATL6-6 | 13 | 12.0 | 6 Series | 11.7 |
| 17 | 17.0 | |||
| twenty two | 22.0 |
Specifications/Overview of Nuts
- This product is a Nuts integrated with a Nuts, reducing the amount of work required to tighten the Nuts.
- Economy post-insertion Nuts are approximately 50% cheaper thanconventional products (HATLSN) due to changes in material. They can be purchased at low cost.
- The conductive Nuts has a protrusion.
- When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.
How to Use of Nuts
- This product is a post-insertion Nuts. It can be installed from the groove after assembly.
- The Nuts can be seen even after being inserted into the frame groove, making it easy to position them with the joining parts and connect the brackets.

Selection Support Information of Nuts
■ Compatible series
This product is compatible withMisumi 6 series (slot width 8 mm) aluminum frames.
6 Series

■ Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making Nuts tightening easy.


To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.
6 Series related parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |




