(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-load capacity X-axis stage equipped with a reinforced clamp as standard.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Feeding Method (Micrometer Type) | Feeding Method (Feed Screw) | Feeding Method (Travel per Rotation) (mm) | Micrometer Head Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,872.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 100.1~ | Feed Screw | 40 | 40 | 58.8(68.6) | - | Knob Operation | 1 | Standard | |
฿ 8,872.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 100.1~ | Feed Screw | 40 | 40 | 58.8(68.6) | - | Knob Operation | 1 | Center (A) | |
฿ 8,872.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 100.1~ | Feed Screw | 40 | 40 | 58.8(68.6) | - | Knob Operation | 1 | Center Mount - Top/Bottom Reversed (AZ) | |
฿ 8,872.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 100.1~ | Feed Screw | 40 | 40 | 58.8(68.6) | - | Knob Operation | 1 | Side Mount - Left/Right Reversed (CR) | |
฿ 9,555.00 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | Feed Screw | 60 | 60 | 147(196) | - | Knob Operation | 1 | Standard | |
฿ 9,555.00 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | Feed Screw | 60 | 60 | 147(196) | - | Knob Operation | 1 | Center (A) | |
฿ 9,555.00 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | Feed Screw | 60 | 60 | 147(196) | - | Knob Operation | 1 | Center Mount - Top/Bottom Reversed (AZ) | |
฿ 9,555.00 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | Feed Screw | 60 | 60 | 147(196) | - | Knob Operation | 1 | Side Mount - Left/Right Reversed (CR) | |
฿ 10,237.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | Feed Screw | 80 | 80 | 294(392) | - | Knob Operation | 1 | Standard | |
฿ 10,237.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | Feed Screw | 80 | 80 | 294(392) | - | Knob Operation | 1 | Center (A) | |
฿ 10,237.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | Feed Screw | 80 | 80 | 294(392) | - | Knob Operation | 1 | Center Mount - Top/Bottom Reversed (AZ) | |
฿ 10,237.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | Feed Screw | 80 | 80 | 294(392) | - | Knob Operation | 1 | Side Mount - Left/Right Reversed (CR) | |
฿ 8,872.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | Feed Screw | 40 | 40 | 58.8(68.6) | - | Knob Operation | 0.5 | Standard | |
฿ 8,872.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | Feed Screw | 40 | 40 | 58.8(68.6) | - | Knob Operation | 0.5 | Center (A) | |
฿ 8,872.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | Feed Screw | 40 | 40 | 58.8(68.6) | - | Knob Operation | 0.5 | Center Mount - Top/Bottom Reversed (AZ) | |
฿ 8,872.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | Feed Screw | 40 | 40 | 58.8(68.6) | - | Knob Operation | 0.5 | Side Mount - Left/Right Reversed (CR) | |
฿ 9,555.00 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | Feed Screw | 60 | 60 | 147(196) | - | Knob Operation | 0.5 | Standard | |
฿ 9,555.00 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | Feed Screw | 60 | 60 | 147(196) | - | Knob Operation | 0.5 | Center (A) | |
฿ 9,555.00 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | Feed Screw | 60 | 60 | 147(196) | - | Knob Operation | 0.5 | Center Mount - Top/Bottom Reversed (AZ) | |
฿ 9,555.00 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 100.1~ | Feed Screw | 60 | 60 | 147(196) | - | Knob Operation | 0.5 | Side Mount - Left/Right Reversed (CR) | |
฿ 10,237.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | Feed Screw | 80 | 80 | 294(392) | - | Knob Operation | 0.5 | Standard | |
฿ 10,237.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | Feed Screw | 80 | 80 | 294(392) | - | Knob Operation | 0.5 | Center (A) | |
฿ 10,237.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | Feed Screw | 80 | 80 | 294(392) | - | Knob Operation | 0.5 | Center Mount - Top/Bottom Reversed (AZ) | |
฿ 10,237.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 61~90 | 100.1~ | Feed Screw | 80 | 80 | 294(392) | - | Knob Operation | 0.5 | Side Mount - Left/Right Reversed (CR) | |
฿ 9,782.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | Micrometer Head | 40 | 40 | 58.8(68.6) | Standard | - | - | Standard | |
฿ 9,782.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | Micrometer Head | 40 | 40 | 58.8(68.6) | Standard | - | - | Center (A) | |
฿ 9,782.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | Micrometer Head | 40 | 40 | 58.8(68.6) | Standard | - | - | Center Mount - Top/Bottom Reversed (AZ) | |
฿ 9,782.50 | X-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 50.1~100 | Micrometer Head | 40 | 40 | 58.8(68.6) | Standard | - | - | Side Mount - Left/Right Reversed (CR) |
Loading...
Travel Distance (Range Selectable) | Up to ±10mm | Table Material | S45C | Table Surface Treatment | 无电解镀镍 |
---|---|---|---|---|---|
Travel Guide | Cross Roller | Table Size (Thickness) H (Range Selectable)(mm) | 15.1~20 | Product Category | Main Body |
Travel Distance (X-Axis)(mm) | ±6.5 | Table Size (Thickness) H(mm) | 20 | Type | X-Axis |
Table Straightness(µm) | 20 | Table Parallelism(µm) | 20 | Feed Knob Position | Side |
Clamp | Standard | Reversed | Standard | Through Hole (Table Center Hole) | Not Provided |
How can we improve?
How can we improve?