1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bushings for Locating Pins-High Hardness Stainless Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product is much lower than, and can be delivered more quickly than the existing products

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
JBK5-2.0-[5-10/0.1]
JBK5-2.1-[5-10/0.1]
JBK5-2.2-[5-10/0.1]
JBK5-2.3-[5-10/0.1]
JBK5-2.4-[5-10/0.1]
JBK5-2.5-[5-10/0.1]
JBK5-2.6-[5-10/0.1]
JBK5-2.7-[5-10/0.1]
JBK5-2.8-[5-10/0.1]
JBK5-2.9-[5-10/0.1]
JBK5-3.0-[5-10/0.1]
JBK7-2.0-[5-10/0.1]
JBK7-2.1-[5-10/0.1]
JBK7-2.2-[5-10/0.1]
JBK7-2.3-[5-10/0.1]
JBK7-2.4-[5-10/0.1]
JBK7-2.5-[5-10/0.1]
JBK7-2.6-[5-10/0.1]
JBK7-2.7-[5-10/0.1]
JBK7-2.8-[5-10/0.1]
JBK7-2.9-[5-10/0.1]
JBK7-3.0-[5-10/0.1]
JBK7-3.1-[5-10/0.1]
JBK7-3.2-[5-10/0.1]
JBK7-3.3-[5-10/0.1]
JBK7-3.4-[5-10/0.1]
JBK7-3.5-[5-10/0.1]
JBK7-3.6-[5-10/0.1]
JBK7-3.7-[5-10/0.1]
JBK7-3.8-[5-10/0.1]
JBK7-3.9-[5-10/0.1]
JBK7-4.0-[5-10/0.1]
JBK7-4.1-[5-10/0.1]
JBK7-4.2-[5-10/0.1]
JBK7-4.3-[5-10/0.1]
JBK7-4.4-[5-10/0.1]
JBK7-4.5-[5-10/0.1]
JBK7-4.6-[5-10/0.1]
JBK7-4.7-[5-10/0.1]
JBK7-4.8-[5-10/0.1]
JBK7-4.9-[5-10/0.1]
JBK7-5.0-[5-10/0.1]
JBK8-3.0-[5-15/0.1]
JBK8-3.1-[5-15/0.1]
JBK8-3.2-[5-15/0.1]
JBK8-3.3-[5-15/0.1]
JBK8-3.4-[5-15/0.1]
JBK8-3.5-[5-15/0.1]
JBK8-3.6-[5-15/0.1]
JBK8-3.7-[5-15/0.1]
JBK8-3.8-[5-15/0.1]
JBK8-3.9-[5-15/0.1]
JBK8-4.0-[5-15/0.1]
JBK8-4.1-[5-15/0.1]
JBK8-4.2-[5-15/0.1]
JBK8-4.3-[5-15/0.1]
JBK8-4.4-[5-15/0.1]
JBK8-4.5-[5-15/0.1]
JBK8-4.6-[5-15/0.1]
JBK8-4.7-[5-15/0.1]
JBK8-4.8-[5-15/0.1]
JBK8-4.9-[5-15/0.1]
JBK8-5.0-[5-15/0.1]
JBK8-5.1-[5-15/0.1]
JBK8-5.2-[5-15/0.1]
JBK8-5.3-[5-15/0.1]
JBK8-5.4-[5-15/0.1]
JBK8-5.5-[5-15/0.1]
JBK8-5.6-[5-15/0.1]
JBK8-5.7-[5-15/0.1]
JBK8-5.8-[5-15/0.1]
JBK8-5.9-[5-15/0.1]
JBK8-6.0-[5-15/0.1]
JBK10-4.0-[5-20/0.1]
JBK10-4.1-[5-20/0.1]
JBK10-4.2-[5-20/0.1]
JBK10-4.3-[5-20/0.1]
JBK10-4.4-[5-20/0.1]
JBK10-4.5-[5-20/0.1]
JBK10-4.6-[5-20/0.1]
JBK10-4.7-[5-20/0.1]
JBK10-4.8-[5-20/0.1]
JBK10-4.9-[5-20/0.1]
JBK10-5.0-[5-20/0.1]
JBK10-5.1-[5-20/0.1]
JBK10-5.2-[5-20/0.1]
JBK10-5.3-[5-20/0.1]
JBK10-5.4-[5-20/0.1]
JBK10-5.5-[5-20/0.1]
JBK10-5.6-[5-20/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D. Tolerance Inner Diameter
(mm)
Outer Diameter
(mm)
Length (L)
(mm)

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6255 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.155 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.255 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.355 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.455 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.555 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.655 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.755 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.855 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.955 ~ 10

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6355 ~ 10

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6275 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.175 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.275 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.375 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.475 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.575 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.675 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.775 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.875 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p62.975 ~ 10

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6375 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.175 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.275 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.375 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.475 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.575 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.675 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.775 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.875 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.975 ~ 10

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6475 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.175 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.275 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.375 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.475 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.575 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.675 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.775 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.875 ~ 10

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.975 ~ 10

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6575 ~ 10

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6385 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.185 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.285 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.385 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.485 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.585 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.685 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.785 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.885 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p63.985 ~ 15

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6485 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.185 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.285 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.385 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.485 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.585 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.685 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.785 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.885 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.985 ~ 15

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6585 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.185 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.285 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.385 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.485 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.585 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.685 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.785 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.885 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.985 ~ 15

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p6685 ~ 15

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p64105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.1105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.2105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.3105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.4105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.5105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.6105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.7105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.8105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p64.9105 ~ 20

-

LOCATING BUSH 1 Piece(s) 5 Day(s) 10p65105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.1105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.2105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.3105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.4105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.5105 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65.6105 ~ 20

Loading...

Basic Information

Type Bushing Basic Shape Straight Fixing Support Not Provided
Material High Hardness Stainless Steel Surface Treatment Not Provided I.D. Shape Circular
Hardness 35HRC~