1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Return Rollers

Return Rollers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 250.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a return roller used on the return side of a plastic chain.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RRN-35
RRN-50
RRN-85
RRN-100
RRN-120
RRNGF-35
RRNGF-50
RRNGF-85
RRNGF-100
RRNGF-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Shape O.D.
(mm)
Length W
(mm)

฿ 250.25

RETURN ROLLERS STANDARD 1 Piece(s) 3 Day(s) 10Straight60[~50] 35

฿ 263.90

RETURN ROLLERS STANDARD 1 Piece(s) 3 Day(s) 10Straight60[~50] 50

฿ 273.00

RETURN ROLLERS STANDARD 1 Piece(s) 3 Day(s) 10Straight60[~100] 85

฿ 382.20

RETURN ROLLERS STANDARD 1 Piece(s) 3 Day(s) 10Straight60[~100] 100

฿ 418.60

RETURN ROLLERS STANDARD 1 Piece(s) 3 Day(s) 10Straight60120

฿ 409.50

FLANGED RETURN ROLLERS 1 Piece(s) 3 Day(s) 10Flanged70[~50] 35

฿ 423.15

FLANGED RETURN ROLLERS 1 Piece(s) 3 Day(s) 10Flanged70[~50] 50

฿ 432.25

FLANGED RETURN ROLLERS 1 Piece(s) 3 Day(s) 10Flanged70[~100] 85

฿ 555.10

FLANGED RETURN ROLLERS 1 Piece(s) 3 Day(s) 10Flanged70[~100] 100

฿ 623.35

FLANGED RETURN ROLLERS 1 Piece(s) 3 Day(s) 10Flanged70120

Loading...

  1. 1

Basic Information

Shaft Bore Dia. D (or d) (mm) 16.2