Plastic Covered Chains

Caution
- Plastic chain cover packing >> This product is sold in 20pcs/set. If customers buy more than 1set, it will be packed as a whole bag without separate (small)packing.
If customers require separate packs (20pcs/set per bag), please order 1set per line.
Product Description
This product allows a resin cover to be easily attached to a metal chain. It has a high allowable tension and is suitable for accumulating and transporting heavy objects. *Plastic covers cannot be attached to joint links.
Plastic Covered Chains
Plastic covered chains: steel or stainless steel chains fitted with plastic covers, sold as a set or as covers only. Choose the cover specification, nominal size, chain type and number of links.
- CHECV with CHETC is the general-purpose specification: POM, white, f1 0.14 to 0.18, -5 to 65°C.
- CHECVS with CHETCS is the ultra-low-friction specification: POM+lubricant, cream, f1 0.12 to 0.15, -5 to 65°C.
- CHECVC with CHETCC is the conductive, heat-resistant specification: POM + glass fiber, black, f1 0.20 to 0.24, -20 to 120°C.
Dimensional drawing
Set
Cover only

Plastic covers alone are sold in packs of 20.
Plastic covers cannot be fitted on joint links.
| Type | Specifications | Material | Color | Sliding friction Factor f1 | Operating temperature (°C) | |
|---|---|---|---|---|---|---|
| Set | Cover only | |||||
| CHECV | CHETC | General | POM | White | 0.14–0.18 | -5–65 |
| CHECVS | CHETCS | Ultra-low friction | POM + lubricant | Cream | 0.12–0.15 | -5–65 |
| CHECVC | CHETCC | Conductive, heat-resistant | POM + glass fiber | Black | 0.20–0.24 | -20–120 |
Part numbers and dimensions
Ordering example
| Type | - | Number of links |
|---|---|---|
| CHECV40SS | - | 474 |
| CHETC60M |
Allowable tension and reference weight
| Nominal size | Allowable tension (kN) | Reference weight (kg/m) | ||||
|---|---|---|---|---|---|---|
| Chain type | ||||||
| SS | SUS | M | SS | SUS | M | |
| 40 | 3.63 | 0.44 | 3.63 | 0.89 | 0.91 | 0.95 |
| 60 | 8.83 | 1.03 | 8.83 | 1.94 | 1.95 | 2.07 |
| Type | Number of links (specified in units of 2 links) | L | W | H1 | H2 | ||
|---|---|---|---|---|---|---|---|
| Type | Nominal size | Chain type | |||||
| Set CHECV CHECVS CHECVC | 40 | SS (steel) SUS (stainless steel) M (steel, oil-free) | 20–1000 | 20.6 | 12.7 | 6 | 8.9 |
| 60 | 30.1 | 19.05 | 9 | 12 | |||
Specify an even number of links. The last link is a joint link.
Plastic cover only
| Type | L | W | H1 | H2 | ||
|---|---|---|---|---|---|---|
| Type | Nominal size | Chain type | ||||
| Plastic cover only CHETC CHETCS CHETCC | 40 | SS (steel) SUS (stainless steel) M (steel, oil-free) | 20.6 | 12.7 | 6 | 8.9 |
| 60 | 30.1 | 19.05 | 9 | 12 | ||
Provide 1 plastic cover per 2 chain links.