(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A curb chain that can be conveyed over a wide range. This product has the world's smallest bending radius and is capable of both return and horizontal circulation conveyance.
■Thin Table Top Chain Set
■Flap Plate
Part Number | Specification | [ M ]Material | Color | Sliding Friction Coefficient f1 | Operating Temp. (°C) | |
Set | Flap | |||||
CHEFR | CHEFRP | General Use | POM | White | 0.14~0.18 | -5~65 |
CHEFRS | CHEFRPS | Extra Low Friction | POM + Lubricant | Cream | 0.12~0.15 | -5~65 |
CHEFRC | CHEFRPC | Conductivity, Heat Resistant | POM + Glass Fiber | Black | 0.20~0.24 | -20~120 |
CHEFRY | CHEFRPY | Chemical Resistant | Fluororesin | Translucent | 0.18~0.22 | -20~80 |
Part Number | - | A | - | Number of Links |
CHEFR60 CHEFRPS60 | - - | 100 100 | - - | 350 20-NA |
Nominal | Allowable Tension (N) | Reference Weight (kg/m) | |||
CHEFR CHEFRP | CHEFRS CHEFRPS | CHEFRC CHEFRPC | CHEFRY CHEFRPY | ||
60 | 350 | 310 | 390 | 310 | 0.84 |
Part Number | W | Number of Links | Pitch | L | H1 | H2 | Bending Radius | |
Type | ||||||||
Nominal | ||||||||
Set CHEFR CHEFRS CHEFRC CHEFRY | 60 | 100 | Number of Links Configurable 2~98 Number of Links Fixed 20 100 Number of Links Fixed (disconnected) 20-NA | 19.05 | 35 | 22.5 | 12 | R91 |
Part Number |
---|
CHEFR60-100-20-NA |
CHEFR60-100-[2-100/1] |
CHEFRC60-100-20-NA |
CHEFRC60-100-[2-100/1] |
CHEFRP60-100 |
CHEFRPC60-100 |
CHEFRPS60-100 |
CHEFRS60-100-20-NA |
CHEFRS60-100-[2-100/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain Type | Links | Number of Links (pc(s).) | Set / Single Item |
---|---|---|---|---|---|---|---|---|---|---|
฿ 910.00 | PLASTIC CHAINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Standard | Sold Separately | 20 | Chain Set | |
- | PLASTIC CHAINS | 1 Piece(s) | 7 Day(s) | 10 | Standard | Configurable | 2 ~ 100 | Chain Set | ||
฿ 2,384.20 | PLASTIC CHAINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Conductive | Sold Separately | 20 | Chain Set | |
- | PLASTIC CHAINS | 1 Piece(s) | 7 Day(s) | 10 | Conductive | Configurable | 2 ~ 100 | Chain Set | ||
฿ 582.40 | PLASTIC CHAINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Standard | Configurable | - | Flap Plate | |
฿ 900.90 | PLASTIC CHAINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Conductive | Configurable | - | Flap Plate | |
฿ 691.60 | PLASTIC CHAINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Ultra Low Friction | Configurable | - | Flap Plate | |
฿ 2,029.30 | PLASTIC CHAINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Ultra Low Friction | Sold Separately | 20 | Chain Set | |
- | PLASTIC CHAINS | 1 Piece(s) | 7 Day(s) | 10 | Ultra Low Friction | Configurable | 2 ~ 100 | Chain Set |
Loading...
Part Number | W | Unit Price (Unit : 20 Links) | Unit Price (Unit : 100 Links) | |||||||
Type | ||||||||||
Nominal | CHEFR | CHEFRS | CHEFRC | CHEFRY | CHEFR | CHEFRS | CHEFRC | CHEFRY | ||
Set CHEFR CHEFRS CHEFRC CHEFRY | 60 | 100 |
Part Number | W | Unit Price (Unit : 1 Link) | ||||
Type | ||||||
Nominal | CHEFR | CHEFRS | CHEFRC | CHEFRY | ||
Set CHEFR CHEFRS CHEFRC CHEFRY | 60 | 100 |
Part Number | A | Number of Links | Unit Price (Unit : 20 Links) | ||||
Type | |||||||
Nominal | CHEFRP | CHEFRPS | CHEFRPC | CHEFRPY | |||
Flap CHEFRP CHEFRPS CHEFRPC CHEFRPY | 60 | 100 | Number of Links Fixed 20 |
Nominal (W) | 60 | Width W(mm) | 100 |
---|
How can we improve?
How can we improve?