1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Block Chains-Curved Type

One-Touch Block Chains-Curved Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Curved conveyance chain with the world's smallest bending radius. The chain is easy to attach and detach, and not only return conveyance but also horizontal circulation conveyance is possible.

■Standard
CHEC
CHECS
CHECC
CHECY
■Attachment
CHECA
CHEACS
CHEACC
CHEACY
[ ! ]How to Select Applicable Chains >>here
[ ! ]Since the bending angle of chain is predetermined, specify the mating sprocket with the number of teeth, 14 or more.
[ ! ]Use CHEER, CHEERS (on P. 1585) for sprockets at returning site. >>here
[ ! ]Use with Corner Discs (on P. 1585).
[ ! ]For attachment, use with Flap Plates(on P. 1582) in combination.
[ ! ]For Allowable Tension and Corrosion Resistance List, see >>here
[ ! ]May have scratches when links are removed.
Part NumberSpecification[ M ]MaterialColorSliding Friction
Coefficient f1
Operating Temp.
(°C)
StandardAttachment
CHECCHECAGeneral UsePOMWhite0.14~0.18-5~65
CHECSCHEACSExtra Low FrictionPOM + LubricantCream0.12~0.15-5~65
CHECCCHEACCConductivity, Heat ResistantPOM + Glass FiberBlack0.20~0.24-20~120
CHECYCHEACYChemical ResistantFluororesinTranslucent0.18~0.22-20~80

Specifications

Part Number-Number of Links
CHEC60
CHEAC60
-
-
473
20-NA
■Allowable Tension and Reference Weight
NominalAllowable Tension (N)Reference Weight
(kg/m)
CHEC
CHECA
CHECS
CHEACS
CHECC
CHEACC
CHECY
CHEACY
603503103903100.47
Part NumberPitchWH1H2Bending Radius
Type Number of Links
Nominal
Standard
CHEC
CHECS
CHECC
CHECH
CHECY
Attachment
CHECA
CHEACS
CHEACC
CHEACH
CHEACY
60Number of Links Configurable
1~99

Number of Links Fixed
20
100


Number of Links Fixed (disconnected)
20-NA
19.053617.512R67
[ ! ]For Number of Links 20NA (disconnected), links are not connected. Use them to adjust amount or for repairing.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CHEACC60-20-NA
CHEACC60-[1-100/1]
CHEACS60-20-NA
CHEACS60-[1-100/1]
CHEC60-20-NA
CHEC60-[1-100/1]
CHECA60-20-NA
CHECA60-[1-100/1]
CHECC60-20-NA
CHECC60-[1-100/1]
CHECS60-20-NA
CHECS60-[1-100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain Type Links Number of Links
(pc(s).)
Flap Plate Mounting Hole

฿ 1,374.10

PLASTIC CHAINS 1 Piece(s) Available 7 Day(s) 10ConductiveSold Separately20Provided

-

PLASTIC CHAINS 1 Piece(s) 7 Day(s) 10ConductiveConfigurable1 ~ 100Provided

฿ 1,055.60

PLASTIC CHAINS 1 Piece(s) Available 7 Day(s) 10Ultra Low FrictionSold Separately20Provided

-

PLASTIC CHAINS 1 Piece(s) 7 Day(s) 10Ultra Low FrictionConfigurable1 ~ 100Provided

฿ 891.80

PLASTIC CHAINS 1 Piece(s) Available 7 Day(s) 10StandardSold Separately20Not Provided

-

PLASTIC CHAINS 1 Piece(s) 7 Day(s) 10StandardConfigurable1 ~ 100Not Provided

฿ 891.80

PLASTIC CHAINS 1 Piece(s) Available 7 Day(s) 10StandardSold Separately20Provided

-

PLASTIC CHAINS 1 Piece(s) 7 Day(s) 10StandardConfigurable1 ~ 100Provided

฿ 1,374.10

PLASTIC CHAINS 1 Piece(s) Available 7 Day(s) 10ConductiveSold Separately20Not Provided

-

PLASTIC CHAINS 1 Piece(s) 7 Day(s) 10ConductiveConfigurable1 ~ 100Not Provided

฿ 1,055.60

PLASTIC CHAINS 1 Piece(s) Available 7 Day(s) 10Ultra Low FrictionSold Separately20Not Provided

-

PLASTIC CHAINS 1 Piece(s) 7 Day(s) 10Ultra Low FrictionConfigurable1 ~ 100Not Provided

Loading...

  1. 1
■Number of Links Configurable
Part NumberUnit Price
(Unit : 20 Links)
Unit Price
(Unit : 100 Links)
Type 
NominalCHEC
CHECA
CHECS
CHEACS
CHECC
CHEACC
CHECY
CHEACY
CHEC
CHECA
CHECS
CHEACS
CHECC
CHEACC
CHECY
CHEACY
Standard
CHEC
CHECS
CHECC
CHECH
CHECY
Attachment
CHECA
CHEACS
CHEACC
CHEACH
CHEACY
60        
■Number of Links Configurable
Part NumberUnit Price
(Unit : 1 Link)
Type 
NominalCHEC
CHECA
CHECS
CHEACS
CHECC
CHEACC
CHECY
CHEACY
Standard
CHEC
CHECS
CHECC
CHECH
CHECY
Attachment
CHECA
CHEACS
CHEACC
CHEACH
CHEACY
60    
■How to Order
Please order in combination with "Number of Links Fixed Type" and "Number of Links Fixed Type (disconnected)" or "Number of Links Configurable Type".

Example

 

Basic Information

Nominal (W) 60 Width W(mm) 36