One-Touch Table Top Chains-Thin

Caution
- Plastic chain cover packing >> This product is sold in 20pcs/set. If customers buy more than 1set, it will be packed as a whole bag without separate (small)packing.
If customers required separate packs (20pcs/set per bag). please order 1set per line.
Product Description
By combining them, wide conveyance is possible. The set has up to 2 rows, but combinations of 3 or more rows are also possible.
One-Touch Table Top Chains, Thin Type
Flat chain sets built from flap plates and attachment-type one-touch block chains. Sets combine for wide conveyance: sets are up to 2 rows, and combinations of 3 or more rows are also possible.
- Set: CHEF series (flap plate + attachment-type block chain). Flap plate only: CHEP series.
- Flap plates are sold in packs of 20 only.
Dimensional drawing
Flat chain sets CHEF, CHEFS, CHEFC

Flat plates CHEP, CHEPS, CHEPC

- The standard conveying direction is the arrow direction.
- Conveying in the reverse direction is possible but should be avoided as far as possible.
- The chain bending angle is fixed. Select sprockets with 14 or more teeth.
- The set consists of flap plates and one-touch block chain attachment types.
- Removing links may cause scratches.
| Type | Specifications | Material | Color | Sliding friction Factor f1 | Operating temperature (°C) | |
|---|---|---|---|---|---|---|
| Set | Flap | |||||
| CHEF | CHEP | General | POM | White | 0.14–0.18 | -5–65 |
| CHEFS | CHEPS | Ultra-low friction | POM + lubricant | Cream | 0.12–0.15 | -5–65 |
| CHEFC | CHEPC | Conductive, heat-resistant | POM + glass fiber | Black | 0.20–0.24 | -20–120 |
Part numbers and dimensions
Ordering example
| Type | - | A | - | Number of links |
|---|---|---|---|---|
| CHEF40 | - | 75 | - | 100 |
| CHEP40 | - | 100 |
- Set parts list (general use specification)
| Part No. | Product type | Nominal size | |
|---|---|---|---|
| 40 | 40W | ||
| ① | CHEA40 | 2 pcs | 2 pcs |
| ② | CHEA40W | - | 1 pc. |
| ※③ | CHEP40-75 | 1 pc. | 2 pcs |
| ※④ | CHEP40-100 | 1 pc. | 2 pcs |
- *③ applies to A75 and ④ to A100.
Allowable tension and reference weight
| Nominal size | Allowable tension (N) | Reference weight (kg/m) | |||
|---|---|---|---|---|---|
| CHEF | CHEFS | CHEFC | A75 | A100 | |
| 40 | 390 | 320 | 460 | 0.86 | 0.94 |
| 40W | 390 | 320 | 460 | 1.65 | 1.81 |
Flat chain sets
| Type | A | Number of links | Number of rows | Pitch | B | C | |
|---|---|---|---|---|---|---|---|
| Type | Nominal size | ||||||
| Set CHEF CHEFS CHEFC | 40 | 75 | Specified link count 1–99 Fixed link count 20 100 Fixed link count (loose) 20-NA | 1 | 12.7 | 37.2 | 12.2 |
| 100 | 62.2 | ||||||
| 40W | 75 | 2 | 37.2 | ||||
| 100 | 62.2 | ||||||
- Link count 20NA (loose) links are not connected. Use them to adjust the link count or as repair spares.
Flap plates
| Type | A | B | C | |
|---|---|---|---|---|
| Type | Nominal size | |||
| Flap plate CHEP CHEPS CHEPC | 40 | 75 | 37.2 | 11.7 |
| 100 | 62.2 | |||
Flat chain sets (fixed link count)
| Type | A | |
|---|---|---|
| Type | Nominal size | |
| Set CHEF CHEFS CHEFC | 40 | 75 |
| 100 | ||
| 40W | 75 | |
| 100 | ||
How to order
Order a combination of the fixed link count type and the fixed link count (loose) or specified link count type.
Application examples
