One-Touch Block Chains-Straight

Brand :
MISUMI
Caution
Product Description
This product allows you to easily attach and detach the chain. Since SUS pins are not required, it is cheaper than conventional products.
One-Touch Block Chains, Straight Type
Plastic block chains that are easy to attach and detach. No SUS pins are required, so assembly is simpler.
- Two forms: standard type (CHER series) and attachment type (CHEA series).
- Nominal 40 is a 1-row chain; nominal 40W is a 2-row chain.
Material and surface treatment
- Double row
| Type | Specifications | Material | Color | Sliding friction Factor f1 | Operating temperature (°C) | |
|---|---|---|---|---|---|---|
| Standard | Attachment | |||||
| CHER | CHEA | General | POM | White | 0.14–0.18 | -5–65 |
| CHERS | CHEAS | Ultra-low friction | POM + lubricant | Cream | 0.12–0.15 | -5–65 |
| CHERC | CHEAC | Conductive, heat-resistant | POM + glass fiber | Black | 0.20–0.24 | -20–120 |
Part numbers and dimensions
Ordering example
| Type | - | Number of links |
|---|---|---|
| CHER40 | - | 100 |
| CHEA40W | - | 93 |
Allowable tension and reference weight
| Nominal size | Allowable tension (N) | Reference weight (kg/m) | ||
|---|---|---|---|---|
| CHER CHEA | CHERS CHEAS | CHERC CHEAC | ||
| 40 | 390 | 320 | 460 | 0.28 |
| 40W | 390 | 320 | 460 | 0.47 |
| Type | Number of rows | Pitch | W | L | H1 | H2 | H | |||
|---|---|---|---|---|---|---|---|---|---|---|
| Type | Nominal size | Number of links | ||||||||
| Standard CHER CHERS CHERC | Attachment CHEA CHEAS CHEAC | 40 | Specified link count 1–99 Fixed link count 20 100 Fixed link count (loose) 20-NA | 1 | 12.7 | 7.95 | 21 | 6 | 6.7 | 12.7 |
| 40W | 2 | 14.4 | 37.4 | |||||||
- Link count 20NA (loose) links are not connected. Use them to adjust the link count or as repair spares.
Application examples
