(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
New Shouldered, Tapered Type has been added to the High Hardness Stainless Steel Locating Pin product line-up. For orders of up to 500 pcs., 5th Day Shipping is available.
[ ! ]If B+E>20mm,
P Dim. Tolerance is 0-0.02.
[ ! ]P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
Reference: tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732
[ M ]Material | [ H ]Hardness | Pin Shape |
Tapped | |
g6 | h7 | |||
High Hardness Stainless Steel | 35HRC~ | Round | APUA | APUHA |
Diamond | APUD | APUHD |
[ ! ]If the diameter exceeds Ø10, core hardness may be 30HRC~.
Part Number | - | P | - | L | - | B | - | E | |||
Type | D | ||||||||||
E Dimension not specified | APUA | 6 | - | P4.01 | - | L8 | - | B5.0 | |||
E Dimension specified | APUA | 6 | - | P4.01 | - | L8 | - | B5.0 | - | E5.0 |
■Tolerance
D or P | m6 | p6 | g6 | h7 |
2.00 ~ 3.00 |
+0.008 +0.002 |
+0.012 +0.006 |
-0.002 -0.008 |
0 -0.010 |
3.01 ~ 6.00 |
+0.012 +0.004 |
+0.020 +0.012 |
-0.004 -0.012 |
0 -0.012 |
6.01 ~ 10.00 |
+0.015 +0.006 |
+0.024 +0.015 |
-0.005 -0.014 |
0 -0.015 |
10.01 ~ 17.30 |
+0.018 +0.007 |
+0.029 +0.018 |
-0.006 -0.017 |
0 -0.018 |
■Tapped
Part Number | P 0.01mm Increment |
L 1mm Increment |
B 0.1mm Increment |
E | M1 (Coarse) | * Tightening Torque N • cm |
H | ℓ | (W) | Unit Price Round Shape |
Unit Price Diamond Shape |
||
Type | D | Not specified | 0.1mm Increment | ||||||||||
APUA (g6) APUHA (h7) APUD (g6) APUHD (h7) |
6 | 3.00~6.00 | 6(9)~16 | 2.0~30.0(20.0) | 2 | 0.5~10.0 | M3 | 147 | 8 | 5 | 1.8 | ||
8 | 5.00~9.00 | 8(12)~16 | 3 | M4 | 333 | 11 | 6 | 2.2 | |||||
10 | 6.00~11.00 | 10(12)~20 | M5 | 676 | 13 | 8 | 3 | ||||||
12 | 7.00~13.00 | 12~25 | 15 | 3.2 |
[ ! ]Note the strength of under-head part >> P.1618 [ ! ]L dimension and B dimension in ( ) are applicable to Diamond Shape. [ ! ]Please confirm Pilot Hole Depth (>> P.1618). Holes may go through.
* For Tightening Torque (Reference Value), see Tightening Torque Strength Class (10.9) of Technical Data on >> P.2365. Not applicable when using Locking Agents or Spring Washers.
Part Number |
---|
APUA6-P[3-6/0.01]-L[6-16/1]-B[2-30/0.1] |
APUA8-P[5-9/0.01]-L[8-16/1]-B[2-30/0.1] |
APUA10-P[6-11/0.01]-L[10-20/1]-B[2-30/0.1] |
APUA12-P[7-13/0.01]-L[12-25/1]-B[2-30/0.1] |
APUD6-P[3-6/0.01]-L[9-16/1]-B[2-20/0.1] |
APUD8-P[5-9/0.01]-L[12-16/1]-B[2-20/0.1] |
APUD10-P[6-11/0.01]-L[12-20/1]-B[2-20/0.1] |
APUD12-P[7-13/0.01]-L[12-25/1]-B[2-20/0.1] |
APUHA6-P[3-6/0.01]-L[6-16/1]-B[2-30/0.1] |
APUHA8-P[5-9/0.01]-L[8-16/1]-B[2-30/0.1] |
APUHA10-P[6-11/0.01]-L[10-20/1]-B[2-30/0.1] |
APUHA12-P[7-13/0.01]-L[12-25/1]-B[2-30/0.1] |
APUHD6-P[3-6/0.01]-L[9-16/1]-B[2-20/0.1] |
APUHD8-P[5-9/0.01]-L[12-16/1]-B[2-20/0.1] |
APUHD10-P[6-11/0.01]-L[12-20/1]-B[2-20/0.1] |
APUHD12-P[7-13/0.01]-L[12-25/1]-B[2-20/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | B (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 3 ~ 6 | 6 | 2 ~ 30 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 5 ~ 9 | 8 | 2 ~ 30 | 8 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 6 ~ 11 | 10 | 2 ~ 30 | 10 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 7 ~ 13 | 12 | 2 ~ 30 | 12 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 3 ~ 6 | 6 | 2 ~ 20 | 9 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 5 ~ 9 | 8 | 2 ~ 20 | 12 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 6 ~ 11 | 10 | 2 ~ 20 | 12 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 7 ~ 13 | 12 | 2 ~ 20 | 12 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 3 ~ 6 | 6 | 2 ~ 30 | 6 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 5 ~ 9 | 8 | 2 ~ 30 | 8 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 6 ~ 11 | 10 | 2 ~ 30 | 10 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 7 ~ 13 | 12 | 2 ~ 30 | 12 ~ 25 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 3 ~ 6 | 6 | 2 ~ 20 | 9 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 5 ~ 9 | 8 | 2 ~ 20 | 12 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 6 ~ 11 | 10 | 2 ~ 20 | 12 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 7 ~ 13 | 12 | 2 ~ 20 | 12 ~ 25 |
Loading...
Basic Shape | Shouldered | Insertion Guide Tip Type | Tapered | Mounting Side Shape | Tapped |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Heat Treatment | Not Provided | Material | High Hardness Stainless Steel |
How can we improve?
How can we improve?