(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
New Shouldered, Tapered Type has been added to the High Hardness Stainless Steel Locating Pin product line-up. For orders of up to 500 pcs., 5th Day Shipping is available.
[ ! ]If B+E>20mm,
P Dim. Tolerance is 0-0.02.
[ ! ]P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
Reference: tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732
[ M ]Material | [ H ]Hardness | Pin Shape | Threaded | |
g6 | h7 | |||
High Hardness Stainless Steel | 35HRC~ | Round | APNA | APNHA |
Diamond | APND | APNHD |
[ ! ]If the diameter exceeds Ø10, core hardness may be 30HRC~.
Part Number | - | P | - | L | - | B | - | E | |||
Type | D | ||||||||||
E Dimension not specified | APUA | 6 | - | P4.01 | - | L8 | - | B5.0 | |||
E Dimension specified | APUA | 6 | - | P4.01 | - | L8 | - | B5.0 | - | E5.0 |
■Tolerance
D or P | m6 | p6 | g6 | h7 |
2.00 ~ 3.00 |
+0.008 +0.002 |
+0.012 +0.006 |
-0.002 -0.008 |
0 -0.010 |
3.01 ~ 6.00 |
+0.012 +0.004 |
+0.020 +0.012 |
-0.004 -0.012 |
0 -0.012 |
6.01 ~ 10.00 |
+0.015 +0.006 |
+0.024 +0.015 |
-0.005 -0.014 |
0 -0.015 |
10.01 ~ 17.30 |
+0.018 +0.007 |
+0.029 +0.018 |
-0.006 -0.017 |
0 -0.018 |
Part Number | P 0.01mm Increment |
L 1mm Increment |
B 0.1mm Increment |
E | M2 (Coarse) | * Tightening Torque N • cm | H | (W) | Unit Price Round Shape |
Unit Price Diamond Shape |
||
Type | D | Not specified | 0.1mm Increment | |||||||||
APNA (g6) APNHA (h7) APND (g6) APNHD (h7) |
3 | 2.00~4.00 | 3~10 | 1.0(2.0)~15.0 | 1 | 0.5~10.0 | M3 | 147 | 6 | 1.0 | ||
4 | 1.0~30.0 (2.0)~(20.0) |
M4 | 333 | 1.2 | ||||||||
5 | 3.00~6.00 | 2 | M5 | 676 | 8 | 1.5 | ||||||
6 | M6 | 1156 | 1.8 | |||||||||
8 | 5.00~9.00 | 3 | M8 | 2803 | 11 | 2.2 | ||||||
10 | 6.00~11.00 | 4~20 | M10 | 5557 | 13 | 3.0 | ||||||
12 | 7.00~13.00 | M12 | 9702 | 15 | 3.2 |
[ ! ]B dimension in ( ) is applicable to Diamond Shape
* For Tightening Torque (Reference Value), see Tightening Torque Strength Class (10.9) of Technical Data on >> P.2365. Not applicable when using Locking Agents or Spring Washers.
Part Number |
---|
APNA3-P[2-4/0.01]-L[0-10/1]-B[1-15/0.1] |
APNA4-P[2-4/0.01]-L[0-10/1]-B[1-30/0.1] |
APNA5-P[3-6/0.01]-L[0-10/1]-B[1-30/0.1] |
APNA6-P[3-6/0.01]-L[0-10/1]-B[1-30/0.1] |
APNA8-P[5-9/0.01]-L[0-10/1]-B[1-30/0.1] |
APNA10-P[6-11/0.01]-L[0-20/1]-B[1-30/0.1] |
APNA12-P[7-13/0.01]-L[0-20/1]-B[1-30/0.1] |
APND3-P[2-4/0.01]-L[0-10/1]-B[2-15/0.1] |
APND4-P[2-4/0.01]-L[0-10/1]-B[2-20/0.1] |
APND5-P[3-6/0.01]-L[0-10/1]-B[2-20/0.1] |
APND6-P[3-6/0.01]-L[0-10/1]-B[2-20/0.1] |
APND8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1] |
APND10-P[6-11/0.01]-L[0-20/1]-B[2-20/0.1] |
APND12-P[7-13/0.01]-L[0-20/1]-B[2-20/0.1] |
APNHA3-P[2-4/0.01]-L[0-10/1]-B[1-15/0.1] |
APNHA4-P[2-4/0.01]-L[0-10/1]-B[1-30/0.1] |
APNHA5-P[3-6/0.01]-L[0-10/1]-B[1-30/0.1] |
APNHA6-P[3-6/0.01]-L[0-10/1]-B[1-30/0.1] |
APNHA8-P[5-9/0.01]-L[0-10/1]-B[1-30/0.1] |
APNHA10-P[6-11/0.01]-L[0-20/1]-B[1-30/0.1] |
APNHA12-P[7-13/0.01]-L[0-20/1]-B[1-30/0.1] |
APNHD3-P[2-4/0.01]-L[0-10/1]-B[2-15/0.1] |
APNHD4-P[2-4/0.01]-L[0-10/1]-B[2-20/0.1] |
APNHD5-P[3-6/0.01]-L[0-10/1]-B[2-20/0.1] |
APNHD6-P[3-6/0.01]-L[0-10/1]-B[2-20/0.1] |
APNHD8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1] |
APNHD10-P[6-11/0.01]-L[0-20/1]-B[2-20/0.1] |
APNHD12-P[7-13/0.01]-L[0-20/1]-B[2-20/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | B (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 2 ~ 4 | 3 | 1 ~ 15 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 2 ~ 4 | 4 | 1 ~ 30 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 3 ~ 6 | 5 | 1 ~ 30 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 3 ~ 6 | 6 | 1 ~ 30 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 5 ~ 9 | 8 | 1 ~ 30 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 6 ~ 11 | 10 | 1 ~ 30 | 0 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 7 ~ 13 | 12 | 1 ~ 30 | 0 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 2 ~ 4 | 3 | 2 ~ 15 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 2 ~ 4 | 4 | 2 ~ 20 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 3 ~ 6 | 5 | 2 ~ 20 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 3 ~ 6 | 6 | 2 ~ 20 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 5 ~ 9 | 8 | 2 ~ 20 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 6 ~ 11 | 10 | 2 ~ 20 | 0 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 7 ~ 13 | 12 | 2 ~ 20 | 0 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 2 ~ 4 | 3 | 1 ~ 15 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 2 ~ 4 | 4 | 1 ~ 30 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 3 ~ 6 | 5 | 1 ~ 30 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 3 ~ 6 | 6 | 1 ~ 30 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 5 ~ 9 | 8 | 1 ~ 30 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 6 ~ 11 | 10 | 1 ~ 30 | 0 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | 7 ~ 13 | 12 | 1 ~ 30 | 0 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 2 ~ 4 | 3 | 2 ~ 15 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 2 ~ 4 | 4 | 2 ~ 20 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 3 ~ 6 | 5 | 2 ~ 20 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 3 ~ 6 | 6 | 2 ~ 20 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 5 ~ 9 | 8 | 2 ~ 20 | 0 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 6 ~ 11 | 10 | 2 ~ 20 | 0 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | 7 ~ 13 | 12 | 2 ~ 20 | 0 ~ 20 |
Loading...
Basic Shape | Shouldered | Insertion Guide Tip Type | Tapered | Mounting Side Shape | Threaded |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Heat Treatment | Not Provided | Material | High Hardness Stainless Steel |
How can we improve?
How can we improve?