(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight Type with the dia. configurable in 0.01mm increments has been newly offered with affordable prices. For orders of up to 1,000 pcs., the 7th Day Shipping is available.
[ M ]Material | [ H ]Hardness | Tip Shape | Type |
Press Fit | |||
High Hardness Stainless Steel | 35HRC~ | R | APSFR |
Tapered | APST | ||
Tapered R | APSTR |
Part Number | - | D | - | L | - | R | - | G | ||
Type | D Tol. | |||||||||
APSFR | M | - | D6.25 | - | L14.0 | - | R6 | - | ||
APSTT | P | - | D3.30 | - | L25.0 | - | G3 |
D | m6 | p6 | g6 | h7 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 |
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 |
10.01 ~ 10.30 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 |
Part Number | D 0.01mm Increment | L 0.1mm Increment | R 1mm Increment | G 1mm Increment | ℓ4 | Unit Price | |
Type | D Tol. | ||||||
R, Tapered R | Tapered | ||||||
APSFR (R) APST (Tapered ) APSTR (Tapered R) | M (m6) P (p6) G (g6) H (h7) | 3.01~5.00 | 3.0~60.0 | R Shape R≥D/2 Tapered R Shape R≤D/2 | Tapered Shape G≤D | 1 | |
5.01~7.99 | |||||||
8.00~10.30 |
Part Number |
---|
APSFRG-D[3.01-25.5/0.01]-L[3-60/0.1]-R[2-100/1] |
APSFRH-D[3.01-25.5/0.01]-L[3-60/0.1]-R[2-100/1] |
APSFRM-D[3.01-25.5/0.01]-L[3-60/0.1]-R[2-100/1] |
APSFRP-D[3.01-25.5/0.01]-L[3-60/0.1]-R[2-100/1] |
APSTG-D[3.01-25.5/0.01]-L[3-60/0.1]-G[1-10/1] |
APSTH-D[3.01-25.5/0.01]-L[3-60/0.1]-G[1-10/1] |
APSTM-D[3.01-25.5/0.01]-L[3-60/0.1]-G[1-12/1] |
APSTP-D[3.01-25.5/0.01]-L[3-60/0.1]-G[1-10/1] |
APSTRG-D[3.01-25.5/0.01]-L[3-60/0.1]-R[1-5/1] |
APSTRH-D[3.01-25.5/0.01]-L[3-60/0.1]-R[1-5/1] |
APSTRM-D[3.01-25.5/0.01]-L[3-60/0.1]-R[1-5/1] |
APSTRP-D[3.01-25.5/0.01]-L[3-60/0.1]-R[1-5/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Type | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | G (mm) | L (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | R | 3.01 ~ 25.5 | g6 | - | 3 ~ 60 | 2 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | R | 3.01 ~ 25.5 | h7 | - | 3 ~ 60 | 2 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | R | 3.01 ~ 25.5 | m6 | - | 3 ~ 60 | 2 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | R | 3.01 ~ 25.5 | p6 | - | 3 ~ 60 | 2 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | 3.01 ~ 25.5 | g6 | 1 ~ 10 | 3 ~ 60 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | 3.01 ~ 25.5 | h7 | 1 ~ 10 | 3 ~ 60 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | 3.01 ~ 25.5 | m6 | 1 ~ 12 | 3 ~ 60 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Tapered | 3.01 ~ 25.5 | p6 | 1 ~ 10 | 3 ~ 60 | - | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Taper R | 3.01 ~ 25.5 | g6 | - | 3 ~ 60 | 1 ~ 5 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Taper R | 3.01 ~ 25.5 | h7 | - | 3 ~ 60 | 1 ~ 5 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Taper R | 3.01 ~ 25.5 | m6 | - | 3 ~ 60 | 1 ~ 5 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Taper R | 3.01 ~ 25.5 | p6 | - | 3 ~ 60 | 1 ~ 5 |
Loading...
Basic Shape | Straight | Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Heat Treatment | Not Provided | Material | High Hardness Stainless Steel |
How can we improve?
How can we improve?