(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
New Small Flat Head Type has been added to the High Hardness Stainless Steel Locating Pin product line-up and is priced much lower than the existing products. For orders of up to 1,000 pcs., 7th Day Shipping is available.
[ M ] Material | [ H ] Hardness | Press Fit | |||
m6 | p6 | g6 | h7 | ||
High Hardness Stainless Steel | 35HRC~ | ADSC | ADSPC | ADSGC | ADSHC |
Part Number | - | P | - | L | - | B | ||
Type | D | |||||||
ADSC | 5 | - | P3.98 | - | L6 | - | B3.0 |
D or P | m6 | p6 | g6 | h7 |
1.00 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 |
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 |
10.01 ~ 16.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | ℓ1 | Unit Price | |
Type | D | ||||||
ADSC (m6) ADSPC (p6) ADSGC (g6) ADSHC (h7) | 3 | 1.00~3.00 | 3~10 | 2.0~10.0 | 0.1 | 1 | |
4 | 2.00~4.00 | 0.5 | |||||
5 | 2.00~5.00 | ||||||
6 | 2.00~6.00 | 2.0~12.0 | |||||
8 | 2.00~8.00 | 2.0~15.0 | |||||
10 | 6.00~10.00 | 4~20 | 2.0~20.0 | 1 | |||
12 | 6.00~12.00 | ||||||
16 | 6.00~16.00 | 2 |
Part Number |
---|
ADSC3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSC4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSC5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSC6-P[2-6/0.01]-L[3-10/1]-B[2-12/0.1] |
ADSC8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1] |
ADSC10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSC12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSC16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSGC3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSGC4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSGC5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSGC6-P[2-6/0.01]-L[3-10/1]-B[2-12/0.1] |
ADSGC8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1] |
ADSGC10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSGC12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSGC16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSHC3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSHC4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSHC5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSHC6-P[2-6/0.01]-L[3-10/1]-B[2-12/0.1] |
ADSHC8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1] |
ADSHC10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSHC12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSHC16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSPC3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSPC4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSPC5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1] |
ADSPC6-P[2-6/0.01]-L[3-10/1]-B[2-12/0.1] |
ADSPC8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1] |
ADSPC10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSPC12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1] |
ADSPC16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | B (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 1 ~ 3 | 3 | m6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 4 | 4 | m6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 5 | 5 | m6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 6 | 6 | m6 | 2 ~ 12 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 8 | 8 | m6 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 10 | 10 | m6 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | 12 | m6 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 16 | 16 | m6 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 1 ~ 3 | 3 | g6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 4 | 4 | g6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 5 | 5 | g6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 6 | 6 | g6 | 2 ~ 12 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 8 | 8 | g6 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 10 | 10 | g6 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | 12 | g6 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 16 | 16 | g6 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 1 ~ 3 | 3 | h7 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 4 | 4 | h7 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 5 | 5 | h7 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 6 | 6 | h7 | 2 ~ 12 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 8 | 8 | h7 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 10 | 10 | h7 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | 12 | h7 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 16 | 16 | h7 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 1 ~ 3 | 3 | p6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 4 | 4 | p6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 5 | 5 | p6 | 2 ~ 10 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 6 | 6 | p6 | 2 ~ 12 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 8 | 8 | p6 | 2 ~ 15 | 3 ~ 10 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 10 | 10 | p6 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 12 | 12 | p6 | 2 ~ 20 | 4 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 ~ 16 | 16 | p6 | 2 ~ 20 | 4 ~ 20 |
Loading...
Basic Shape | Small Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Flat |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided | Heat Treatment | Not Provided |
Material | High Hardness Stainless Steel | Locating Side O.D. Tolerance | 0/-0.01 | Dimension Configurable Type | P, L, B Configurable |
How can we improve?
How can we improve?