(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
New Small Sphere Head Type has been added to the High Hardness Stainless Steel Locating Pin product line-up and is priced much lower than the existing products. For orders of up to 1,000 pcs., 7th Day Shipping is available.
[ M ] Material |
[ H ] Hardness |
Pin Shape |
Tapped | |
g6 | h7 | |||
High Hardness Stainless Steel | 35HRC~ | Round | AQSTA | AQSTHA |
Diamond | AQSTD | AQSTHD |
[ ! ]If the diameter exceeds Ø10, core hardness may be 30HRC~.
Part Number | - | P | - | L | - | B | ||
Type | D | |||||||
AQSA | 4 | - | P2.01 | - | L6 | - | B5.5 |
■Tolerance
D or P | m6 | p6 | g6 | h7 |
1.00 ~ 3.00 |
+0.008 +0.002 |
+0.012 +0.006 |
-0.002 -0.008 |
0 -0.010 |
3.01 ~ 6.00 |
+0.012 +0.004 |
+0.020 +0.012 |
-0.004 -0.012 |
0 -0.012 |
6.01 ~ 10.00 |
+0.015 +0.006 |
+0.024 +0.015 |
-0.005 -0.014 |
0 -0.015 |
10.01 ~ 16.00 |
+0.018 +0.007 |
+0.029 +0.018 |
-0.006 -0.017 |
0 -0.018 |
■Tapped
Part Number | P 0.01mm Increment |
L 1mm Increment |
B 0.1mm Increment |
M (Coarse) |
* Tightening Torque N • cm | ℓ2 | (W) | Unit Price Round Shape | Unit Price Diamond Shape |
|
Type | D | |||||||||
AQSTA (g6) AQSTHA (h7) AQSTD (g6) AQSTHD (h7) |
6 | 4.00~6.00 | 8(9)~12 | 2.0~12.0 | M3 | 147 | 5 | 1.5 | ||
8 | 6.00~8.00 | 11(12)~16 | 2.0~15.0 | M4 | 333 | 6 | 1.8 | |||
10 | 7.00~10.00 | 11(12)~20 | 3.0~20.0 | M5 | 676 | 8 | 2.2 | |||
12 | 7.00~12.00 | 2.5 | ||||||||
16 | 8.00~16.00 | 5.0~20.0 | M6 | 1156 | 9 | 4.0 |
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Note the strength of under-head part>>P.1618 [ ! ]Please confirm Pilot Hole Depth (>>P.1618). Holes may go through.
* For Tightening Torque (Reference Value), see Tightening Torque Strength Class (10.9) of Technical Data on >>P.2365. Not applicable when using Locking Agents or Spring Washers.
Part Number |
---|
AQSTA6-P[4-6/0.01]-L[8-12/1]-B[2-12/0.1] |
AQSTA8-P[6-8/0.01]-L[11-16/1]-B[2-15/0.1] |
AQSTA10-P[7-10/0.01]-L[11-20/1]-B[3-20/0.1] |
AQSTA12-P[7-12/0.01]-L[11-20/1]-B[3-20/0.1] |
AQSTA16-P[8-16/0.01]-L[11-20/1]-B[5-20/0.1] |
AQSTD6-P[4-6/0.01]-L[9-12/1]-B[2-12/0.1] |
AQSTD8-P[6-8/0.01]-L[12-16/1]-B[2-15/0.1] |
AQSTD10-P[7-10/0.01]-L[12-20/1]-B[3-20/0.1] |
AQSTD12-P[7-12/0.01]-L[12-20/1]-B[3-20/0.1] |
AQSTD16-P[8-16/0.01]-L[12-20/1]-B[5-20/0.1] |
AQSTHA6-P[4-6/0.01]-L[8-12/1]-B[2-12/0.1] |
AQSTHA8-P[6-8/0.01]-L[11-16/1]-B[2-15/0.1] |
AQSTHA10-P[7-10/0.01]-L[11-20/1]-B[3-20/0.1] |
AQSTHA12-P[7-12/0.01]-L[11-20/1]-B[3-20/0.1] |
AQSTHA16-P[8-16/0.01]-L[11-20/1]-B[5-20/0.1] |
AQSTHD6-P[4-6/0.01]-L[9-12/1]-B[2-12/0.1] |
AQSTHD8-P[6-8/0.01]-L[12-16/1]-B[2-15/0.1] |
AQSTHD10-P[7-10/0.01]-L[12-20/1]-B[3-20/0.1] |
AQSTHD12-P[7-12/0.01]-L[12-20/1]-B[3-20/0.1] |
AQSTHD16-P[8-16/0.01]-L[12-20/1]-B[5-20/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Screw Dia. M (mm) | B (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 4 ~ 6 | 6 | g6 | 3 | 2 ~ 12 | 8 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 6 ~ 8 | 8 | g6 | 4 | 2 ~ 15 | 11 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 7 ~ 10 | 10 | g6 | 5 | 3 ~ 20 | 11 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 7 ~ 12 | 12 | g6 | 5 | 3 ~ 20 | 11 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 8 ~ 16 | 16 | g6 | 6 | 5 ~ 20 | 11 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 4 ~ 6 | 6 | g6 | 3 | 2 ~ 12 | 9 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 6 ~ 8 | 8 | g6 | 4 | 2 ~ 15 | 12 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 7 ~ 10 | 10 | g6 | 5 | 3 ~ 20 | 12 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 7 ~ 12 | 12 | g6 | 5 | 3 ~ 20 | 12 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 8 ~ 16 | 16 | g6 | 6 | 5 ~ 20 | 12 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 4 ~ 6 | 6 | h7 | 3 | 2 ~ 12 | 8 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 6 ~ 8 | 8 | h7 | 4 | 2 ~ 15 | 11 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 7 ~ 10 | 10 | h7 | 5 | 3 ~ 20 | 11 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 7 ~ 12 | 12 | h7 | 5 | 3 ~ 20 | 11 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Round | 8 ~ 16 | 16 | h7 | 6 | 5 ~ 20 | 11 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 4 ~ 6 | 6 | h7 | 3 | 2 ~ 12 | 9 ~ 12 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 6 ~ 8 | 8 | h7 | 4 | 2 ~ 15 | 12 ~ 16 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 7 ~ 10 | 10 | h7 | 5 | 3 ~ 20 | 12 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 7 ~ 12 | 12 | h7 | 5 | 3 ~ 20 | 12 ~ 20 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | Diamond | 8 ~ 16 | 16 | h7 | 6 | 5 ~ 20 | 12 ~ 20 |
Loading...
Basic Shape | Small Head | Insertion Guide Tip Type | Spherical | Mounting Side Shape | Tapped |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Material | High Hardness Stainless Steel | Locating Side O.D. Tolerance | 0/-0.01 |
Dimension Configurable Type | P, L, B Configurable |
How can we improve?
How can we improve?