(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
R and Taper R Types have been newly added to the High Hardness Stainless Steel Locating Pin product line-up. For order of up to 1,000 pcs., the 7th Day Shipping is available.
[ M ]Material | [ H ]Hardness | Pin Shape | Tapped | |
g6 | h7 | |||
High Hardness Stainless Steel | 35HRC~ | Round | APG | APHG |
Diamond | APDG | APHDG |
[ ! ]If the diameter exceeds Ø10, core hardness may be 30HRC~.
[ ! ]If B>20mm, P Dim. Tolerance is 0 -0.02.
* D Tolerance g6/h7 has no insertion guide. (ℓ1)
Part Number | - | P | - | L | - | B | R | |||||
Type | Tip Shape | D | ||||||||||
APE | A | 6 | - | P10.00 | - | L5 | - | B12.0 | - | R6 |
■Tolerance
D or P | m6 | p6 | g6 | h7 |
2.00~3.00 | +0.008 +0.002 |
+0.012 +0.006 |
-0.002 -0.008 |
0 -0.010 |
3.01~6.00 | +0.012 +0.004 |
+0.020 +0.012 |
-0.004 -0.012 |
0 -0.012 |
6.01~10.00 | +0.015 +0.006 |
+0.024 +0.015 |
-0.005 -0.014 |
0 -0.015 |
10.01~17.50 | +0.018 +0.007 |
+0.029 +0.018 |
-0.006 -0.017 |
0 -0.018 |
■Tapped
Part Number | P 0.01mm Increment |
L 1mm Increment |
B 0.1mm Increment |
R 1mm Increment |
M1 (Coarse) |
* Tightening Torque N • cm |
(W) | Unit Price Round Shape |
Unit Price Diamond Shape |
||
Type | Tip Shape | D | |||||||||
APG (g6) APHG (h7) APDG (g6) APHDG (h7) |
A C |
6 | 6.50~12.00 | 6(9)~16 | 1.0~40.0(20.0) | A Shape R≥P/2 C Shape R≤P/2 | M3 | 147 | 3 | ||
8 | 8.50~15.00 | 8(12)~16 | M4 | 333 | 3.5 | ||||||
10 | 10.50~16.00 | 10(13)~20 | M5 | 676 | 4 | ||||||
12 | 12.50~17.50 | 12(15)~20 | 5 |
[ ! ]L dimension and B dimension in ( ) are applicable to Diamond Shape. [ ! ]Note the strength of under-head part >>P.1618 [ ! ]Please confirm Pilot Hole Depth (P.1618). Holes may go through.
* For Tightening Torque (Reference Value), see Tightening Torque Strength Class (10.9) of Technical Data on >>P.2365. Not applicable when using Locking Agents or Spring Washers.
Part Number |
---|
APDGA6-P[6.5-12/0.01]-L[9-16/1]-B[1-20/0.1]-R[1-100/1] |
APDGA8-P[8.5-15/0.01]-L[12-16/1]-B[1-20/0.1]-R[1-100/1] |
APDGA10-P[10.5-16/0.01]-L[13-20/1]-B[1-20/0.1]-R[1-100/1] |
APDGA12-P[12.5-17.5/0.01]-L[15-20/1]-B[1-20/0.1]-R[1-100/1] |
APDGC6-P[6.5-12/0.01]-L[9-16/1]-B[1-20/0.1]-R[1-6/1] |
APDGC8-P[8.5-15/0.01]-L[12-16/1]-B[1-20/0.1]-R[1-7/1] |
APDGC10-P[10.5-16/0.01]-L[13-20/1]-B[1-20/0.1]-R[1-8/1] |
APDGC12-P[12.5-17.5/0.01]-L[15-20/1]-B[1-20/0.1]-R[1-8/1] |
APGA6-P[6.5-12/0.01]-L[6-16/1]-B[1-40/0.1]-R[1-100/1] |
APGA8-P[8.5-15/0.01]-L[8-16/1]-B[1-40/0.1]-R[1-100/1] |
APGA10-P[10.5-16/0.01]-L[10-20/1]-B[1-40/0.1]-R[1-100/1] |
APGA12-P[12.5-17.5/0.01]-L[12-20/1]-B[1-40/0.1]-R[1-100/1] |
APGC6-P[6.5-12/0.01]-L[6-16/1]-B[1-40/0.1]-R[1-6/1] |
APGC8-P[8.5-15/0.01]-L[8-16/1]-B[1-40/0.1]-R[1-7/1] |
APGC10-P[10.5-16/0.01]-L[10-20/1]-B[1-40/0.1]-R[1-8/1] |
APGC12-P[12.5-17.5/0.01]-L[12-20/1]-B[1-40/0.1]-R[1-8/1] |
APHDGA6-P[6.5-12/0.01]-L[9-16/1]-B[1-20/0.1]-R[1-100/1] |
APHDGA8-P[8.5-15/0.01]-L[12-16/1]-B[1-20/0.1]-R[1-100/1] |
APHDGA10-P[10.5-16/0.01]-L[13-20/1]-B[1-20/0.1]-R[1-100/1] |
APHDGA12-P[12.5-17.5/0.01]-L[15-20/1]-B[1-20/0.1]-R[1-100/1] |
APHDGC6-P[6.5-12/0.01]-L[9-16/1]-B[1-20/0.1]-R[1-6/1] |
APHDGC8-P[8.5-15/0.01]-L[12-16/1]-B[1-20/0.1]-R[1-7/1] |
APHDGC10-P[10.5-16/0.01]-L[13-20/1]-B[1-20/0.1]-R[1-8/1] |
APHDGC12-P[12.5-17.5/0.01]-L[15-20/1]-B[1-20/0.1]-R[1-8/1] |
APHGA6-P[6.5-12/0.01]-L[6-16/1]-B[1-40/0.1]-R[1-100/1] |
APHGA8-P[8.5-15/0.01]-L[8-16/1]-B[1-40/0.1]-R[1-100/1] |
APHGA10-P[10.5-16/0.01]-L[10-20/1]-B[1-40/0.1]-R[1-100/1] |
APHGA12-P[12.5-17.5/0.01]-L[12-20/1]-B[1-40/0.1]-R[1-100/1] |
APHGC6-P[6.5-12/0.01]-L[6-16/1]-B[1-40/0.1]-R[1-6/1] |
APHGC8-P[8.5-15/0.01]-L[8-16/1]-B[1-40/0.1]-R[1-7/1] |
APHGC10-P[10.5-16/0.01]-L[10-20/1]-B[1-40/0.1]-R[1-8/1] |
APHGC12-P[12.5-17.5/0.01]-L[12-20/1]-B[1-40/0.1]-R[1-8/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Insertion Guide Tip Type | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Screw Dia. M (mm) | B (mm) | L (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 6.5 ~ 12 | 6 | g6 | 3 | 1 ~ 20 | 9 ~ 16 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 8.5 ~ 15 | 8 | g6 | 4 | 1 ~ 20 | 12 ~ 16 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 10.5 ~ 16 | 10 | g6 | 5 | 1 ~ 20 | 13 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 12.5 ~ 17.5 | 12 | g6 | 5 | 1 ~ 20 | 15 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 6.5 ~ 12 | 6 | g6 | 3 | 1 ~ 20 | 9 ~ 16 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 8.5 ~ 15 | 8 | g6 | 4 | 1 ~ 20 | 12 ~ 16 | 1 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 10.5 ~ 16 | 10 | g6 | 5 | 1 ~ 20 | 13 ~ 20 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 12.5 ~ 17.5 | 12 | g6 | 5 | 1 ~ 20 | 15 ~ 20 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 6.5 ~ 12 | 6 | g6 | 3 | 1 ~ 40 | 6 ~ 16 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 8.5 ~ 15 | 8 | g6 | 4 | 1 ~ 40 | 8 ~ 16 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 10.5 ~ 16 | 10 | g6 | 5 | 1 ~ 40 | 10 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 12.5 ~ 17.5 | 12 | g6 | 5 | 1 ~ 40 | 12 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 6.5 ~ 12 | 6 | g6 | 3 | 1 ~ 40 | 6 ~ 16 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 8.5 ~ 15 | 8 | g6 | 4 | 1 ~ 40 | 8 ~ 16 | 1 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 10.5 ~ 16 | 10 | g6 | 5 | 1 ~ 40 | 10 ~ 20 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 12.5 ~ 17.5 | 12 | g6 | 5 | 1 ~ 40 | 12 ~ 20 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 6.5 ~ 12 | 6 | h7 | 3 | 1 ~ 20 | 9 ~ 16 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 8.5 ~ 15 | 8 | h7 | 4 | 1 ~ 20 | 12 ~ 16 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 10.5 ~ 16 | 10 | h7 | 5 | 1 ~ 20 | 13 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | R | 12.5 ~ 17.5 | 12 | h7 | 5 | 1 ~ 20 | 15 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 6.5 ~ 12 | 6 | h7 | 3 | 1 ~ 20 | 9 ~ 16 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 8.5 ~ 15 | 8 | h7 | 4 | 1 ~ 20 | 12 ~ 16 | 1 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 10.5 ~ 16 | 10 | h7 | 5 | 1 ~ 20 | 13 ~ 20 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Diamond | Taper R | 12.5 ~ 17.5 | 12 | h7 | 5 | 1 ~ 20 | 15 ~ 20 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 6.5 ~ 12 | 6 | h7 | 3 | 1 ~ 40 | 6 ~ 16 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 8.5 ~ 15 | 8 | h7 | 4 | 1 ~ 40 | 8 ~ 16 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 10.5 ~ 16 | 10 | h7 | 5 | 1 ~ 40 | 10 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | R | 12.5 ~ 17.5 | 12 | h7 | 5 | 1 ~ 40 | 12 ~ 20 | 1 ~ 100 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 6.5 ~ 12 | 6 | h7 | 3 | 1 ~ 40 | 6 ~ 16 | 1 ~ 6 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 8.5 ~ 15 | 8 | h7 | 4 | 1 ~ 40 | 8 ~ 16 | 1 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 10.5 ~ 16 | 10 | h7 | 5 | 1 ~ 40 | 10 ~ 20 | 1 ~ 8 | ||
- | LOCATING PIN | 1 Piece(s) | 7 Day(s) | 10 | Round | Taper R | 12.5 ~ 17.5 | 12 | h7 | 5 | 1 ~ 40 | 12 ~ 20 | 1 ~ 8 |
Loading...
Basic Shape | Large Head | Mounting Side Shape | Tapped | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Heat Treatment | Not Provided | Material | High Hardness Stainless Steel |
How can we improve?
How can we improve?