1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slide Rail - Heavy Load/Sytainless Steel【2 Pieces Per Package】 (SRRH3665)

SLIDE RAIL

Slide Rail - Heavy Load/Sytainless Steel (SRRH3665)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Slide Rails - Heavy Load, Stainless Steel, SRRH36 series from MISUMI.
- In addition to high load capacity, Stainless Steel Type excels in corrosion resistance and Steel Type excels in long stroke motion.
- For horizontal installation, the target value of load rating is 25% (Reference Value)
- Use M4 Hex Socket Button Head Cap Screws or Cross Recessed Pan Head Screws to mount the SRRH36 rails.
- The material of slide rail is made of steel with bright chromate (Trivalent chromium).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SRRH3665
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSStroke
(mm)
Rail Length
(mm)
Load Rating (N / 2 pcs.)
(N)

฿ 7,698.60

SLIDE RAIL 1 Pack(s)

2 Pieces Per Package

Available Same day 10683660.41960

Loading...

  1. 1

Basic Information

Type Slide Material Steel Rail Qty. Three-Step Slide
Height(mm) 23.8 Width(mm) 71.4 Surface Treatment Glossy Chromate Treatment (Trivalent Chromium)

Please check the type/dimensions/specifications of the part SRRH3665 in the Slide Rail - Heavy Load/Sytainless Steel series.

Products with similar specification

Part Number
SRRH3635
SRRH3640
SRRH3645
SRRH3650
SRRH3655
SRRH3670
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSStroke
(mm)
Rail Length
(mm)
Load Rating (N / 2 pcs.)
(N)

฿ 5,673.85

1 Pack(s)

2 Pieces Per Package

Available 3 Day(s) 10378355.62626

฿ 5,892.25

1 Pack(s)

2 Pieces Per Package

Available Same day 10428 ~ 429406.42538

฿ 6,224.40

1 Pack(s)

2 Pieces Per Package

Available Same day 10480457.22450

฿ 6,633.90

1 Pack(s)

2 Pieces Per Package

Available Same day 10530 ~ 5315082362

฿ 6,961.50

1 Pack(s)

2 Pieces Per Package

Available 3 Day(s) 10581558.82254

฿ 8,030.75

1 Pack(s)

2 Pieces Per Package

Same day 10734711.21784