1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rolled Ball Screws Standard Nut - Shaft Dia. 25; Lead 5, 10, 25(C-BSSCH(K)・C-BSSTH(K)

ROLLED BALL SCREWS

Rolled Ball Screws Standard Nut - Shaft Dia. 25; Lead 5, 10, 25(C-BSSCH(K)・C-BSSTH(K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Rolled Ball Screws Standard Nut - Shaft Dia. 25; Lead 5, 10, 25 [C-BSSCH(K)・C-BSSTH(K)] series from MISUMI.
- The Rolled Ball Screws have shaft diameter of 25mm and are available in three different lead sizes: 5mm, 10mm or 25mm.
- The accuracy grade options for this product are C7, C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 300mm to 2,000mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM415.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-BSSTH2525-[300-2000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Screw Overall Length L
(mm)

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 300 ~ 2000

Loading...

  1. 1

Basic Information

Type Rolled Nut Type Standard Nut Flange Shape Round Shape, 2 Set Screw Flats at both ends
Accuracy Grade C7 Screw Shaft O.D.(Ø) 25 Lead(mm) 25
Preload Not Preloaded Operating Condition Standard Twisting Direction Right
Axial Play 0.10 or Less Nut Structure Single Recirculating Method End Cap Type
Number of Circuits(Num. of Rows) x (Num. of Turns) 1 x 1.8 Basic Load Rating: Dynamic Load(N) 6500 Basic Load Rating: Static Load(N) 15900
Axial End Type Standard Shaft End Alterations Item