Rolled Ball Screw Made in Taiwan, Shaft Diameter ø15, Lead 5/10/16/20

Caution
Product Description
- Rolled Ball Screws Standard Nut - Shaft Dia. 15; Lead 5, 10 [C-BSSCH(K)・C-BSSTH(K)] series from MISUMI.
- The Rolled Ball Screws have shaft diameter of 15mm and are available in three different lead sizes: 5mm, 10mm or 16mm.
- The accuracy grade options for this product are C7, C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 1,200mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM415.