1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Ball Screws Standard Nut - Shaft Dia. 15; Lead 5, 10, 20(C-BSSH)

Precision Ball Screws Standard Nut - Shaft Dia. 15; Lead 5, 10, 20(C-BSSH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Precision Ball Screws Standard Nut - Shaft Dia. 15; Lead 5, 10, 20 C-BSSH series from MISUMI.
- The Precision Ball Screws have shaft diameter of 15mm and are available in three different lead sizes: 5mm, 10mm or 20mm.
- The accuracy grade for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 1,095mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420H.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-BSSH1505-[150-1095/1]
C-BSSH1510-[200-1095/1]
C-BSSH1520-[230-1095/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLead
(mm)
Number of Circuits
(Num. of Rows) x (Num. of Turns)
Shaft Screw Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

-

PRECISION BALL SCREWS 1 Piece(s) 8 Day(s) 51 x 3.8150 ~ 109548008800

-

PRECISION BALL SCREWS 1 Piece(s) 6 Day(s) 101 x 2.8200 ~ 109539006900

-

PRECISION BALL SCREWS 1 Piece(s) 6 Day(s) 201 x 1.8230 ~ 109531005500

Loading...

  1. 1

Basic Information

Type Precision Nut Type Standard Nut Flange Shape Round Shape, 2 Set Screw Flats at both ends
Accuracy Grade C5 Screw Shaft O.D.(Ø) 15 Preload Not Preloaded
Operating Condition Standard Twisting Direction Right Axial Play 0.030 or Less
Nut Structure Single Recirculating Method End Cap Type Axial End Type Standard Shaft End Alterations Item