1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Belt Conveyor GV Series Full Belt Type Head Drive, 2-Groove Frame (Pulley Dia. 30mm)

Flat Belt Conveyor GV Series Full Belt Type Head Drive, 2-Groove Frame (Pulley Dia. 30mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Items with L Length longer than 2,000mm will be treated as special delivery from 01/11/2019,
    and cost 8,120 THB is added in each product for the delivery fee.
    For items L length under 2,000mm will not have any price increase.

Product Description

Full belt type conveyor with head drive that eliminates unnecessary frame parts and can convey almost the entire surface
Belt width can be specified in 10mm increments/machine length can be specified in 5mm increments!

 
Part Number
GVFA-[50-300/10]-[240-2000/5]-[6,​25]-NV-[IM,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​F,​G,​H,​J,​N,​O,​S,​W]-[A,​B,​C,​D,​R]
GVFA-[50-300/10]-[240-2000/5]-[6,​25]-S200-[IM,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​F,​G,​H,​J,​N,​O,​S,​W]-[A,​B,​C,​D,​R]
GVFA-[50-300/10]-[240-2000/5]-[6,​25]-SA[220,​230]-[IM,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​F,​G,​H,​J,​N,​O,​S,​W]-[A,​B,​C,​D,​R]
GVFA-[50-300/10]-[240-2000/5]-[6,​25]-T[100,​200]-[IM,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​F,​G,​H,​J,​N,​O,​S,​W]-[A,​B,​C,​D,​R]
GVFA-[50-300/10]-[240-2000/5]-[6,​25]-TA[110,​115,​200,​220,​230]-[IM,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​F,​G,​H,​J,​N,​O,​S,​W]-[A,​B,​C,​D,​R]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Width/Belt Pitch B
(mm)
Conveyance Length Motor Output
(W)
Motor Voltage (Single-Phase) TA
(V)
Motor Voltage (3-Phase) SA
(V)
Motor Voltage (No Motor) Motor Specifications Gearhead Reduction Ratio Belt Specifications Motor Manufacturer Selection

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 50 ~ 300240 ~ 20006 ~ 25--No Motor [NV]No Motor [NM] / [IM] Constant Speed Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Electronic Parts Transfer - Black [D] / For Food Transfer - White [F] / For Sliding - Green [G] / For Sliding - White [S] / General Purpose - Green [H] / General Purpose - White [W] / No Belt [J] / Non-adhesive - White [N] / Oil Resistant - Navy Blue [O][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 50 ~ 300240 ~ 20006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Electronic Parts Transfer - Black [D] / For Food Transfer - White [F] / For Sliding - Green [G] / For Sliding - White [S] / General Purpose - Green [H] / General Purpose - White [W] / No Belt [J] / Non-adhesive - White [N] / Oil Resistant - Navy Blue [O][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 50 ~ 300240 ~ 20006 ~ 25-220 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Electronic Parts Transfer - Black [D] / For Food Transfer - White [F] / For Sliding - Green [G] / For Sliding - White [S] / General Purpose - Green [H] / General Purpose - White [W] / No Belt [J] / Non-adhesive - White [N] / Oil Resistant - Navy Blue [O][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 50 ~ 300240 ~ 20006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Electronic Parts Transfer - Black [D] / For Food Transfer - White [F] / For Sliding - Green [G] / For Sliding - White [S] / General Purpose - Green [H] / General Purpose - White [W] / No Belt [J] / Non-adhesive - White [N] / Oil Resistant - Navy Blue [O][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 50 ~ 300240 ~ 20006 ~ 25110 ~ 230--No Motor [NM] / [IM] Constant Speed Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]For Electronic Parts Transfer - Black [D] / For Food Transfer - White [F] / For Sliding - Green [G] / For Sliding - White [S] / General Purpose - Green [H] / General Purpose - White [W] / No Belt [J] / Non-adhesive - White [N] / Oil Resistant - Navy Blue [O][A] Panasonic / [B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gearhead

Loading...

  1. 1

Basic Information

Drive Module Position Head Drive Max. Mass of Conveyed Material(kg) 15 Belt Type Flat Belt
Meandering Prevention Pulley crowned for meandering prevention Features Full Belt Tail Roller Dia. D (Tail Transfer Part R)(mm) 30
Drive Roller Dia.(mm) 30 Reverse Switch Option Not Provided