Gas Springs - Mounting Orientation Free, High Gas Reaction Force, Resin Bushing-Included Type

Brand :
MISUMI
Caution
Product Description
GSSF

[!] Operating Temperature: −20 to 60°C

[!] Operating Temperature: −20 to 60°C
[M] Material
Cylinder: STKM12BEC
Rod: S35C
Bushing: Polyacetal Resin (White)
Gas: Nitrogen Gas (N2)
[S] Surface Treatment
Cylinder: Baked-on (Black Matt)
Rod: Gas Soft Nitriding Treatment
Specification Table
| Part Number |
| GSSF15050−100 |
| Part Number | Max. Length Lmax | Min. Length Lmin | Stroke | Gas Reaction Force (20°C) | A | B | C | D | G | H | Applicable Mounting Bracket | Weight (g) | |||||
| Type | No. | Lmax-10 mm Stroke | Lmax-(S) mm Stroke | ||||||||||||||
| N | kgf | N | kgf | (S) | |||||||||||||
| GSSF | 15050-070 | 225.0 | 175.0 | 50.0 | 69 | 7.0 | 85 | 8.7 | 40 | 15 | 6 | 15 | 6.5 | R8 | 152 | GSSB6A | 104 |
| 15050-100 | 98 | 10.0 | 121 | 12.3 | |||||||||||||
| 15050-150 | 147 | 15.0 | 180 | 18.4 | |||||||||||||
| 15050-200 | 196 | 20.0 | 240 | 24.5 | |||||||||||||
| 15070-050 | 280.0 | 210.0 | 70.0 | 49 | 5.0 | 70 | 7.2 | 60 | 24 | R9 | 178.5 | 110 | |||||
| 15070-100 | 98 | 10.0 | 138 | 14.4 | |||||||||||||
| 15070-150 | 147 | 15.0 | 207 | 21.5 | |||||||||||||
| 15075-070 | 275.0 | 200.0 | 75.0 | 69 | 7.0 | 101 | 10.3 | 65 | 15 | R8 | 178 | 121 | |||||
| 15075-100 | 98 | 10.0 | 142 | 14.5 | |||||||||||||
| 15075-150 | 147 | 15.0 | 214 | 21.8 | |||||||||||||
| 15075-200 | 196 | 20.0 | 284 | 29.0 | |||||||||||||
| 15100-070 | 350.0 | 250.0 | 100.0 | 69 | 7.0 | 95 | 9.7 | 90 | 226 | 147 | |||||||
| 15100-100 | 98 | 10.0 | 135 | 13.8 | |||||||||||||
| 15100-150 | 147 | 15.0 | 202 | 20.6 | |||||||||||||
| 15100-200 | 196 | 20.0 | 269 | 27.4 | |||||||||||||
| 15110-050 | 370.0 | 260.0 | 110.0 | 49 | 5.0 | 77 | 7.9 | 100 | 24 | R9 | 227.5 | 150 | |||||
| 15110-100 | 98 | 10.0 | 153 | 15.6 | |||||||||||||
| 15110-150 | 147 | 15.0 | 228 | 23.3 | |||||||||||||
| 15160-050 | 480.0 | 320.0 | 160.0 | 49 | 5.0 | 80 | 8.2 | 150 | 288.5 | 180 | |||||||
| 15160-100 | 98 | 10.0 | 159 | 16.2 | |||||||||||||
| 15160-150 | 147 | 15.0 | 238 | 24.3 | |||||||||||||
| 18050-250 | 250.0 | 200.0 | 50.0 | 245 | 25.0 | 326 | 33.3 | 40 | 18 | 8 | 8.5 | R10 | 168.5 | GSSB8A GSSB8B GSSB8C GSSB8D GSSB8E | 157 | ||
| 18050-300 | 294 | 30.0 | 390 | 39.8 | |||||||||||||
| 18050-350 | 343 | 35.0 | 455 | 46.4 | |||||||||||||
| 18100-250 | 350.0 | 250.0 | 100.0 | 245 | 25.0 | 384 | 39.2 | 90 | 218.5 | 203 | |||||||
| 18100-300 | 294 | 30.0 | 460 | 46.9 | |||||||||||||
| 18100-350 | 343 | 35.0 | 536 | 54.7 | |||||||||||||
| 18110-200 | 380.0 | 270.0 | 110.0 | 196 | 20.0 | 291 | 29.7 | 100 | 238.5 | 210 | |||||||
| 18110-250 | 245 | 25.0 | 364 | 37.1 | |||||||||||||
| 18110-300 | 294 | 30.0 | 435 | 44.4 | |||||||||||||
| 18125-250 | 425.0 | 300.0 | 125.0 | 245 | 25.0 | 355 | 36.2 | 115 | 268.5 | 238 | |||||||
| 18125-300 | 294 | 30.0 | 426 | 43.5 | |||||||||||||
| 18125-350 | 343 | 35.0 | 495 | 50.5 | |||||||||||||
| 18150-250 | 475.0 | 325.0 | 150.0 | 245 | 25.0 | 382 | 39.0 | 140 | 294 | 262 | |||||||
| 18150-300 | 294 | 30.0 | 458 | 46.7 | |||||||||||||
| 18150-350 | 343 | 35.0 | 534 | 54.5 | |||||||||||||
| 18160-200 | 490.0 | 330.0 | 160.0 | 196 | 19.6 | 312 | 31.8 | 150 | 299 | 260 | |||||||
| 18160-250 | 245 | 25.0 | 389 | 39.7 | |||||||||||||
| 18160-300 | 294 | 30.0 | 467 | 47.7 | |||||||||||||
| 18210-200 | 610.0 | 400.0 | 210.0 | 196 | 20.0 | 314 | 32.0 | 200 | 369.5 | 320 | |||||||
| 18210-250 | 245 | 25.0 | 392 | 40.0 | |||||||||||||
| 18210-300 | 294 | 30.0 | 470 | 48.0 | |||||||||||||
| 22100-400 | 375.0 | 275.0 | 100.0 | 392 | 40.0 | 531 | 54.2 | 90 | 22 | 10 | 244 | 292 | |||||
| 22100-450 | 441 | 45.0 | 597 | 60.9 | |||||||||||||
| 22100-500 | 490 | 50.0 | 663 | 67.7 | |||||||||||||
| 22100-550 | 539 | 55.0 | 729 | 74.4 | |||||||||||||
| 22110-350 | 380.0 | 270.0 | 110.0 | 343 | 35.0 | 526 | 53.7 | 100 | 238.5 | 300 | |||||||
| 22110-400 | 392 | 40.0 | 600 | 61.2 | |||||||||||||
| 22110-450 | 441 | 45.0 | 675 | 68.9 | |||||||||||||
| 22110-500 | 490 | 50.0 | 749 | 76.4 | |||||||||||||
| 22125-400 | 425.0 | 300.0 | 125.0 | 392 | 40.0 | 577 | 58.9 | 115 | 268.5 | 327 | |||||||
| 22125-450 | 441 | 45.0 | 648 | 66.1 | |||||||||||||
| 22125-500 | 490 | 50.0 | 721 | 73.6 | |||||||||||||
| 22125-550 | 539 | 55.0 | 792 | 80.8 | |||||||||||||
| Part Number | Max. Length Lmax | Min. Length Lmin | Stroke | Gas Reaction Force (20°C) | A | B | C | D | G | H | Applicable Mounting Bracket | Weight (g) | |||||
| Type | No. | Lmax-10 mm Stroke | Lmax-(S) mm Stroke | ||||||||||||||
| N | kgf | N | kgf | (S) | |||||||||||||
| GSSF | 22150-400 | 475.0 | 325.0 | 150.0 | 392 | 40.0 | 623 | 63.6 | 140 | 22 | 10 | 24 | 8.5 | R10 | 293.5 | GSSB8A GSSB8B GSSB8C GSSB8D GSSB8E | 361 |
| 22150-450 | 441 | 45.0 | 699 | 71.3 | |||||||||||||
| 22150-500 | 490 | 50.0 | 777 | 79.3 | |||||||||||||
| 22150-550 | 539 | 55.0 | 854 | 87.1 | |||||||||||||
| 22160-350 | 500.0 | 340.0 | 160.0 | 343 | 35.0 | 527 | 53.8 | 150 | 309.5 | 370 | |||||||
| 22160-400 | 392 | 40.0 | 602 | 61.4 | |||||||||||||
| 22160-450 | 441 | 45.0 | 677 | 69.1 | |||||||||||||
| 22160-500 | 490 | 50.0 | 751 | 76.6 | |||||||||||||
| 22170-550 | 610.0 | 440.0 | 170.0 | 539 | 55.0 | 750 | 76.5 | 160 | 12.5 | 406.5 | 500 | ||||||
| 22170-600 | 588 | 60.0 | 818 | 83.5 | |||||||||||||
| 22170-650 | 637 | 65.0 | 886 | 90.4 | |||||||||||||
| 22170-700 | 686 | 70.0 | 954 | 97.3 | |||||||||||||
| 22170-750 | 735 | 75.0 | 1022 | 104.3 | |||||||||||||
| 22170-800 | 784 | 80.0 | 1090 | 111.2 | |||||||||||||
| 22170-850 | 833 | 85.0 | 1157 | 118.1 | |||||||||||||
| 22200-150 | 600.0 | 400.0 | 200.0 | 147 | 15.0 | 230 | 23.5 | 190 | 10 | 368 | 442 | ||||||
| 22200-200 | 196 | 20.0 | 306 | 31.2 | |||||||||||||
| 22200-250 | 245 | 25.0 | 381 | 38.9 | |||||||||||||
| 22200-350 | 343 | 35.0 | 533 | 54.4 | |||||||||||||
| 22200-400 | 392 | 40.0 | 608 | 62.0 | |||||||||||||
| 22200-450 | 441 | 45.0 | 684 | 69.8 | |||||||||||||
| 22200-500 | 490 | 50.0 | 759 | 77.4 | |||||||||||||
| 22200-550 | 539 | 55.0 | 835 | 85.2 | |||||||||||||
| 22200-600 | 625.0 | 425.0 | 588 | 60.0 | 974 | 99.4 | 12.5 | 394 | 532 | ||||||||
| 22200-700 | 686 | 70.0 | 1135 | 115.8 | |||||||||||||
| 22200-850 | 834 | 85.1 | 1378 | 140.6 | |||||||||||||
| 22210-350 | 620.0 | 410.0 | 210.0 | 343 | 35.0 | 533 | 54.4 | 200 | 10 | 381.5 | 450 | ||||||
| 22210-400 | 392 | 40.0 | 608 | 61.5 | |||||||||||||
| 22210-450 | 441 | 45.0 | 684 | 69.8 | |||||||||||||
| 22210-500 | 490 | 50.0 | 759 | 77.4 | |||||||||||||
| 22210-550 | 680.0 | 470.0 | 539 | 55.0 | 831 | 84.8 | 12.5 | 438.5 | 560 | ||||||||
| 22210-600 | 588 | 60.0 | 905 | 92.3 | |||||||||||||
| 22210-650 | 637 | 65.0 | 980 | 100.0 | |||||||||||||
| 22210-700 | 686 | 70.0 | 1055 | 107.7 | |||||||||||||
| 22210-750 | 735 | 75.0 | 1130 | 115.3 | |||||||||||||
| 22210-800 | 784 | 80.0 | 1204 | 122.9 | |||||||||||||
| 22210-850 | 833 | 85.0 | 1280 | 130.6 | |||||||||||||
| 22250-600 | 750.0 | 500.0 | 250.0 | 588 | 60.0 | 993 | 101.3 | 240 | 469 | 629 | |||||||
| 22250-700 | 686 | 70.0 | 1157 | 118.1 | |||||||||||||
| 22250-850 | 834 | 85.1 | 1405 | 143.4 | |||||||||||||
| 22260-350 | 710.0 | 450.0 | 260.0 | 343 | 35.0 | 631 | 64.4 | 250 | 10 | 417.5 | 520 | ||||||
| 22260-400 | 392 | 40.0 | 719 | 73.4 | |||||||||||||
| 22260-450 | 441 | 45.0 | 808 | 82.4 | |||||||||||||
| 22260-500 | 490 | 50.0 | 897 | 91.5 | |||||||||||||
| 22270-550 | 775.0 | 505.0 | 270.0 | 539 | 55.0 | 990 | 101.0 | 260 | 12.5 | 472.5 | 650 | ||||||
| 22270-600 | 588 | 60.0 | 1080 | 110.2 | |||||||||||||
| 22270-650 | 637 | 65.0 | 1169 | 119.3 | |||||||||||||
| 22270-700 | 686 | 70.0 | 1258 | 128.4 | |||||||||||||
| 22270-750 | 735 | 75.0 | 1347 | 137.4 | |||||||||||||
| 22270-800 | 784 | 80.0 | 1437 | 146.6 | |||||||||||||
| 22270-850 | 833 | 85.0 | 1526 | 155.7 | |||||||||||||
| 22300-600 | 875.0 | 575.0 | 300.0 | 588 | 60.0 | 998 | 101.8 | 290 | 544 | 725 | |||||||
| 22300-700 | 686 | 70.0 | 1164 | 118.8 | |||||||||||||
| 22300-850 | 834 | 85.1 | 1413 | 144.2 | |||||||||||||
| 22315-550 | 965.0 | 650.0 | 315.0 | 539 | 55.0 | 833 | 85.0 | 305 | 619 | 780 | |||||||
| 22315-600 | 588 | 60.0 | 908 | 92.7 | |||||||||||||
| 22315-650 | 637 | 65.0 | 983 | 100.3 | |||||||||||||
| 22315-700 | 686 | 70.0 | 1058 | 108.0 | |||||||||||||
| 22315-750 | 735 | 75.0 | 1133 | 115.6 | |||||||||||||
| 22315-800 | 784 | 80.0 | 1208 | 123.3 | |||||||||||||
| 22315-850 | 833 | 85.0 | 1284 | 131.0 | |||||||||||||