Ball Roller Unit with Waste Discharge Hole

Brand :
MISUMI
Caution
Product Description
Includes a waste discharge hole/slit that allows any debris inside to be discharged.
BCUU (Upward-facing)
Arrow view AA
(Enlarged view, bottom surface:
mounting surface)

| [M] Material | [S] Surface Treatment | |||||
| Ball Rollers | Frame | Ball Rollers | Frame | |||
| Main Body | Main Ball | Cover | Sub Ball | Cover | ||
| SUS304 | SWCH10R | SPCC | SWCH10R | SPCC | Trivalent Bright Chromate Plating | Green Paint |
Specification Table
| Part Number |
| BCUU6 |
| Part Number | Overall Length | Number of Rollers | Number of Mounting Holes | F | Mounting Orientation | Waste Discharge Hole | Ball Roller Used | Load Capacity N(kgf) | |
| Type | No. | ||||||||
| BCUU | 6 | 600 | 6 | 6 | 100 | Upward-Facing | Bottom | BCUH50 | * 490 (50) |
| 9 | 900 | 9 | 10 | 50 | |||||
| 12 | 1200 | 12 | 12 | 100 | |||||
| 18 | 1800 | 18 | 18 | ||||||
*Load capacity per ball roller