Bracket - 15mm Square Frame (Series 3)

Caution
Product Description
Series 3 (groove width 5.7 mm), compatible with 15 mm square frames.
Dimensional Drawing of 90 degree Brackets
HPTBS3
(Sheet metal 90 degree Brackets)
HBLTBS3
(Extrusion 90 degree Brackets)

| 90 degree Brackets Type | [M] Material | [S] Surface Treatment |
| HPTBS3 | SPCC | Trivalent Chromate |
| HBLTBS3 | A6NO1SS-T5 | White anodized |
Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| HPTBS3 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | Mass (g) | Suitable frame | Suitable bolts and T-nuts | Allowable load (N) | |||
| Type | bolt | Quantity | T-Nut | Quantity | |||
| HPTBS3 | 8 | HFS3-1515 | CBM3-6 | 2 | HNSQ3-3 | 2 | 160 |
| HBLTBS3 | 10 | CBM3-8 | 2 | HNSQ3-3 | 2 | 530 | |
Applicable Bolts and Nuts of 90 degree Brackets
| bracket | Applicable bolts | Applicable Nut |
|---|---|---|
| Type | Model | Model |
| HPTBS3 | CBM3-6 | HNSQ3-3 |
| HBLTBS3 | CBM3-8 | HNSQ3-3 |
*Bolts and nuts are not included.
Please purchase bolts and nuts separately, referring to the applicable bolt and nut sizes.
How to Use of 90 degree Brackets

■Example: When connecting a 15mm square aluminum frame to a 6 series 30mm square aluminum frame
| merchandise | 90 degree Brackets Model |
|---|---|
| 90 degree Brackets (this product) | HPTBS3 |
| 15mm square aluminum frame | HFS3-1515 |
| nut | HNSQ3-3 |
| bolt | CBM3-6 |
| bolt | CBM3-10 |
| 30mm square aluminum frame | HFS6-3030 |
| nut | HNTT6-3 |
Related Items of 90 degree Brackets
■3 Series (groove width 5.7mm)
| [This product] 90 degree Brackets | Aluminum frame | Blind bracket | nut |
|---|---|---|---|
|
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.



