(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[110-1950/10mm Unit(s)]
Select part number to Order Now/ Add to Cart
Linear Guides for Heavy Load - Normal Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 100 and 1960
● Assembly Height (mm.): 24, 28, 33, and 42
● Block Type : Standard Block and Wide Block Tapped Hole
● Material: Carbon Steel 56HRC-62HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Part Number |
---|
C-SX2R24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480] |
C-SX2R28-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480,1540,1600,1660,1720,1780,1840,1900,1960] |
C-SX2R33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480,1540,1600,1660,1720,1780,1840,1900,1960] |
C-SX2R42-[280,360,440,520,600,680,760,840,920,1000,1080,1160,1240,1320,1400,1480,1560,1640,1720,1800,1880,1960] |
C-SX2RL24-[170-1470/10] |
C-SX2RL28-[170-1950/10] |
C-SX2RL33-[230-1950/10] |
C-SX2RL42-[290-1950/10] |
C-SX2WT24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480] |
C-SX2WT28-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480,1540,1600,1660,1720,1780,1840,1900,1960] |
C-SX2WT33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480,1540,1600,1660,1720,1780,1840,1900,1960] |
C-SX2WTL24-[170-1470/10] |
C-SX2WTL28-[170-1950/10] |
C-SX2WTL33-[230-1950/10] |
C-SXR24-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480] |
C-SXR28-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480,1540,1600,1660,1720,1780,1840,1900,1960] |
C-SXR33-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480,1540,1600,1660,1720,1780,1840,1900,1960] |
C-SXR42-[120,200,280,360,440,520,600,680,760,840,920,1000,1080,1160,1240,1320,1400,1480,1560,1640,1720,1800,1880,1960] |
C-SXRL24-[110-1470/10] |
C-SXRL28-[110-1950/10] |
C-SXRL33-[110-1950/10] |
C-SXRL42-[130-1950/10] |
C-SXWT24-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480] |
C-SXWT28-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480,1540,1600,1660,1720,1780,1840,1900,1960] |
C-SXWT33-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1060,1120,1180,1240,1300,1360,1420,1480,1540,1600,1660,1720,1780,1840,1900,1960] |
C-SXWTL24-[110-1470/10] |
C-SXWTL28-[110-1950/10] |
C-SXWTL33-[110-1950/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR GUIDE C-SX2R | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4900 | 9700 | 48.4 | 48.4 | 75.7 | Selectable Type | ||
- | LINEAR GUIDE C-SX2R | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 7700 | 14100 | 81.9 | 81.9 | 150.4 | Selectable Type | ||
- | LINEAR GUIDE C-SX2R | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10600 | 19700 | 141.2 | 141.2 | 240.8 | Selectable Type | ||
- | LINEAR GUIDE C-SVR | 1 Piece(s) | 5 Day(s) | 10 | 280 ~ 1960 | [Standard] Standard Block | 28 | 42 | 30 | 2 | 15500 | 28100 | 239.9 | 239.9 | 414.8 | Selectable Type | ||
- | LINEAR GUIDE C-SX2RL | 1 Piece(s) | 5 Day(s) | 10 | 170 ~ 1470 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4900 | 9700 | 48.4 | 48.4 | 75.7 | Configurable Type | ||
- | LINEAR GUIDE C-SX2RL | 1 Piece(s) | 5 Day(s) | 10 | 170 ~ 1950 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 7700 | 14100 | 81.9 | 81.9 | 150.4 | Configurable Type | ||
- | LINEAR GUIDE C-SX2RL | 1 Piece(s) | 5 Day(s) | 10 | 230 ~ 1950 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10600 | 19700 | 141.2 | 141.2 | 240.8 | Configurable Type | ||
- | LINEAR GUIDE C-SX2RL | 1 Piece(s) | 5 Day(s) | 10 | 290 ~ 1950 | [Standard] Standard Block | 28 | 42 | 30 | 2 | 15500 | 28100 | 239.9 | 239.9 | 414.8 | Configurable Type | ||
- | LINEAR GUIDE C-SX2WT | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1480 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | 2 | 4900 | 9700 | 48.4 | 48.4 | 75.7 | Selectable Type | ||
- | LINEAR GUIDE C-SX2WT | 1 Piece(s) | 5 Day(s) | 10 | 160 ~ 1960 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | 2 | 7700 | 14100 | 81.9 | 81.9 | 150.4 | Selectable Type | ||
- | LINEAR GUIDE C-SX2WT | 1 Piece(s) | 5 Day(s) | 10 | 220 ~ 1960 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | 2 | 10600 | 19700 | 141.2 | 141.2 | 240.8 | Selectable Type | ||
- | LINEAR GUIDE C-SX2WTL | 1 Piece(s) | 5 Day(s) | 10 | 170 ~ 1470 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | 2 | 4900 | 9700 | 48.4 | 48.4 | 75.7 | Configurable Type | ||
- | LINEAR GUIDE C-SX2WTL | 1 Piece(s) | 5 Day(s) | 10 | 170 ~ 1950 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | 2 | 7700 | 14100 | 81.9 | 81.9 | 150.4 | Configurable Type | ||
- | LINEAR GUIDE C-SX2WTL | 1 Piece(s) | 5 Day(s) | 10 | 230 ~ 1950 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | 2 | 10600 | 19700 | 141.2 | 141.2 | 240.8 | Configurable Type | ||
- | LINEAR GUIDE C-SXR | 1 Piece(s) | 5 Day(s) | 10 | 100 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 1 | 4900 | 9700 | 48.4 | 48.4 | 75.7 | Selectable Type | ||
- | LINEAR GUIDE C-SXR | 1 Piece(s) | 5 Day(s) | 10 | 100 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 1 | 7700 | 14100 | 81.9 | 81.9 | 150.4 | Selectable Type | ||
- | LINEAR GUIDE C-SXR | 1 Piece(s) | 5 Day(s) | 10 | 100 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 1 | 10600 | 19700 | 141.2 | 141.2 | 240.8 | Selectable Type | ||
- | LINEAR GUIDE C-SVR | 1 Piece(s) | 5 Day(s) | 10 | 120 ~ 1960 | [Standard] Standard Block | 28 | 42 | 30 | 1 | 15500 | 28100 | 239.9 | 239.9 | 414.8 | Selectable Type | ||
- | LINEAR GUIDE C-SXRL | 1 Piece(s) | 5 Day(s) | 10 | 110 ~ 1470 | [Standard] Standard Block | 15 | 24 | 15 | 1 | 4900 | 9700 | 48.4 | 48.4 | 75.7 | Configurable Type | ||
- | LINEAR GUIDE C-SXRL | 1 Piece(s) | 5 Day(s) | 10 | 110 ~ 1950 | [Standard] Standard Block | 20 | 28 | 20 | 1 | 7700 | 14100 | 81.9 | 81.9 | 150.4 | Configurable Type | ||
- | LINEAR GUIDE C-SXRL | 1 Piece(s) | 5 Day(s) | 10 | 110 ~ 1950 | [Standard] Standard Block | 23 | 33 | 25 | 1 | 10600 | 19700 | 141.2 | 141.2 | 240.8 | Configurable Type | ||
- | LINEAR GUIDE C-SXRL | 1 Piece(s) | 5 Day(s) | 10 | 130 ~ 1950 | [Standard] Standard Block | 28 | 42 | 30 | 1 | 15500 | 28100 | 239.9 | 239.9 | 414.8 | Configurable Type | ||
- | LINEAR GUIDE C-SXWT | 1 Piece(s) | 5 Day(s) | 10 | 100 ~ 1480 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | 1 | 4900 | 9700 | 48.4 | 48.4 | 75.7 | Selectable Type | ||
- | LINEAR GUIDE C-SXWT | 1 Piece(s) | 5 Day(s) | 10 | 100 ~ 1960 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | 1 | 7700 | 14100 | 81.9 | 81.9 | 150.4 | Selectable Type | ||
- | LINEAR GUIDE C-SXWT | 1 Piece(s) | 5 Day(s) | 10 | 100 ~ 1960 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | 1 | 10600 | 19700 | 141.2 | 141.2 | 240.8 | Selectable Type | ||
- | LINEAR GUIDE C-SXWTL | 1 Piece(s) | 5 Day(s) | 10 | 110 ~ 1470 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | 1 | 4900 | 9700 | 48.4 | 48.4 | 75.7 | Configurable Type | ||
- | LINEAR GUIDE C-SXWTL | 1 Piece(s) | 5 Day(s) | 10 | 110 ~ 1950 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | 1 | 7700 | 14100 | 81.9 | 81.9 | 150.4 | Configurable Type | ||
- | LINEAR GUIDE C-SXWTL | 1 Piece(s) | 5 Day(s) | 10 | 110 ~ 1950 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | 1 | 10600 | 19700 | 141.2 | 141.2 | 240.8 | Configurable Type |
Loading...
Rail Type | Standard Rail | Set / Single Item | Set | Preload | Normal Clearance |
---|---|---|---|---|---|
Accuracy Standards | Standard Grade | Material | Carbon Steel | Ball Arrangement | Medium, Heavy Load Type |
Retainer | N/A | Rolling Element | Ball | Surface Treatment | none |
Lubrication Type | Filled with Lithium soap based grease |
How can we improve?
How can we improve?