(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: RNPA051 Series Double Tipped Contact Probes
・ Minimum mounting pitch: 25.6 mil (0.65 mm)
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Order quantity: 50 Pieces Per Package
・ Full stroke: 1.1 mm
・ Spring pressure: 22 ± 5 gf
・ Plunger Surface Treatment: Nickel Plating Base, Gold Plating
・ Maximum Allowable Current: 0.5 A
・ Resistance: 80 mΩ
・ Reference of replacement (number of use): 100,000 times
Parts of Contact Probes | [M]Material of Contact Probes | [ S ] Surface Treatment of Contact Probes |
Plungers | BeCu | Nickel Base Gold Plated & Buffed |
Plunger Barrel | Phosphor Bronze | Nickel Base Gold Plated & Buffed |
Spring | SUS304 | Gold Plated & Buffed |
Part Number(Type·No.) | - | L R |
RNPA051 | - | J1U |
Part Number of Contact Probes | Tip Shape of Contact Probes | Mounting Pitch (min) | Full stroke (Rated stroke) | Spring pressure (Rated stroke) | Maximum Allowable Current | Resistance | Reference of replacement number of use | ||
Type | No. | L (Left) | R (Right) | ||||||
RNPA | 051 | B | U J B | 25.6mil/0.65mm | 1.1mm (0.65mm) | 22±5gf | 0.5A | 80mΩ | 100,000 times |
J1 | U J |
Part Number |
---|
RNPA051-BB |
RNPA051-BJ |
RNPA051-BU |
RNPA051-J1J |
RNPA051-J1U |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Plunger Tip Shape (Both Ends Type) |
---|---|---|---|---|---|---|---|
฿ 2,457.00 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | B (L) / B (R) | |
฿ 2,457.00 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | B (L) / J (R) | |
฿ 2,457.00 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | B (L) / U (R) | |
฿ 2,457.00 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | J1 (L) / J (R) | |
฿ 2,457.00 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | J1 (L) / U (R) |
Loading...
Type | Double Tipped Probe | Min. Mounting Pitch(mm) | 0.65 | Full Stroke (Range)(mm) | 1~2.6 |
---|---|---|---|---|---|
Full Stroke(mm) | 1.1 | 2/3 Stroke Spring Pressure (Range)(gf) | 0~30 | Plunger Material | BeCu |
Plunger O.D.(Ø) | 0.28 | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Plunger Length L1 (Range)(mm) | 0.1~3 |
Barrel, Receptacle Material | Phosphor Bronze | Barrel, Receptacle O.D.(Ø) | 0.51 | Properties | Standard |
Allowable Current(A) | 1 | Resistance(mΩ) | 80 | Plunger Length(mm) | 0.6 (L) / 1.1 (R) |
Barrel, Receptacle Length(mm) | 4 | 2/3 Stroke Spring Pressure(gf) | 22 |
How can we improve?
How can we improve?