(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RNPA028-BB |
RNPA028-BJ |
RNPA028-BU |
RNPA028-J1J |
RNPA028-J1U |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 11,056.50 | DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | ||
฿ 11,056.50 | DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | ||
฿ 11,056.50 | DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | ||
฿ 11,056.50 | DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | ||
฿ 11,056.50 | DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) |
Loading...
Type | Double Tipped Probe | Min. Mounting Pitch(mm) | 0.4 | Full Stroke(mm) | 1.1 |
---|---|---|---|---|---|
Plunger Material | SK4 | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Barrel, Receptacle Material | Phosphor Bronze |
Properties | Standard |
How can we improve?
How can we improve?