1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Tipped Probes-RNPC026 Series/C-Value【50 Pieces Per Package】

DOUBLE CONTACT PROBE

Double Tipped Probes-RNPC026 Series/C-Value
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,830.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RNPC026-BB
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 11,830.00

DOUBLE CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Type Double Tipped Probe Min. Mounting Pitch(mm) 0.35 Full Stroke(mm) 0.8
Plunger Material SK4 Plunger Surface Treatment Nickel Plating Base, Gold Plating Barrel, Receptacle Material Phosphor Bronze
Properties Standard

Please check the type/dimensions/specifications of the part RNPC026-BB in the Double Tipped Probes-RNPC026 Series/C-Value series.