(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· GCJS/ GCJSLK/ GCJSRK/ GCJSWK Jaw Couplings Set Screw Type.
· Jaw Couplings Application: Stepping Motor / Encoder.
· Maximum Rotational Speed Range: 10001~78000 (r/min).
· Maximum Rotational Speed: 10000 (r/min).
· Allowable Angular Misalignment: 1
· Jaw Couplings Body material: Aluminum Alloy.
· The spacer is made of Polyurethane and thus, can absorb vibration efficiently.
· Shaft Tightening Method: Set Screw
· Spacer Selectable Color: Blue, White and Red.
· Operating Temperature: -20°C to 60°C.
· Excellent torque transmission performance has been achieved by press-fitting the spacer into the hub.
Standard Bore | Keywayed Bore | Material | Surface Treatment | |||||
d1 (One Side) | d2 (One Side) | d1, d2 (Both Sides) | Hub | Spacer | Set Screw | Hub | Set Screw | |
GCJS | GCJSLK | GCJSRK | GCJSWK | Aluminum Alloy | Polyurethane | SCM435 | Clear Anodize | Black Oxide |
Selection | Color | Hardness Shore A |
BL | Blue | 80 |
WH | White | 92 |
RD | Red | 98 |
(Economy series) GTR plum-shaped Coupling Clamping bolt fixing type/Clamping bolt with keyway type | Coupling Plum-shaped clamping screw fixing type JAAC buffer part material is blind hole (corresponding to LK8-C) | Plum-shaped clamping screw fixing type SJCM |
![]() | ![]() | ![]() |
Part Number (![]() ![]() | - | ![]() | - | ![]() | - | ![]() |
GCJS30 GCPJSWK40 | - - | WH BL | - - | 8 12 | - - | 10 15 |
Part Number | ![]() (Color selection) | ![]() ![]() | L | ℓ | B | C | F | Clamp Screw | |||||||||||
![]() | ![]() | M | Tightening torque (N·m) | ||||||||||||||||
GCJS | 14 | BL(Blue) WH(White) RD(Red) | 4 | 5 | 6 | 22 | 7 | 6 | 1 | 3.5 | M3 | 0.7 | |||||||
20 | 5 | 6 | 6.35 | 8 | 30 | 10 | 8 | 5 | |||||||||||
30 | 8 | 10 | 12 | 14 | 35 | 11 | 10 | 1.5 | 5.5 | M4 | 1.7 | ||||||||
40 | 10 | 12 | 14 | 15 | 16 | 66 | 25 | 12 | 2 | 12.5 | M5 | 4 |
Part Number | ![]() (Color selection) | ![]() ![]() | L | ℓ | B | C | F | Clamp Screw | ||||||
![]() | ![]() | M | Tightening torque (N·m) | |||||||||||
GCJSLK GCJSRK GCJSWK | 30 | BL(Blue) WH(White) RD(Red) | 10 | 12 | 14 | 35 | 11 | 10 | 1.5 | 5.5 | M4 | 1.7 | ||
40 | 10 | 12 | 14 | 15 | 16 | 66 | 25 | 12 | 2 | 12.5 | M5 | 4 |
Part Number | Allowable torque (N·m) | Allowable angular misalignment (°) | Allowable lateral misalignment (mm) | Static torsional stiffness (N·m/rad) | Maximum rotational speed (r/min) | Moment of inertia (kg·m2) | Allowable axial amplitude (mm) | Weight (g) | |||||||
Type | D | BL | WH | RD | BL | WH | RD | BL | WH | RD | |||||
GCJS | 14 | 0.7 | 1.2 | 2 | 1.0 | 0.15 | 0.10 | 0.10 | 8 | 14 | 22 | 45000 | 2.1×10-7 | +0.6 0 | 7.3 |
20 | 1.8 | 3 | 5 | 0.20 | 0.15 | 16 | 29 | 55 | 31000 | 1.0×10-6 | +0.8 0 | 18 | |||
30 | 4 | 7.5 | 12.5 | 0.20 | 0.15 | 46 | 73 | 130 | 21000 | 5.9×10-6 | +1.0 0 | 46 | |||
40 | 4.9 | 10 | 17 | 0.15 | 0.10 | 380 | 570 | 1200 | 15000 | 4.0×10-5 | +1.2 0 | 150 |
Part Number | Allowable torque (N·m) | Allowable angular misalignment (°) | Allowable lateral misalignment (mm) | Static torsional stiffness (N·m/rad) | Maximum rotational speed (r/min) | Moment of inertia (kg·m2) | Allowable axial amplitude (mm) | Weight (g) | |||||||
Type | D | BL | WH | RD | BL | WH | RD | BL | WH | RD | |||||
GCJSLK GCJSRK GCJSWK | 30 | 4 | 7.5 | 12.5 | 1.0 | 0.20 | 0.15 | 0.10 | 46 | 73 | 130 | 21000 | 5.8×10-6 | +1.0 0 | 45 |
40 | 4.9 | 10 | 17 | 0.15 | 0.10 | 380 | 570 | 1200 | 15000 | 3.8×10-5 | +1.2 0 | 150 |
Part Number (![]() ![]() | - | ![]() | - | ![]() | - | ![]() |
GCJS30 GCPJSWK40 | - - | WH BL | - - | 8 12 | - - | 10 15 |
Part Number | ![]() (Color selection) | ![]() ![]() | L | ℓ | B | C | F | Clamp Screw | |||||||||||
![]() | ![]() | M | Tightening torque (N·m) | ||||||||||||||||
GCJS | 14 | BL(Blue) WH(White) RD(Red) | 4 | 5 | 6 | 22 | 7 | 6 | 1 | 3.5 | M3 | 0.7 | |||||||
20 | 5 | 6 | 6.35 | 8 | 30 | 10 | 8 | 5 | |||||||||||
30 | 8 | 10 | 12 | 14 | 35 | 11 | 10 | 1.5 | 5.5 | M4 | 1.7 | ||||||||
40 | 10 | 12 | 14 | 15 | 16 | 66 | 25 | 12 | 2 | 12.5 | M5 | 4 |
Part Number | ![]() (Color selection) | ![]() ![]() | L | ℓ | B | C | F | Clamp Screw | ||||||
![]() | ![]() | M | Tightening torque (N·m) | |||||||||||
GCJSLK GCJSRK GCJSWK | 30 | BL(Blue) WH(White) RD(Red) | 10 | 12 | 14 | 35 | 11 | 10 | 1.5 | 5.5 | M4 | 1.7 | ||
40 | 10 | 12 | 14 | 15 | 16 | 66 | 25 | 12 | 2 | 12.5 | M5 | 4 |
Part Number | Allowable torque (N·m) | Allowable angular misalignment (°) | Allowable lateral misalignment (mm) | Static torsional stiffness (N·m/rad) | Maximum rotational speed (r/min) | Moment of inertia (kg·m2) | Allowable axial amplitude (mm) | Weight (g) | |||||||
Type | D | BL | WH | RD | BL | WH | RD | BL | WH | RD | |||||
GCJS | 14 | 0.7 | 1.2 | 2 | 1.0 | 0.15 | 0.10 | 0.10 | 8 | 14 | 22 | 45000 | 2.1×10-7 | +0.6 0 | 7.3 |
20 | 1.8 | 3 | 5 | 0.20 | 0.15 | 16 | 29 | 55 | 31000 | 1.0×10-6 | +0.8 0 | 18 | |||
30 | 4 | 7.5 | 12.5 | 0.20 | 0.15 | 46 | 73 | 130 | 21000 | 5.9×10-6 | +1.0 0 | 46 | |||
40 | 4.9 | 10 | 17 | 0.15 | 0.10 | 380 | 570 | 1200 | 15000 | 4.0×10-5 | +1.2 0 | 150 |
Part Number | Allowable torque (N·m) | Allowable angular misalignment (°) | Allowable lateral misalignment (mm) | Static torsional stiffness (N·m/rad) | Maximum rotational speed (r/min) | Moment of inertia (kg·m2) | Allowable axial amplitude (mm) | Weight (g) | |||||||
Type | D | BL | WH | RD | BL | WH | RD | BL | WH | RD | |||||
GCJSLK GCJSRK GCJSWK | 30 | 4 | 7.5 | 12.5 | 1.0 | 0.20 | 0.15 | 0.10 | 46 | 73 | 130 | 21000 | 5.8×10-6 | +1.0 0 | 45 |
40 | 4.9 | 10 | 17 | 0.15 | 0.10 | 380 | 570 | 1200 | 15000 | 3.8×10-5 | +1.2 0 | 150 |
Part Number |
---|
GCJS14-BL-5-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Spacer (Color) | Shaft Bore Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 568.75 | ECONOMY COUPLINGS SPACER | 1 Piece(s) | Available | Same day | 5 | 6 | 14 | 22 | 0.05~1.00 | 0.7 | 0.15 | 10000 ~ 45000 | 0.6 ~ +0.6 | 2.1×10-7 | BL (Blue) | Standard Bore |
Loading...
Series Name | Jaw | Application | Stepping Motor / Encoder | Features | High Torque Type / Low Moment of Inertia / Vibration Insulation |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 10001~78000 | Body Material | Aluminum Alloy |
Allowable Angular Misalignment(deg) | 1 | Product Category | Coupling Main Body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | Polyurethane | Operating Temperature(°C) | -20::60 | Shaft Tightening Method | Set Screw |
Please check the type/dimensions/specifications of the part GCJS14-BL-5-6 in the Jaw Couplings Set Screw Type series.
Part Number |
---|
GCJS14-BL-6-6 |
GCJS30-RD-14-14 |
GCJS30-WH-10-10 |
GCJS30-WH-12-12 |
GCJS30-WH-14-14 |
GCJS30-WH-8-14 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Spacer (Color) | Shaft Bore Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 568.75 | 1 Piece(s) | Available | Same day | 6 | 6 | 14 | 22 | 0.05~1.00 | 0.7 | 0.15 | 10000 ~ 45000 | 0.6 ~ 0.6 | 2.1×10-7 | BL (Blue) | Standard Bore | |
฿ 823.55 | 1 Piece(s) | Available | Same day | 14 | 14 | 30 | 35 | 10.01~20.00 | 12.5 | 0.1 | 10000 ~ 21000 | +1.0 | 5.9×10-6 | RD (Red) | Standard Bore | |
฿ 823.55 | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | 35 | 5.01~10.00 | 7.5 | 0.1 ~ 0.15 | 10000 ~ 21000 | +1.0 | 5.9×10-6 | WH (White) | Standard Bore | |
฿ 823.55 | 1 Piece(s) | Available | Same day | 12 | 12 | 30 | 35 | 5.01~10.00 | 7.5 | 0.1 ~ 0.15 | 10000 ~ 21000 | +1.0 | 5.9×10-6 | WH (White) | Standard Bore | |
฿ 823.55 | 1 Piece(s) | Available | Same day | 14 | 14 | 30 | 35 | 5.01~10.00 | 7.5 | 0.1 ~ 0.15 | 10000 ~ 21000 | +1.0 | 5.9×10-6 | WH (White) | Standard Bore | |
฿ 823.55 | 1 Piece(s) | Available | Same day | 8 | 14 | 30 | 35 | 5.01~10.00 | 7.5 | 0.1 ~ 0.15 | 10000 ~ 21000 | +1.0 | 5.9×10-6 | WH (White) | Standard Bore |
How can we improve?
How can we improve?