Disc Couplings High Flexible, Single Disc

Brand :
MISUMI

Caution

  • Download Free! >> Misumi Economy_Series(THA)_Index04_Stepper_Motor_Coupling CLICK here

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product
Universal type with excellent flexibility. The price is cheaper than MISUMI diaphragm couplings suitable for servo motors.

Economy High Flexible Single Disc Coupling

Single disc High strength Precision machinery

- Compact structure with no backlash

- Excellent shock absorption, ensuring no noise and no wear

- High transmission efficiency up to specified percentage

- Suitable for harsh environments and high temperatures

- Simple and lightweight design allows for easy installation and disassembly

Economy High Flexible Single Disc Coupling
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Coupling Product Overview

The disc Coupling is composed of several groups of discs (stainless steel thin plates) that are interlaced with two halves of the Coupling with bolts, and each group of discs is formed by stacking several pieces.
The disc Coupling relies on the elastic deformation of the disc to compensate for the relative displacement of the connected two shafts, which is a high-performance flexible Coupling with strong metal components.
It is characterized by compact structure, no backlash, high strength, long service life, no rotation clearance, no influence of temperature and oil pollution, acid resistance, alkali resistance and corrosion resistance.
Applicable motor types: recommended for servo motors, stepping motors and general motors.
 

Coupling Product Feature

■ Main characteristics of disc Coupling
1. Strong ability to compensate for misalignment between two axes. Compared with tooth Coupling, angular displacement can be doubled. In case of radial displacement, reaction force is small, flexibility is large, and certain axial, radial and angular displacements are allowed.
2. It has obvious shock absorption, no noise and no wear.
3. Suitable for working in high temperature (-80+300) and harsh environment, and operate safely under shock and vibration conditions.
4. High transmission efficiency, up to 99.86%. Especially suitable for medium, high speed and high power transmission.
5. Simple structure, light weight, small in size and convenient assembly and disassembly. It can be assembled and disassembled without moving the machine (models with intermediate shaft), and requiring no lubrication.
6. It can accurately transmit the rotational speed without slip, and can be used for transmission of precision machinery.
 

Dimensional Coupling Drawing

Universal type with excellent flexibility. The price is the lowest among MISUMI disc Couplings suitable for servo motors.

Dimensional Coupling Drawing The bolt direction of single disc Coupling is staggered on opposite sides (to improve product balance). The drawings are for reference only. The actual products may differ.

 
【Economic type】Disc type Coupling High flexibility type (Single disc type) Servo motor applicable type: Related image
【Economic type】Disc type Coupling High flexibility type (Single disc type) Servo motor applicable type: Related image
TypeMaterialMaterialSurface TreatmentSurface TreatmentAccessoriesAccessories
BodyDiscSet Screw, Fastening BoltBodySet Screw, Fastening Bolt
AluminumStainless SteelSCM435Alumite TreatmentFerroferric Oxide Protective FilmFastening Bolt
Set Screw

Coupling Specification Table

Dd1, d2 selection (But d1≤d2)LF1F2AFastening BoltSet Screw
MTightening TorqueMTightening Torque
(N·m)(N·m)
204566.358       23.05113.55.56.4M2.51.0M30.7
26 566.3581011     25.4511.93.55.59
29 566.35810111214   25.711.93.55.510.5M2.51.0M41.7
33  6 8101112141516 28.51346.512M31.5
39    81011121415161835164.75814M43.5M54.0
d1 d2 *marked products without keyway hole.d1, d2*marked products without keyway hole.

■Characteristic Value
DAllowable torque
(N·m)
Allowable angle
(°)
Static torsional rigidity
(N·m/rad)
Maximum speed
(r/min)
Moment of inertia
(kg·m2)
Allowable axial amplitude
(mm)
ompensation coefficientWeight (g)

GCPS

GCPSS

2012700100008.8×107±0.1021617
26210002.5×106±0.102426
29313504.1×106±0.153135
33520007.7×106±0.204449
39842501.9×105±0.258288
Lateral misalignment is not allowed for single disc type.Lateral misalignment is not allowed for single disc type.
Static torsional stiffnessStatic torsional stiffness, moment of inertia and weight are the values at the maximum shaft dia..

■Shaft slip torque (N·m) Shaft slip torque (N·m)When the shaft slip torque is less than the allowable torque, please use it below the shaft slip torque.
Dd1, d2
4566.35810111214151618
201.01.01.01.01.0
261.01.52.02.02.02.0
291.01.52.02.52.53.03.03.0
332.52.53.53.54.05.05.05.0
395.58.08.08.08.08.08.08.0

Coupling Precautions

■ Calibration and adjustment
1. The Coupling allows axis deviation, and transmits rotation angle and torque, but when the axis deviation exceeds the allowable value, vibration will occur or the service life will be drastically reduced.
Be sure to make calibration and adjustment.
2. Axis deviation includes lateral misalignment (parallel error of two axes), angular misalignment (angular error of two axes) and axial amplitude (axial movement of shaft).
Please calibrate and adjust the shaft to ensure that the axis deviation is below the allowable value recorded in the dimension and performance table of each product.
3. The allowable value of axis deviation recorded in the dimension and performance table refers to the situation when either lateral misalignment, angular misalignment or axial amplitude occurs alone. When more than two axis deviations occur at the same time, the corresponding allowable values are halved respectively.
4. Axis deviation not only occurs when assembling to the device, but also is caused by vibration, thermal expansion and bearing wear in operation. Therefore, it is recommended to set the axis deviation below 1/3 of the allowable value.
 

Example of Use Coupling

Use example of Coupling 1) motor × gear boxUse example of Coupling 2) motor × ball screw
Use example of Coupling 1: motor×gear boxUse example of Coupling 2: motor×ball screw
  
Use example of Coupling 3) motor × encoderUse example of Coupling 4) motor × measuring tester
Use example of Coupling 3: motor×encoderUse example of Coupling 4: motor×measuring tester

Coupling Usage Method

■Mounting method
STEP1 Insert the Coupling
Confirm that the clamping bolt has been unscrewed, and then remove the dust, foreign matter and oil from the shaft and Coupling bore.
Then, when inserting the Coupling into the shaft, please be careful not to put the disc under excessive stress such as compression or tension.
STEP2 Use fixture to adjust
Please use fixture to adjust and fix the concentricity of the left and right hubs of the Coupling with high accuracy.
STEP3 Simple lateral misalignment and angular misalignment confirmation
Under the condition of unscrewed bolts, make the Coupling slide axially and confirm its smooth movement.
Then, rotate the Coupling to make sure it moves smoothly.
Lateral misalignment is not allowed for single disc type Coupling, so carry out positioning securely.
Simple lateral misalignment confirmation   Simple angular misalignment confirmation
STEP4 Installation
Please adjust the shaft insertion amount according to the dimension ℓ in the product catalog, and use a torque wrench to tighten with the specified torque.
* If the specified torque cannot be reached once, please cross fasten the left and right clamps twice or three times.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Disc Couplings High Flexible, Single Disc | MISUMI | MISUMI Thailand