(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· GCPSW Model Disc Couplings High Flexible, Double Disc.
· Body material: Aluminum alloy with Alumite Treatment surface.
· Spacer disc material is Stainless steel with
· Fastening Bolt, Set Screw: Steel SCM435.
· Fastening surface treatment with Ferro ferric Oxide Protective Film.
· Shaft Fastening Method: Lock bolt clamp and screw type.
· GCPSW Model Body size: 20 to 39.
· Allowable Angular misalignment 2 degree.
· Maximum Rotational Speed: 10,000 (r/min).
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Application : For Servo Motors / Stepping Motor.
TYPE | ![]() | ![]() | ![]() | ||||||
Standard Hole | d1 (One side) | d2 (One side) | d1, d2 (Both sides) | Body | Disc | Fastening Bolt, Set Screw | Body | Fastening Bolt, Set Screw | |
GCPW | GCPWLK | GCPWRK | GCPWWK | Aluminum | Stainless Steel | SCM435 | Alumite Treatment | Ferroferric Oxide Protective Film | Fastening Bolt |
GCPSW | GCPSWLK | GCPSWRK | GCPSWWK | Set Screw |
Part Number (![]() ![]() | - | ![]() | - | ![]() |
GCPW29 | - | 10 | - | 14 |
Part Number | ![]() ![]() | d3 | L | R | F1 | F2 | A | Fastening Bolt | Set Screw | |||||||||||||||
![]() | ![]() | M | Tightening Torque | M | Tightening Torque | |||||||||||||||||||
(N·m) | (N·m) | |||||||||||||||||||||||
Clamping type GCPW GCPWLK GCPWRK GCPWWK | Set Screw type GCPSW GCPSWLK GCPSWRK GCPSWWK | 20 | *4 | *5 | 6 | 6.35 | 8 | 8.5 | 28.8 | 11 | 3.5 | 5.5 | 6.4 | M2.5 | 1.0 | M3 | 0.7 | |||||||
26 | *5 | 6 | 6.35 | 8 | 10 | 11 | 11.5 | 34.1 | 11.9 | 3.5 | 5.5 | 9 | ||||||||||||
29 | *5 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 14.5 | 34.3 | 11.9 | 3.5 | 5.5 | 10.5 | M4 | 1.7 | ||||||||
33 | 6 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 16.5 | 40 | 13 | 4 | 6.5 | 12 | M3 | 1.5 | ||||||||
39 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 49.4 | 16 | 4.75 | 8 | 14 | M4 | 3.5 | M5 | 4.0 |
Part Number | Allowable torque (N·m) | Allowable angle (°) | Allowable lateral misalignment (mm) | Static torsional rigidity (N·m/rad) | Maximum speed (r/min) | Moment of inertia (kg·m2) | Allowable axial amplitude (mm) | Compensation coefficient | Weight (g) | |||
Type | D | GCPW | GCPSW | |||||||||
GCPW GCPWLK GCPWRK GCPWWK | GCPSW GCPSWLK GCPSWRK GCPSWWK | 20 | 1 | 2 | 0.1 | 550 | 10000 | 1.1×10-6 | ±0.20 | 2 | 19 | 19 |
26 | 2 | 0.15 | 700 | 3.3×10-6 | ±0.20 | 31 | 33 | |||||
29 | 3 | 0.15 | 1200 | 5.5×10-6 | ±0.30 | 43 | 44 | |||||
33 | 5 | 0.2 | 1500 | 1.1×10-5 | ±0.40 | 60 | 65 | |||||
39 | 8 | 0.25 | 3350 | 2.7×10-5 | ±0.50 | 113 | 118 |
Part Number | d1, d2 | |||||||||||||
Type | D | 4 | 5 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | |
GCPW GCPWLK GCPWRK GCPWWK | GCPSW GCPSWLK GCPSWRK GCPSWWK | 20 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | - | - | - | - | - | - | - |
26 | - | 1.0 | 1.5 | 2.0 | 2.0 | 2.0 | 2.0 | - | - | - | - | - | ||
29 | - | 1.0 | 1.5 | 2.0 | 2.5 | 2.5 | 3.0 | 3.0 | 3.0 | - | - | - | ||
33 | - | - | 2.5 | - | 2.5 | 3.5 | 3.5 | 4.0 | 5.0 | 5.0 | 5.0 | - | ||
39 | - | - | - | - | 5.5 | 8.0 | 8.0 | 8.0 | 8.0 | 8.0 | 8.0 | 8.0 |
Part Number |
---|
GCPW33-6-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft Bore Shape | Shaft Tightening Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 763.00 | ECONOMY CHN COUPLINGS GCPW | 1 Piece(s) | Available | Same day | 6 | 11 | 33 | 40 | 3.01~5.00 | High Torsional Rigidity / Zero Backlash | 5 | 0.2 | 0.02~0.2 | 0.4 | 1.1×10-5 | Standard Bore | Fastening Bolt |
Loading...
Series Name | Disc | Application | For Servo Motors / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum Alloy | Allowable Angular Misalignment(deg) | 2 |
Product Category | Coupling Main Body | Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel |
Single/Double | Double |
Please check the type/dimensions/specifications of the part GCPW33-6-11 in the Disc Couplings High Flexible, Double Disc series.
Part Number |
---|
GCPSW20-8-8 |
GCPSW29-10-10 |
GCPSW29-6-12 |
GCPW33-6-14 |
GCPW33-8-14 |
GCPW39-15-18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft Bore Shape | Shaft Tightening Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 360.00 | 1 Piece(s) | Available | Same day | 8 | 8 | 20 | 28.8 | 0.05~1.00 | High Torque Type / Zero Backlash | 1 | 0.1 | 0.02~0.2 | 0.2 | 1.1×10-6 | Standard Bore | Set Screw | |
฿ 410.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 29 | 34.3 | 1.01~3.00 | High Torque Type / Zero Backlash | 3 | 0.15 | 0.02~0.2 | 0.3 | 5.5×10-6 | Standard Bore | Set Screw | |
฿ 410.00 | 1 Piece(s) | Available | Same day | 6 | 12 | 29 | 34.3 | 1.01~3.00 | High Torque Type / Zero Backlash | 3 | 0.15 | 0.02~0.2 | 0.3 | 5.5×10-6 | Standard Bore | Set Screw | |
฿ 763.00 | 1 Piece(s) | Available | Same day | 6 | 14 | 33 | 40 | 3.01~5.00 | High Torsional Rigidity / Zero Backlash | 5 | 0.2 | 0.02~0.2 | 0.4 | 1.1×10-5 | Standard Bore | Fastening Bolt | |
฿ 763.00 | 1 Piece(s) | Same day | 8 | 14 | 33 | 40 | 3.01~5.00 | High Torsional Rigidity / Zero Backlash | 5 | 0.2 | 0.02~0.2 | 0.4 | 1.1×10-5 | Standard Bore | Fastening Bolt | ||
฿ 889.00 | 1 Piece(s) | Same day | 15 | 18 | 39 | 49.4 | 5.01~10.00 | High Torsional Rigidity / Zero Backlash | 8 | 0.25 | 0.21~0.40 | 0.5 | 2.7×10-5 | Standard Bore | Fastening Bolt |
How can we improve?
How can we improve?