1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc Couplings High Flexible, Double Disc (Part Number)

ECONOMY COUPLINGS

Disc Couplings High Flexible, Double Disc
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >> Misumi Economy_Series(THA)_Index04_Stepper_Motor_Coupling CLICK here

Product Description

· GCPSW Model Disc Couplings High Flexible, Double Disc.
· Body material: Aluminum alloy with Alumite Treatment surface.
· Spacer disc material is Stainless steel with
· Fastening Bolt, Set Screw: Steel SCM435.
· Fastening surface treatment with Ferro ferric Oxide Protective Film.
· Shaft Fastening Method: Lock bolt clamp and screw type.
· GCPSW Model Body size: 20 to 39.
· Allowable Angular misalignment 2 degree.
· Maximum Rotational Speed: 10,000 (r/min).
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Application : For Servo Motors / Stepping Motor.



Coupling Product Overview

The disc Coupling is composed of several groups of discs (stainless steel thin plates) that are interlaced with two halves of the Coupling with bolts, and each group of discs is formed by stacking several pieces.
The disc Coupling relies on the elastic deformation of the disc to compensate for the relative displacement of the connected two shafts, which is a high-performance flexible Coupling with strong metal components.
It is characterized by compact structure, no backlash, high strength, long service life, no rotation clearance, no influence of temperature and oil pollution, acid resistance, alkali resistance and corrosion resistance.
Applicable motor types: recommended for servo motors, stepping motors and general motors.
 

Coupling Product Feature

■ Main characteristics of disc Coupling
1. Strong ability to compensate for misalignment between two axes. Compared with tooth Coupling, angular displacement can be doubled. In case of radial displacement, reaction force is small, flexibility is large, and certain axial, radial and angular displacements are allowed.
2. It has obvious shock absorption, no noise and no wear.
3. Suitable for working in high temperature (-80+300) and harsh environment, and operate safely under shock and vibration conditions.
4. High transmission efficiency, up to 99.86%. Especially suitable for medium, high speed and high power transmission.
5. Simple structure, light weight, small in size and convenient assembly and disassembly. It can be assembled and disassembled without moving the machine (models with intermediate shaft), and requiring no lubrication.
6. It can accurately transmit the rotational speed without slip, and can be used for transmission of precision machinery
 

Dimensional Coupling Drawing

Universal type with excellent flexibility. The price is the lowest among MISUMI diaphragm Couplings suitable for servo motors.
Dimensional drawing of disc Coupling
Dimensional drawing of disc Coupling
 
TYPEMaterialMaterialSurface TreatmentSurface TreatmentAccessoriesAccessories
Standard Holed1 (One side)d2 (One side)d1, d2 (Both sides)BodyDiscFastening Bolt, Set ScrewBodyFastening Bolt, Set Screw
GCPWGCPWLKGCPWRKGCPWWKAluminumStainless SteelSCM435Alumite TreatmentFerroferric Oxide Protective FilmFastening Bolt
GCPSWGCPSWLKGCPSWRKGCPSWWKSet Screw

Coupling Specifications Overview

Specification Table
Please order after selecting part number and parameters according to the selection steps Specification Table to Specification Table. Please specify the shaft bore dia. within the range of d1≤d2.
Part Number (TypeType·DD)d1d1d2d2
GCPW291014
 
Part Numberd1d1, d2d2 selection (But d1≤d2)d3LRF1F2AFastening BoltSet Screw
TypeTypeDDMTightening TorqueMTightening Torque
(N·m)(N·m)
Clamping type
GCPW
GCPWLK
GCPWRK
GCPWWK
Set Screw type
GCPSW
GCPSWLK
GCPSWRK
GCPSWWK
204566.358       8.528.8113.55.56.4M2.51.0M30.7
26 566.3581011     11.534.111.93.55.59
29 566.35810111214   14.534.311.93.55.510.5M41.7
33  6 8101112141516 16.5401346.512M31.5
39    8101112141516181949.4164.75814M43.5M54.0
d1d1 and d2*marked products without keyway hole.

■Characteristic Value
Part NumberAllowable torque (N·m)Allowable angle
(°)
Allowable lateral misalignment (mm)Static torsional rigidity
(N·m/rad)
Maximum speed
(r/min)
Moment of inertia (kg·m2)Allowable axial amplitude (mm)Compensation coefficientWeight (g)
TypeDGCPWGCPSW
GCPW
GCPWLK
GCPWRK
GCPWWK
GCPSW
GCPSWLK
GCPSWRK
GCPSWWK
20120.1550100001.1×10-6±0.2021919
2620.157003.3×10-6±0.203133
2930.1512005.5×10-6±0.304344
3350.215001.1×10-5±0.406065
3980.2533502.7×10-5±0.50113118
Static torsional stiffnessStatic torsional stiffness, moment of inertia and weight are the values at the maximum shaft dia..

■Shaft slip torque (N·m)
Shaft slip torque (N·m)When the shaft slip torque is less than the allowable torque, please use it below the shaft slip torque.
Part Numberd1, d2
TypeD4566.35810111214151618
GCPW
GCPWLK
GCPWRK
GCPWWK
GCPSW
GCPSWLK
GCPSWRK
GCPSWWK
201.01.01.01.01.0
261.01.52.02.02.02.0
291.01.52.02.52.53.03.03.0
332.52.53.53.54.05.05.05.0
395.58.08.08.08.08.08.08.0

Coupling Precautions

■ Calibration and adjustment
1. The Coupling allows axis deviation, and transmits rotation angle and torque, but when the axis deviation exceeds the allowable value, vibration will occur or the service life will be drastically reduced.
Be sure to make calibration and adjustment.
2. Axis deviation includes lateral misalignment (parallel error of two axes), angular misalignment (angular error of two axes) and axial amplitude (axial movement of shaft).
Please calibrate and adjust the shaft to ensure that the axis deviation is below the allowable value recorded in the dimension and performance table of each product.
3. The allowable value of axis deviation recorded in the dimension and performance table refers to the situation when either lateral misalignment, angular misalignment or axial amplitude occurs alone. When more than two axis deviations occur at the same time, the corresponding allowable values are halved respectively.
4. Axis deviation not only occurs when assembling to the device, but also is caused by vibration, thermal expansion and bearing wear in operation. Therefore, it is recommended to set the axis deviation below 1/3 of the allowable value.
 

Example of Use Coupling

Use example of Coupling 1) motor × gear boxUse example of Coupling 2) motor × ball screw
Use example of Coupling 1: motor × gear boxUse example of Coupling 2: motor × ball screw
  
Use example of Coupling 3) motor × encoderUse example of Coupling 4) motor × measuring tester
Use example of Coupling 3: motor × encoderUse example of Coupling 4: motor × measuring tester

Coupling Usage Method

■Mounting method
STEP1 Insert the Coupling
Confirm that the clamping bolt has been unscrewed, and then remove the dust, foreign matter and oil from the shaft and Coupling bore.
Then, when inserting the Coupling into the shaft, please be careful not to put the disc under excessive stress such as compression or tension.
STEP2 Use fixture to adjust
Please use fixture to adjust and fix the concentricity of the left and right hubs of the Coupling with high accuracy.
STEP3 Simple lateral misalignment and angular misalignment confirmation
Under the condition of unscrewed bolts, make the Coupling slide axially and confirm its smooth movement.
Then, rotate the Coupling to make sure it moves smoothly.
Lateral misalignment is not allowed for single disc type Coupling, so carry out positioning securely.
Simple lateral misalignment confirmation   Simple angular misalignment confirmation
STEP4 Installation
Please adjust the shaft insertion amount according to the dimension ℓ in the product catalog, and use a torque wrench to tighten with the specified torque.
* If the specified torque cannot be reached once, please cross fasten the left and right clamps twice or three times.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GCPSW29-6-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft Bore Shape Shaft Tightening Method

฿ 410.00

ECONOMY COUPLINGS 1 Piece(s) Available Same day 6122934.31.01~3.00High Torque Type / Zero Backlash30.150.02~0.20.35.5×10-6Standard BoreSet Screw

Loading...

  1. 1

Basic Information

Series Name Disc Application For Servo Motors / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Alloy Allowable Angular Misalignment(deg) 2
Product Category Coupling Main Body Max. Rotational Speed(r/min) 10000 Disc Material Stainless Steel
Single/Double Double

Please check the type/dimensions/specifications of the part GCPSW29-6-12 in the Disc Couplings High Flexible, Double Disc series.

Frequently Asked Questions (FAQ)

Question: Which disc type coupling is better, single disc type or double disc type?
Answer: Double disc type can absorb angular misalignment and lateral misalignment, but the total length will increase.
Although the total length of the single disc type is short, it is only suitable for applications with narrow space because lateral misalignment is not allowed in the structure.
Special attention should be paid to centering during use.
Question: Abnormal sound or vibration occurs during use of disc type coupling.
Answer: When a servo motor is used, the frequency of the mechanical resonance suppression filter is set as its inherent vibration frequency in the control system to suppress sound and vibration.
When using a stepping motor, the rotational speed can be finely adjusted, or the vibration can be absorbed and suppressed by the high damping rubber type coupling with obvious attenuation effect.
Question: How to select according to the purpose, environment, working conditions?
Answer: Please refer to the MISUMI website.
Question: What is a coupling?
Answer: A coupling is a part that connects two different rotating bodies (motor shaft, ball screw, etc.) and aims at transmitting torque. The load of assembly adjustment is reduced by absorbing the axis deviation (lateral misalignment, angular misalignment and axial amplitude) between rotating bodies. And in case of accidental overload, the coupling is destroyed and the rotating bodies are disconnected to protect the expensive power part and the whole device.
Question: The coupling is damaged in use.
Answer: Whether it is within the allowable axis deviation during use
Please note that when multiple axis deviations occur at the same time, their allowable values are reduced to 1/2 of that described in the product catalog.

Check other FAQ (2) Hide

Products with similar specification

Part Number
GCPSW20-6.35-6.35
GCPSW20-8-8
GCPSW29-10-10
GCPSW29-6-14
GCPSW29-6.35-12
GCPSW29-8-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft Bore Shape Shaft Tightening Method

฿ 360.00

1 Piece(s) Available Same day 6.356.352028.80.05~1.00High Torque Type / Zero Backlash10.10.02~0.20.21.1×10-6Standard BoreSet Screw

฿ 360.00

1 Piece(s) Available Same day 882028.80.05~1.00High Torque Type / Zero Backlash10.10.02~0.20.21.1×10-6Standard BoreSet Screw

฿ 410.00

1 Piece(s) Available Same day 10102934.31.01~3.00High Torque Type / Zero Backlash30.150.02~0.20.35.5×10-6Standard BoreSet Screw

฿ 410.00

1 Piece(s) Available Same day 6142934.31.01~3.00High Torque Type / Zero Backlash30.150.02~0.20.35.5×10-6Standard BoreSet Screw

฿ 410.00

1 Piece(s) Available Same day 6.35122934.31.01~3.00High Torque Type / Zero Backlash30.150.02~0.20.35.5×10-6Standard BoreSet Screw

฿ 410.00

1 Piece(s) Available Same day 8102934.31.01~3.00High Torque Type / Zero Backlash30.150.02~0.20.35.5×10-6Standard BoreSet Screw