Roller Followers - Non Separate

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

・ Product type: Roller Followers ・ Non-Separable type
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Roller material: Made of SUJ2 Equivalent
・ Roller outer diameter D (Ø) [mm]: 16, 19, 24, 30, 32, 35, 40, 47
・ Roller inner diameter d (Ø) [mm]: 5, 6, 8, 10, 12, 15, 17, 20
・ Roller width B [mm]: 11, 14, 18, 20, 24
・ Model type: C-NARTR, C-NARTU, C-NARTV

Economy Roller Followers

SUJ2 EquivalentHigh Load CapacityNon-Separable Design

- Constructed from high-quality SUJ2 equivalent steel, ensuring durability and long-term performance even in demanding environments.

- Designed to support substantial dynamic and static loads, with specified maximum capacities.

- The non-separable type is ideal for applications requiring a robust, maintenance-free solution with consistent performance.

- High-speed roller bearing

- Standardized dimensions and load capacities ensure precise performance and compatibility with various engineering designs.

Economy Roller Followers
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Product Overview
The roller follower is a compact, highly rigid bearing system. It can be used as a guide roller for cam disks and linear motion.
Since its outer ring rotates while being in direct contact with the mating surface, it is designed to withstand impact loads.
In addition, the outer ring is equipped with precision needle rollers (standard type) with a cage, providing excellent rotational performance and enabling high-speed rotation.
Roller followers are divided into two types: separable type (the inner ring, outer ring, and retaining ring can be separated) and non-separable type (the retaining ring is pressed onto the inner ring and cannot be separated).
The outer surface shape of the outer ring is available in arc type and cylindrical type. The arc-shaped outer ring easily absorbs shaft center deformation and helps reduce offset loads.
These products have a wide range of applications, such as cam mechanisms in automatic and special-purpose machine tools, various handling devices, transfer devices, bookbinding machines, tool changers in machining centers, pallet changers, automatic painting machines, and sliding forklifts in automated warehouses, among others.
 
 
Note: The packaging method for some models has changed. For d size ≤ 10, box packaging has been changed to bag packaging; for d size ≥ 12, blue box packaging has been changed to white box packaging. During the transition period, mixed shipments may occur, but this does not affect usage.  
Dimensional Drawing

 
For non-separable roller followers, please refer to the table below (same as the specification table) for selection:
ApplicationArc typeMaterial
With sealWithout seal
Standard typeC-NARTUC-NARTREquivalent to SUJ2
E-NARTUSE-NARTRSEquivalent to SUS440C
High load typeC-NARTVEquivalent to SUJ2
E-NARTVSE-NARTRVSEquivalent to SUS440C
 
Outer diameter tolerance 0 to -0.05 mm
Types of materials
    This series is available in both bearing steel and stainless steel.
    Compared to bearing steel, stainless steel has stronger rust resistance and is suitable for clean rooms and other environments where oil contamination must be avoided.
 
Specification Table
■ With seal ring, bearing steel type
TypeRoller Outer Diameter DaRoller Width BB1rBasic Rated LoadRail Load CapacityMaximum speed (rpm)Weight (g)
C (dynamic) kNCor (static) kN
TypeRoller inner diameter dInner diameter toleranceStandard typeHigh load typeStandard typeHigh load type(kN)Standard typeHigh load typeStandard typeHigh load type
C-NARTU
C-NARTV
50
-0.008
1612.511120.153.154.93.36.50.8614000380014.515.1
619153.55.43.97.91.111000310020.521.5
8241914150.35.57.86.411.41.497500250041.542.5
1030230.66.89.58.414.61.965500210064.566.5
1232256.99.78.815.42.19450018007173
153527.618199.812.814.1232.5136001600102106
174031.52021110.914.815.526.52.9829001400149155
200
-0.01
4736.5242515.520.625.5425.7230002400250255
 
■ With seal ring, stainless steel type
TypeRoller Outer Diameter DaRoller Width BB1rBasic Rated LoadRail Load CapacityMaximum speed (rpm)Weight (g)
C (dynamic) kNCor (static) kN
TypeRoller inner diameter dInner diameter toleranceStandard typeHigh load typeStandard typeHigh load type(kN)Standard typeHigh load typeStandard typeHigh load type
E-NARTUS
E-NARTVS
50
-0.008
161211120.152.663.922.746.140.8614000476014.515.1
619143.094.323.467.581.111200392020.521.5
82417.514150.34.866.245.3711.481.499520308041.542.5
103023.50.66.337.66.113.321.968400280064.566.5
1232256.77.766.7715.092.19728025207173

■ Non-sealed type, bearing steel type
TypeRoller Outer Diameter DaRoller Width BB1rBasic Rated LoadTrackLimitWeight (g)
TypeRoller inner diameter dInner diameter toleranceC (dynamic) kNCor (static) kNLoad capacity
(kN)
Speed (rpm)
C-NARTR50
-0.008
1612.511120.153.153.30.862000015
619153.53.91.11600021
8241914150.35.56.41.491360042
1030230.66.88.41.961200066
1232256.98.82.19450073
 
■ Non-sealed type, stainless steel type
TypeRoller Outer Diameter DaRoller Width BB1rBasic Rated LoadRail Load CapacityMaximum speed (rpm)Weight (g)
C (dynamic) kNCor (static) kN
TypeRoller inner diameter dInner diameter toleranceStandard typeHigh load typeStandard typeHigh load type(kN)Standard typeHigh load typeStandard typeHigh load type
E-NARTRS
E-NARTRVS
50
-0.008
161211120.152.664.92.746.140.8620000680014.515.1
619143.095.43.467.581.116000560020.521.5
82417.514150.34.867.85.3711.481.4913600440041.542.5
103023.50.66.339.56.113.321.9612000400064.566.5
1232256.79.76.7715.092.19450018007173
kgf = N × 0.101972
 
Usage Method
The structure of the roller follower is designed to withstand radial loads. When subjected to axial loads, the side plate and outer ring may become detached or damaged. Therefore, during design and installation, it is important to minimize the occurrence of axial residual force.
As shown in diagram (1), non-separable roller followers are suitable for this scenario, while in diagram (2), separable roller followers are appropriate.

Note: When the side plate of a non-separable roller follower is subjected to axial force, it may shift or fall off. Please refer to the above diagram and select the appropriate model according to the application scenario.


■ Installation
When installing, make sure that the inner ring oil hole is not positioned in the load area; otherwise, it may shorten the service life to some extent.

■ Track load capacity
Track load capacity refers to the allowable load that the roller follower's outer ring can continuously withstand over a long period when in contact with the mating rail, without causing deformation or indentation of the rail.
The track load capacity listed in the parameter table is the value when steel with an applicable strength of 1.2 kN/mm² is used as the mating material. Therefore, when the hardness of the mating rail is not 40 HRC, the corresponding coefficient in the table below should be multiplied to obtain the correct allowable track load.


■ Dust Protection and Lubrication
1. The lubrication interval depends on operating conditions. As a general guideline, for standard types, replenish grease every 6 months to 2 years; for high-load types, replenish grease every 1 month to 6 months.
2. Even for products equipped with seals, excess grease may leak out during the initial operation phase or after replenishing the grease. If you wish to prevent grease from contaminating the area around the equipment, you can perform a trial run in advance and then wipe off any leaked excess grease.
3. As the usage time increases, the properties of the grease deteriorate and its lubricating performance decreases, so it is necessary to inspect and replenish the grease according to the frequency of use.
 
Precautions
1. Do not disassemble any parts, as this may cause functional damage.
2. Do not drop or strike the roller follower. Otherwise, this may cause scratches or damage. Additionally, even if there is no visible damage after an impact, functional damage may still occur.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Roller Followers - Non Separate | MISUMI | MISUMI Thailand