Cam Followers Flat, Hex Socket

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Cam Followers Flat, Hex Socket from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- This series have 4 types available: C-CFFA (Normal load with seal), C-CFA (Normal load without seal), C-CFFAG (Heavy load with seal), C-CFAG (Heavy load without seal)
- The material of cam follower is made of SUJ2.
- Operating environment temperature is lower than 80℃.
Economy Cam Followers Flat
- Made from high-quality SUJ2 steel, ensuring durability and long-lasting performance even in demanding industrial environments.
- Operates efficiently in environments below specified temperature.
- The heavy load series is designed to withstand significant weight, ensuring reliability in high-stress applications such as automation and heavy machinery.
- Available in multiple sizes and configurations, including cylindrical and spherical outer ring shapes, to fit various mechanical systems with precision.
- Global Availability: MISUMI's extensive distribution network ensures timely delivery and support, making it a reliable choice for engineers and purchasers worldwide.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Roller Followers Product Overview
Cam follower is a high-performance bearing with shaft, which has a needle-shaped roller called needle roller mounted inside.
The needle roller has the function of improving the rotating capacity and can withstand high-speed rotation.
In addition, the outer ring is designed with a thicker wall than ordinary bearings, and can also be used in places subject to impact loads or heavy loads.
.jpg)
Roller Followers Product Feature
2. Ideal for places subject to loads!
3. Also suitable for high speed rotation!
Standard Cam Follower Structure
[ ! ] No grease replenishing hole is provided.

Roller Guide Mode
The Roller Followers cam with cage is suitable for applications with low friction coefficient and high rotation speed, and the full complement roller cam follower is suitable for applications with high rotation speed and heavy load.

Structure of Sealing Part
For the non-sealed type bearing, the gap between the outer ring and the end rod peripheral ring and between the outer ring and the side plate is small, thus forming a labyrinth. For the sealed type bearing, a sealing gasket is mounted in the shielded type labyrinth, thus preventing intrusion of foreign matter.

Outer Ring O.D. Shape
The bearing with spherical outer ring can alleviate uneven load caused by installation problems. The contact area between the bearing with arc outer ring and the slide rail surface is large, suitable for slide rail surfaces with large load or low hardness.

Slide Rail Load Capacity Comparison

Roller Followers Specification Table

Roller Followers Dimensional Drawing
Cylindrical Type
Part Number | D | M×pitch | B | B1 | L | ℓ | r | f | H | Basic Rated Load | Maximum Allowable Load (kN) | Rail Load Capacity (kN) | Rotation Speed Limit (rpm) | Wright (g) | |||||||||
Type | dh7 Tolerance | Normal Low Dust | Heavy Load | Normal Low Dust | Heavy Load | Normal Low Dust | Heavy Load | Normal Low Dust | Heavy Load | Normal Low Dust | |||||||||||||
C (Dynamic) | Cor (Static) | C (Dynamic) | Cor (Static) | With Packing | Without Packing | With Packing | |||||||||||||||||
kN | kN | kN | kN | ||||||||||||||||||||
| (With Packing) C-CFFA C-CFFAG (Without Packing) C-CFA C-CFAG | 3 | 0 | 10 | 3×0.5 | 7 | 8 | 17 | 5 | 0.3 | 6.8 | 2 | 1.18 | 0.94 | 2.5 | 2.61 | 0.29 | 0.5 | 0.3 | 1.36 | 26320 | 37600 | 25000 | 4.5 |
-0.01 | |||||||||||||||||||||||
4 | 0 -0.012 | 12 | 4×0.7 | 8 | 9 | 20 | 6 | 8.6 | 2.5 | 1.65 | 1.64 | 3.5 | 3.8 | 0.62 | 0.92 | 0.38 | 1.79 | 20720 | 29600 | 19000 | 7.5 | ||
5 | 13 | 5×0.8 | 9 | 10 | 23 | 7.5 | 0.15 | 9.7 | 3 | 2.51 | 2.22 | 4.5 | 5.3 | 1.14 | 1.64 | 0.42 | 2.22 | 16240 | 23200 | 15000 | 10.5 | ||
6 | 16 | 6×1.0 | 11 | 12.2 | 28 | 8 | 12.5 | 4 | 3.15 | 3.3 | 4.9 | 6.5 | 1.69 | 2.11 | 0.86 | 3.4 | 14000 | 14000 | 3800 | 18.5 | |||
8 | 0 -0.015 | 19 | 8×1.25 | 32 | 10 | 15 | 3.5 | 3.9 | 5.4 | 7.9 | 3.78 | 4.73 | 1.1 | 4.05 | 11000 | 11000 | 3100 | 28.5 | |||||
10 | 22 | 10×1.0 | 12 | 13.2 | 36 | 12 | 0.3 | 17.5 | 5 | 4.5 | 5.2 | 6.2 | 9.1 | 4.65 | 5.81 | 1.34 | 5.15 | 8000 | 8000 | 2600 | 45 | ||
26 | 5.1 | 6.2 | 7.3 | 11.3 | 1.83 | 6.1 | 2600 | 60 | |||||||||||||||
12 | 30 | 12×1.5 | 14 | 15.2 | 40 | 13 | 0.6 | 23 | 6 | 6.8 | 8.4 | 9.5 | 14.6 | 7.5 | 9.37 | 1.96 | 7.7 | 5500 | 5500 | 2100 | 95 | ||
0 | 32 | 7.1 | 8.9 | 10 | 15.8 | 9.37 | 2.19 | 8.2 | 2100 | 105 | |||||||||||||
16 | -0.018 | 35 | 16×1.5 | 18 | 19.6 | 52 | 17 | 27.6 | 8 | 9.8 | 14.1 | 12.8 | 23 | 13.84 | 17.3 | 2.51 | 11.9 | 3600 | 3600 | 1600 | 170 | ||
18 | 40 | 18×1.5 | 20 | 21.6 | 58 | 19 | 1 | 31.5 | 10.9 | 15.5 | 14.8 | 26.5 | 20.88 | 26.1 | 2.98 | 14.5 | 2900 | 2900 | 1400 | 250 | |||
20 | 0 | 52 | 20×1.5 | 24 | 25.6 | 66 | 21 | 36.5 | 10 | 16.7 | 29 | 22.6 | 48 | 25.68 | 32.1 | 6.58 | 23.3 | 2400 | 2400 | 2300 | 460 | ||
-0.021 | |||||||||||||||||||||||
24 | - | 62 | 24×1.5 | 29 | 30.6 | 80 | 25 | 1.1 | 44 | 14 | 26 | 48 | 34 | 75 | 61 | 98 | - | - | 1900 | - | 1100 | 770 | |
72 | 28 | 53 | 36.5 | 85 | 67 | 111 | - | - | - | 787 | |||||||||||||
30 | - | 80 | 30×1.5 | 35 | 37 | 100 | 32 | 53 | 39 | 77 | 49.5 | 117 | 9900 | 153 | - | - | 1300 | - | 850 | 1608 | |||
85 | 51 | 123 | 10400 | 162 | - | - | - | 1678 | |||||||||||||||
90 | 41 | 83 | 52 | 129 | 10600 | 169 | - | - | - | 1975 | |||||||||||||
Roller Followers Specifications Overview
Allowable Tolerance

Allowable Tolerance of Outer Ring and Allowable Value

Roller Followers Example of Use
Roller Followers Attaching Method

Do not use a hammer to directly hit the flange of the cam bearing during installation, otherwise it will cause poor rotation or fracture. Use a hex socket wrench or a slotted screwdriver.
Secure the hexagon socket or screwdriver slot for fixing, and then turn the nut with a wrench to tighten.
Bolt Tightening Torque
Do not exceed the maximum screw tightening torque when installing the cam follower. Otherwise, the threaded portion may be damaged.

Roller Followers Precautions
· Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
· Cam followers are suitable for radial loads and less suitable for thrust loads, so avoid using methods such as applying thrust loads.
· Some cam followers are not filled with grease due to different sizes.
Please refer to the table below and add the proper amount of grease to the products that are not filled with grease before use.
Cam Follower Grease Performance and Service Temperature

D
Type
dh7 Tolerance


