(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with Housings - Cast Iron, Space Saving, Single Bearings
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 8, 10, 12, 15 and 20
● Retaining Ring : Provided/ Not Provided
● Seal : ZZ (Double Shield)
● Material :
Bearing - Steel
Housing - S45C Equivalent
[Application]
Bearings with housings are commonly used in automation machines system
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory Retaining Ring | |||
Non-Retained | Retained | Pilot, Retained | Bearing | Housing | Housing | |
C-BGCNB | C-BGCAB | C-BGCRB | Bearing Steel | S45C Equivalent | Black Oxide | Spring Steel |
C-BGCN | C-BGCA | C-BGCR | Electroless Nickel Plating |
Part Number | ||
Type | Bearing | |
C-BGCN | 6000ZZ |
Part Number | d | DH7 | D1g7 | dh | B | T | T1 | W | A | H | M | d1 | H1 | Allowable Rotational Speed rpm (Reference) | |
Type | Bearing No. | ||||||||||||||
Non-Retained C-BGCNB C-BGCN Retained C-BGCAB C-BGCA Pilot, Retained C-BGCRB C-BGCR | 608ZZ | 8 | 22 | 25 | 19 | 7 | 9 | 12 | 29 | 35 | 45 | 5 | 8 | 4.4 | 34000 |
6900ZZ | 10 | 22 | 25 | 19 | 6 | 8 | 11 | 29 | 35 | 45 | 5 | 8 | 4.4 | 32000 | |
6000ZZ | 10 | 26 | 30 | 22 | 8 | 10 | 13 | 34 | 40 | 50 | 5 | 8 | 4.4 | 30000 | |
6901ZZ | 12 | 24 | 30 | 22 | 6 | 8 | 11 | 34 | 40 | 50 | 5 | 8 | 4.4 | 30000 | |
6001ZZ | 12 | 28 | 32 | 24 | 8 | 10 | 13 | 36 | 42 | 52 | 5 | 8 | 4.4 | 27000 | |
6902ZZ | 15 | 28 | 33 | 25 | 7 | 9 | 12 | 37 | 45 | 57 | 6 | 9.5 | 5.4 | 26000 | |
6002ZZ | 15 | 32 | 36 | 28 | 9 | 11 | 14 | 40 | 48 | 60 | 6 | 9.5 | 5.4 | 23000 | |
6904ZZ | 20 | 37 | 43 | 34 | 9 | 11 | 15 | 47 | 56 | 69 | 8 | 11 | 6.5 | 19000 | |
6004ZZ | 20 | 42 | 50 | 36 | 12 | 14 | 18 | 54 | 64 | 77 | 8 | 11 | 6.5 | 17000 |
Part Number |
---|
C-BGCR608ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Retaining Ring | Housing Surface Treatment | Bearing Part Number | Flange Outer Dia. H (Ø) | Housing Wideth T or T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 592.41 | BEARING W/HOLDER | 1 Piece(s) | Available | Same day | 10 | 8 | Provided | Electroless Nickel Plating | 608 | 45 | 12 |
Loading...
Shape | Flanged | Bearing Used | Deep Groove Ball Bearing | Bearing Material | Steel |
---|---|---|---|---|---|
Number of Bearings | Single | Housing Material | S45C Equivalent | Flange Shape | Compact |
Type | Bearing with Housings | Seal | ZZ (Double Shield) |
Please check the type/dimensions/specifications of the part C-BGCR608ZZ in the Bearings with Housings - Cast Iron, Space Saving, Single Bearings series.
Part Number |
---|
C-BGCA6004ZZ |
C-BGCA608ZZ |
C-BGCA6900ZZ |
C-BGCR6900ZZ |
C-BGCR6901ZZ |
C-BGCR6902ZZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Retaining Ring | Housing Surface Treatment | Bearing Part Number | Flange Outer Dia. H (Ø) | Housing Wideth T or T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 864.73 | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | Provided | Electroless Nickel Plating | 6004 | 77 | 18 | |
฿ 539.86 | 1 Piece(s) | Same day | 10 | 8 | Provided | Electroless Nickel Plating | 608 | 45 | 12 | ||
฿ 673.63 | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Provided | Electroless Nickel Plating | 6900 | 45 | 11 | |
฿ 735.74 | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Provided | Electroless Nickel Plating | 6900 | 45 | 11 | |
฿ 769.18 | 1 Piece(s) | Available | 3 Day(s) | 10 | 12 | Provided | Electroless Nickel Plating | 6901 | 50 | 11 | |
฿ 826.51 | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | Provided | Electroless Nickel Plating | 6902 | 57 | 12 |
How can we improve?
How can we improve?