(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the stud head and shaft are eccentric to the center of the cam follower, it is possible to finely adjust the position by turning the stud. For order of 51 or more pieces, the price is reduced by 20%.
Shape | Type | [ M ]Material | [ A ]Accessories | |||
Hex Socket on Head (d6 ~ 10) | Hex Socket on Head and Thread (d12 ~ 16) | |||||
No Seal | With Seal | No Seal | With Seal | |||
Crowned | CUAP | CFUAP | CUAPH | CFUAPH | SUJ2 | Hex Nut 1 pc. (S45C, Black Oxide) |
Part Number | - | D |
CUAP8 | - | 19 |
Part Number | D (Selectable) |
M×Pitch | ℓ | B | B1 | L | r | f (Min.) |
H | e (Eccentricity) |
Mass (g) |
Tightening Torque (N·cm) (Max.) |
Compliance with Standard | |||||
Type | dh7 Tolerance | CFUAP | CUAP | CFUAPH | CUAPH | |||||||||||||
(With Seal) CFUAP (No Seal) CUAP |
6 | 0 − 0.012 |
16 | 6×1.0 | 9 | 11 | 12 | 28 | 0.5 | 11 | 3 | 0.25 | 18.5 | 2.94 | ● | ● | − | − |
8 | 0 − 0.015 |
19 | 8×1.25 | 11 | 11 | 12 | 32 | 0.5 | 13 | 4 | 0.25 | 28.5 | 7.84 | ● | ● | − | − | |
10 | 0 − 0.015 |
22 | 10×1.25 | 13 | 12 | 13 | 36 | 1 | 15 | 5 | 0.3 | 45 | 16.7 | ● | ● | − | − | |
10 | 0 − 0.015 |
26 | 10×1.25 | 13 | 12 | 13 | 36 | 1 | 15 | 5 | 0.3 | 60 | 16.7 | ● | ● | − | − | |
(With Seal) CFUAPH (No Seal) CUAPH |
12 | 0 − 0.018 |
30 | 12×1.5 | 14 | 14 | 15 | 40 | 1.5 | 20 | 6 | 0.4 | 105 | 29.4 | − | − | ● | ● |
12 | 0 − 0.018 |
32 | 12×1.5 | 14 | 14 | 15 | 40 | 1.5 | 20 | 6 | 0.4 | 115 | 29.4 | − | − | ● | ● | |
16 | 0 − 0.018 |
35 | 16×1.5 | 18 | 18 | 19.5 | 52 | 1.5 | 24 | 6 | 0.5 | 205 | 70.6 | − | − | ● | ● | |
18 | 0 − 0.018 |
40 | 18×1.5 | 20 | 20 | 21.5 | 58 | 1.5 | 26 | 6 | 0.6 | 295 | 98 | − | − | ● | ● | |
20 | 0 -0.021 |
47 | 20×1.5 | 22 | 24 | 25.5 | 66 | 1.5 | 36 | 8 | 0.7 | 450 | 137 | − | − | ● | ● | |
20 | 0 -0.021 |
52 | 20×1.5 | 22 | 24 | 25.5 | 66 | 1.5 | 36 | 8 | 0.7 | 525 | 137 | − | − | ● | ● | |
24 | 0 -0.021 |
62 | 24×1.5 | 25 | 29 | 30.5 | 80 | 1.5 | 40 | 8 | 0.8 | 915 | 245* | − | − | ● | ● | |
24 | 0 -0.021 |
72 | 24×1.5 | 25 | 29 | 30.5 | 80 | 1.5 | 40 | 8 | 0.8 | 1150 | 245* | − | − | ● | ● | |
30 | 0 -0.021 |
80 | 30×1.5 | 32 | 35 | 37 | 100 | 2 | 46 | 8 | 1 | 1880 | 480* | − | − | ● | ● | |
30 | 0 -0.021 |
85 | 30×1.5 | 32 | 35 | 37 | 100 | 2 | 46 | 8 | 1 | 1950 | 480* | − | − | ● | ● | |
30 | 0 -0.021 |
90 | 30×1.5 | 32 | 35 | 37 | 100 | 2 | 46 | 8 | 1 | 2000 | 480* | − | − | ● | ● |
D | Tolerance |
16 | 0 - 0.008 |
19~30 | 0 - 0.009 |
32, 35 | 0 - 0.011 |
d−D | General | Heavy Load | |||||||||||||
Basic Dynamic Load Rating C(kN) |
Basic Static Load Rating Cor(kN) |
Max. Allowable Load (kN) |
Track Load Capacity(kN) |
Max. Rotational Speed(rpm) |
Mass (g) |
Basic Dynamic Load Rating C(kN) |
Basic Static Load Rating Cor(kN) |
Max. Allowable Load (kN) |
Track Load Capacity(kN) |
Rotational Speed Limit(with Seal) (rpm) |
Mass (g) |
||||
With Seal | No Seal | ||||||||||||||
Crowned | Flat | Crowned | Flat | ||||||||||||
3−10 | 1.47 | 1.18 | 0.36 | 0.37 | 1.37 | 32900 | 47000 | 4.5 | − | − | − | − | − | − | − |
4−12 | 2.06 | 2.05 | 0.78 | 0.47 | 1.76 | 25900 | 37000 | 7.5 | − | − | − | − | − | − | − |
5−13 | 3.14 | 2.77 | 1.42 | 0.53 | 2.25 | 20300 | 29000 | 10.5 | − | − | − | − | − | − | − |
6−16 | 3.59 | 3.58 | 2.11 | 1.08 | 3.43 | 17500 | 25000 | 18.5 | 6.94 | 8.5 | 2.11 | 1.08 | 3.43 | 7700 | 19 |
8−19 | 4.17 | 4.65 | 4.73 | 1.37 | 4.02 | 14000 | 20000 | 28.5 | 8.13 | 11.2 | 4.73 | 1.37 | 4.02 | 6090 | 29 |
10−22 | 5.33 | 6.78 | 5.81 | 1.67 | 4.7 | 11900 | 17000 | 45 | 9.42 | 14.3 | 5.81 | 1.67 | 4.7 | 5040 | 46 |
10−26 | 2.06 | 5.49 | 60 | 2.06 | 5.49 | 61 | |||||||||
12−30 | 7.87 | 9.79 | 9.37 | 2.45 | 7.06 | 9800 | 14000 | 105 | 13.4 | 19.8 | 9.37 | 2.45 | 7.06 | 4060 | 107 |
12−32 | 2.74 | 7.45 | 115 | 2.74 | 7.45 | 117 | |||||||||
16−35 | 12 | 18.3 | 17.3 | 3.14 | 11.2 | 7000 | 10000 | 205 | 20.6 | 37.6 | 17.3 | 3.14 | 11.2 | 3150 | 207 |
18−40 | 14.7 | 25.2 | 26.1 | 3.72 | 14.4 | 5950 | 8500 | 295 | 25.2 | 51.3 | 26.1 | 3.72 | 14.4 | 2660 | 300 |
20-47 | 20.7 | 34.8 | 32.1 | 7.15 | 21 | 4900 | 7000 | 450 | 33.2 | 64.8 | 32.1 | 7.15 | 21 | 2380 | 455 |
20−52 | 8.23 | 23.2 | 525 | 8.23 | 23.2 | 530 | |||||||||
24-62 | 30.6 | 53.2 | 49.5 | 10.5 | 34.2 | 4550 | 6500 | 915 | 46.7 | 92.9 | 49.5 | 10.5 | 34.2 | 2030 | 925 |
24-72 | 12.9 | 39.8 | 1150 | 12.9 | 39.8 | 1160 | |||||||||
30-80 | 45.4 | 87.6 | 73.7 | 14.9 | 52.6 | 3500 | 5000 | 1880 | 67.6 | 145 | 73.7 | 14.9 | 52.6 | 1610 | 1890 |
30-85 | 16.1 | 56 | 1950 | 16.1 | 56 | 1960 | |||||||||
30-90 | 17.3 | 59.3 | 2000 | 17.3 | 59.3 | 2010 |
Part Number |
---|
CFUAP6-16 |
CFUAP8-19 |
CFUAP10-22 |
CFUAP10-26 |
CFUAPH12-30 |
CFUAPH12-32 |
CFUAPH16-35 |
CUAP6-16 |
CUAP8-19 |
CUAP10-22 |
CUAP10-26 |
CUAPH12-30 |
CUAPH12-32 |
CUAPH16-35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Width B (mm) | Tightening Method | Stud Screw Nominal (M) (mm) | Basic Load Rating Cr (Dynamic) (kN) | Basic Load Rating Cor (Static) (kN) | Allowable Rotational Speed (rpm) | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 770.72 | CAM FOLLOWER | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 11 | Hex Socket on Head | M6 | 3.59 | 3.58 | 17500 | Provided | |
฿ 828.28 ฿ 541.12 | CAM FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 11 | Hex Socket on Head | M8 | 4.17 | 4.65 | 14000 | Provided | ||
฿ 857.06 ฿ 545.78 | CAM FOLLOWER | 1 Piece(s) | Same day | 10 | 22 | 12 | Hex Socket on Head | M10 x 1.25 | 5.33 | 6.78 | 11900 | Provided | ||
฿ 914.63 ฿ 569.36 | CAM FOLLOWER | 1 Piece(s) | Same day | 10 | 26 | 12 | Hex Socket on Head | M10 x 1.25 | 5.33 | 6.78 | 11900 | Provided | ||
฿ 1,501.50 | CAM FOLLOWER | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 14 | Hex Socket on Head Thread | M12 x 1.5 | 7.87 | 9.79 | 9800 | Provided | |
฿ 1,583.40 | CAM FOLLOWER | 1 Piece(s) | Available | 3 Day(s) | 10 | 32 | 14 | Hex Socket on Head Thread | M12 x 1.5 | 7.87 | 9.79 | 9800 | Provided | |
฿ 1,706.25 | CAM FOLLOWER | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 18 | Hex Socket on Head Thread | M16 x 1.5 | 12 | 18.3 | 7000 | Provided | |
฿ 598.03 | CAM FOLLOWER | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 11 | Hex Socket on Head | M6 | 3.59 | 3.58 | 25000 | Not Provided | |
฿ 626.81 ฿ 442.34 | CAM FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 11 | Hex Socket on Head | M8 | 4.17 | 4.65 | 20000 | Not Provided | ||
฿ 655.59 | CAM FOLLOWER | 1 Piece(s) | Same day | 10 | 22 | 12 | Hex Socket on Head | M10 x 1.25 | 5.33 | 6.78 | 17000 | Not Provided | ||
฿ 684.37 | CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 26 | 12 | Hex Socket on Head | M10 x 1.25 | 5.33 | 6.78 | 17000 | Not Provided | |
฿ 1,178.45 | CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 30 | 14 | Hex Socket on Head Thread | M12 x 1.5 | 7.87 | 9.79 | 9800 | Provided | |
฿ 1,219.40 | CAM FOLLOWER | 1 Piece(s) | Available | 5 Day(s) | 10 | 32 | 14 | Hex Socket on Head Thread | M12 x 1.5 | 7.87 | 9.79 | 9800 | Provided | |
฿ 1,301.30 | CAM FOLLOWER | 1 Piece(s) | Available | Same day | 10 | 35 | 18 | Hex Socket on Head Thread | M16 x 1.5 | 12 | 18.3 | 7000 | Provided |
Loading...
Seal | Material | Old Part Number (Hex Socket on Head) |
New Part Number (Hex Socket on Head and Thread) |
With Seal | SUJ2 | CFUAP | CFUAPH |
No Seal | CUAP | CUAPH |
Product Category | Cam Followers | Roller Type | Crowned Type | Cam Follower Type | Solid Eccentric |
---|---|---|---|---|---|
Material | SUJ2 | Size Standards | Metric System | Roller Lining | Not Provided |
Shaft | Provided | Roller Guiding Method | With Retainer |
How can we improve?
How can we improve?