1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

L-Shaped Finishing Angle Mounting Plate / Bracket -Custom Dimensions Type- LAFSD

L-Shaped Finishing Angle Mounting Plate / Bracket -Custom Dimensions Type- LAFSD
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

L-shaped angles do not require assembling or precision compared to two plates, which contributes to a reduction in man-hours.

L Shape Finished Angle Mounting Plates/Brackets:Related Image
L Shape Finished Angle Mounting Plates/Brackets:Related Image

Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
LAFSD SSSS400-
SSBBlack Oxide
SSMElectroless Nickel Plating
ASA6063-
ASWAnodize (Clear)
ASBAnodize (Black)
SUSUS304-

Long A, B sidesPerpendicularity K
10~800.05 or less
80.5~1300.10 or less

Specifications

Part Number-T-A-B-L-P-V-S-W-Hole Specification
①Code,
Nominal Value
-K-X-H-F-G-D-Hole Specification
②Code,
Nominal Value
-J
   
Type-Material Symbol
LAFSS-SS-T6-A50-B30-L30    -S20  -N6    -H35      -NA6  
LAFDA-SS-T6-A50-B30-L30  -V15-S20  -N5    -H30-F15    -NA5  
Part NumberExternal DimensionsPVSHole Specification①XHHole Specification②
SelectionSpecify 0.5mm Increment
TypeMaterial SymbolTABLCodeNominal Dia.CodeNominal Dia.CodeSpecify
LAFSDSS
SSB
SSM
5
6
10.0~75.010.0~75.010.0~100.0Specify
0.1mm Increment
N
[ ! ]

M
0 (No Hole)
3
4
5
6
8
10
12
[ ! ]For the machining dimensions, see Hole Type Selection Chart.
Specify
0.1mm Increment
NA
[ ! ]

MA
0 (No Hole)
3
4
5
6
8
10
12
[ ! ]For the machining dimensions, see Hole Type Selection Chart.
DA3~30
(0.5mm Increment)
31~60
(1mm Increment)
1010.0~125.010.0~125.0
1250.0~125.050.0~125.050.0~100.0
1550.0~130.050.0~130.0
AS
ASW
ASB
5
6
10.0~75.010.0~75.010.0~100.0
1010.0~100.010.0~100.0
1250.0~125.050.0~125.050.0~100.0
SU5, 6, 810.0~90.010.0~90.010.0~100.0

Alterations

L Shape Finished Angle Mounting Plates/Brackets:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LAFSD-AS-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-AS-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-AS-T10-A[10-100/0.5]-B[10-100/0.5]-L[10-100/0.5]
LAFSD-AS-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]
LAFSD-ASB-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-ASB-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-ASB-T10-A[10-100/0.5]-B[10-100/0.5]-L[10-100/0.5]
LAFSD-ASB-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]
LAFSD-ASW-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-ASW-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-ASW-T10-A[10-100/0.5]-B[10-100/0.5]-L[10-100/0.5]
LAFSD-ASW-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]
LAFSD-SS-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-SS-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-SS-T10-A[10-125/0.5]-B[10-125/0.5]-L[10-100/0.5]
LAFSD-SS-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]
LAFSD-SS-T15-A[50-130/0.5]-B[50-130/0.5]-L[50-100/0.5]
LAFSD-SSB-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-SSB-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-SSB-T10-A[10-125/0.5]-B[10-125/0.5]-L[10-100/0.5]
LAFSD-SSB-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]
LAFSD-SSB-T15-A[50-130/0.5]-B[50-130/0.5]-L[50-100/0.5]
LAFSD-SSM-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-SSM-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]
LAFSD-SSM-T10-A[10-125/0.5]-B[10-125/0.5]-L[10-100/0.5]
LAFSD-SSM-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]
LAFSD-SSM-T15-A[50-130/0.5]-B[50-130/0.5]-L[50-100/0.5]
LAFSD-SU-T5-A[10-90/0.5]-B[10-90/0.5]-L[10-100/0.5]
LAFSD-SU-T6-A[10-90/0.5]-B[10-90/0.5]-L[10-100/0.5]
LAFSD-SU-T8-A[10-90/0.5]-B[10-90/0.5]-L[10-100/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Thickness T External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided510 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10A6063Not Provided610 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 5 Day(s) 10A6063Not Provided1010 ~ 10010 ~ 10010 ~ 100

-

L_BRACKET 1 Piece(s) 5 Day(s) 10A6063Not Provided1250 ~ 12550 ~ 12550 ~ 100

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)510 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)610 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 8 Day(s) 10A6063Clear Anodized (Black)1010 ~ 10010 ~ 10010 ~ 100

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (Black)1250 ~ 12550 ~ 12550 ~ 100

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)510 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 10 Day(s) 10A6063Clear Anodized (White)610 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 8 Day(s) 10A6063Clear Anodized (White)1010 ~ 10010 ~ 10010 ~ 100

-

L_BRACKET 1 Piece(s) 8 Day(s) 10A6063Clear Anodized (White)1250 ~ 12550 ~ 12550 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided510 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Not Provided610 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1010 ~ 12510 ~ 12510 ~ 100

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1250 ~ 12550 ~ 12550 ~ 100

-

L_BRACKET 1 Piece(s) 5 Day(s) 10SS400Not Provided1550 ~ 13050 ~ 13050 ~ 100

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Black Oxide510 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Black Oxide610 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1010 ~ 12510 ~ 12510 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1250 ~ 12550 ~ 12550 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Black Oxide1550 ~ 13050 ~ 13050 ~ 100

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating510 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating610 ~ 7510 ~ 7510 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Electroless Nickel Plating1010 ~ 12510 ~ 12510 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SS400Electroless Nickel Plating1250 ~ 12550 ~ 12550 ~ 100

-

L_BRACKET 1 Piece(s) 9 Day(s) 10SS400Electroless Nickel Plating1550 ~ 13050 ~ 13050 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided510 ~ 9010 ~ 9010 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided610 ~ 9010 ~ 9010 ~ 100

-

L_BRACKET 1 Piece(s) 7 Day(s) 10SUS304Not Provided810 ~ 9010 ~ 9010 ~ 100

Loading...

  1. 1

More Information

L Shape Finished Angle Mounting Plates/Brackets:Related Image
There are machining limits for thickness between holes, and hole and edge.
For machining limits, see Click here

Example

L Shape Finished Angle Mounting Plates/Brackets:Related Image
 

Basic Information

Type Milled Part Mounting Hole Yes Slotted Hole N/A
Hole Position Free Dimension Number of Front Holes 1 Number of Bottom Holes 2
Type LAFSD Type Dimension Configurable Type